Try searching by key words, order- or product code or serial number e.g. “CM442” or “Technical information”
Enter at least 2 characters to start the search.
History
Steam and water analysis system for mining & metal processes
SWAS solutions reliably protect your steam generation equipment from build-up and corrosion
Steam quality plays a crucial role in many areas of Mining and Metal industries. It is important to measure all water quality parameters accurately, reliably and completely to protect steam generators. Insufficient steam quality leads to downtime in the process and high costs for repairs and replacement. Endress+Hauser's SWAS panels offer the latest measurement technologies for the critical steam and water parameters, minimizing operating costs and cooling water consumption.
SWAS Compact saves up to 70% of water consumption
compared to conventional SWAS systems
The outstanding SWAS Compact system, optimally suited for Mining and Metal industries, offers highest reliability, availability and traceability with lowest sample and cooling water consumption. This is ensured by the patented flow-through assembly with sophisticated sensor arrangement. Efficient steam and water monitoring for cost- and resource-saving mining and metal processes.
Ready-to-measure SWAS panels for safe and reliable steam/water monitoring in Mining and Metals
How we can help
With water quality that complies with the specified values, you reliably protect your steam generators for mining and metal processes against contamination – so that the sensitive technology of turbines, boilers and pipes is not damaged. Reliable steam and water monitoring with our SWAS solutions help you reduce maintenance costs and extend the service life of your steam generators. All our SWAS panels minimize process downtime, and can save precious water thanks to the SWAS Compact solution.
Get support and save working time with a compact system that is easy to operate and maintain and perfectly fits to your requirements. All our SWAS panels enable highly efficient, and thanks to CE marking, also strictly compliant monitoring.
Benefit from a complete, turnkey SWAS system that analyzes pH, dissolved oxygen, conductivity, and acid conductivity in a single panel solution. Accurate real-time data from your steam/water circuit without process interruption.
You can save money on raw materials due to a sample consumption of only 10 l/h, thanks to our patented measurement arrangement in the SWAS Compact panel, and 70% less cooling water and energy required compared to similar systems.
Comprehensive, customized SWAS solutions are your choice when you have very high temperatures and pressures in your steam applications. The panels are modularly expandable with additional parameters and provide an ideal solution for your application.
You can conveniently and seamlessly integrate all SWAS panels into your existing PLCs (interfaces: analog, digital or IIoT connectivity). You also get secure data management that proves your water quality at any time.
What we offer
With steam and water analysis systems from Endress+Hauser, you can rely on proven, high-tech solutions from one single source for your mining and metal processes. State-of-the-art analysis instrumentation that fits your requirements exactly and makes...
With steam and water analysis systems from Endress+Hauser, you can rely on proven, high-tech solutions from one single source for your mining and metal processes. State-of-the-art analysis instrumentation that fits your requirements exactly and makes your work easier with less maintenance effort. Contact our experienced engineers and you will receive a turnkey solution that you only need to connect to your sampling, electricity and communications, and you are ready to go.
Water analysis of all typical critical parameters: e.g., pH/ORP, dissolved oxygen, conductivity (total, cationic/acid, differential), silica, sodium, turbidity, TOC. Additional parameters and third-party sensors on demand.
Measurement of up to eight parameters with one user-friendly Liquiline transmitter.
Turnkey SWAS Compact system for the measurement of total conductivity, acid/cationic and differential conductivity, dissolved oxygen, pH for temperatures up to 50 bar/725 psi and 240 °C/460 °F in one device.
Sample preparation with temperature and pressure reduction system up to 320 bar/4.640 psi and 575°C/1.060 °F available.
Integrated pH value calculation using differential conductivity.
Calculation of the remaining cation exchange capacity.
Automatic system shutdown if condensate temperature exceeds safety limits.
Unlock operational efficiencies, increase field measurement reliability, and mitigate quality, safety and environmental risks with Endress+Hauser maintenance services.
Inventory control for the Mining, Minerals & Metals industry
Inventory control for the Mining, Minerals & Metals industry
Discover how Endress+Hauser inventory monitoring solutions can bring cost savings and increased availability of production consumables for the Mining, Minerals, and Metals industry.
Planning & stock optimization in mining, minerals & metals
Planning & stock optimization in mining, minerals & metals
Discover how Endress+Hauser is enabling mining, minerals, and metals companies to harness the power of data and IIoT to revolutionize their supply chain for lean, efficient performance.
Offloading metering systems for the Mining industry
Offloading metering systems for the Mining industry
Learn how Endress+Hauser solutions drive cost savings in the fuel supply process for the Mining industry. Accuracy, efficiency, and flowmeter integrity enhance the offloading from trucks and railcars.
Water monitoring for Metal and Mining industries
Water monitoring for Metal and Mining industries
Need to rely on the cooling systems of your furnaces/smelters for metal production/mining? Check out our solutions that ensure safe monitoring of the water quality of your cooling and process water.
Efficient wastewater effluent monitoring in Mining & Metals
Efficient wastewater effluent monitoring in Mining & Metals
Explore how you can monitor the quality of your wastewater at a lower cost and still comply with all contractual and legal limits at all times.
World-class inventory management in the mining industry
World-class inventory management in the mining industry
Discover how Endress+Hauser's world-class inventory monitoring solutions can support your supply chain management from excavation, via processing and distribution, through to the construction site.
We value your privacy
We use cookies to enhance your browsing experience, collect statistics to optimize site functionality, and deliver tailored advertisements or content.
By selecting "Accept all", you consent to our use of cookies.
For further details please review our privacy policy .