
Specs at a glance
-
Process temperature
-20 °C ... 80 °C (-4 °F ... 170 °F)
-
Process pressure / max. overpressure limit
0.5 bar to 1.5 bar (7 psi to 22 psi)
-
Min. density of medium
>= 100 g/l
Field of application
The economical Soliswitch FTE31 is a paddle switch for point level detection in bulk materials. Its robust polymer housing and compact design makes it an ideal sensor for full, empty and demand alarm in applications with bulk solids. The optimized materials make the unit outstandingly robust and therefore suitable for use in dust explosive areas.
The universal point level switch FTE31 is used as a full, empty and demand alarm on silos containing solids. Its construction and materials make the unit suitable for use in the food industry. The unit is suitable as a level limit switch in dust-explosion-hazardous areas.
Typical applications are level detection in: Cereals, sugar, cacao, animal feeds, washing powders, chalk, dry plaster, cement, granulates, wood chips
Benefits
Reliable and economical paddle switch
Highest safety standard for dust-explosion-hazardous areas
Diverse instrument designs for use under different application conditions
Slip clutch prevents impact on paddle
Ingress protection to IP 65 / NEMA 4x / Type 4x for optimum safety in the process
Fundamental selection
-
Simple products
- Easy to select, install and operate
Technical excellence
Simplicity

-
Standard products
- Reliable, robust and low-maintenance
Technical excellence
Simplicity
-
Specialized products
- Designed for demanding applications
Technical excellence
Simplicity
Variable
FLEX selections | Technical excellence | Simplicity |
---|---|---|
Fundamental selection Meet your basic measurement needs |
Technical excellence
|
Simplicity
|
Lean selection Handle your core processes easily |
Technical excellence
|
Simplicity
|
Extended selection Optimize your processes with innovative technologies |
Technical excellence
|
Simplicity
|
Xpert selection Master your most challenging applications |
Technical excellence
|
Simplicity
Variable |
-
-
Technical Information (TI)
TI Soliswitch FTE31
Point level switch
Economical rotary paddle point level switch
For use in dust explosive areasEN 30/09/202201/03/201001/12/200901/07/200818/05/2000Language:
English
Version:
30/09/2022
File size:
929.6 KB
File name:
TI00068REN_1322-00.pdf
-
-
-
Short Instruction (KA)
KA Soliswitch FTE31
Point level switch
EN 30/09/202216/01/200901/04/2000Language:
English
Version:
30/09/2022
File size:
823.2 KB
File name:
KA00094REN_1322-00.pdf
-
-
-
Special Documentation (SD)
Device viewer
Technical documentation in other languages
Language:
English
Version:
14/07/2021
File size:
478.5 KB
File name:
SD02429R09EN_0121.pdf
-
-
-
Fields of Activities (FA)
Level measurement
Product overview for applications in liquids and bulk solids
Language:
English
Version:
14/10/2022
File size:
10.5 MB
File name:
FA00001F00EN2522.pdf
-
-
-
Fields of Activities (FA)
Misura di livello
Misura di livello
Panoramica dei prodotti per applicazioni in liquidi e solidi sfusiLanguage:
Italian
Version:
03/03/2023
File size:
46.9 MB
File name:
FA00001F00IT2522.pdf
-
-
-
Fields of Activities (FA)
Catálogo Medición y Detección de nivel
Gama de productos para aplicaciones con líquidos y sólidos
Language:
Spanish
Version:
01/06/2022
File size:
7.2 MB
File name:
FA00001Fes Catalogo Nivel_24.22.pdf
-
-
-
Fields of Activities (FA)
Füllstandsmesstechnik
Produktübersicht für Anwendungen in Flüssigkeiten und Schüttgütern
Language:
German
Version:
14/10/2022
File size:
10.6 MB
File name:
FA00001F00DE2522.pdf
-
-
-
Manufacturer Declaration
Product family: Soliswitch
Product root: FTE31-
Declaration number: HE_00433_01.17
Manufacturer specification: RoHSLanguage:
English
Version:
13/03/2017
File size:
160.9 KB
File name:
HE_00433_01.17 China RoHS FTE31 .pdf
-
-
-
EU Declaration
Product family: Contactors/transmitters, Controller, Ecograph, Memo-Graph, Power supply, Power supply and barrier, Preline, Process displays, Soliswitch
Product root: FML621-, FTE20-, FTE30-, FTE31-, OFTE20-, ORIA15-, ORIA45-, ORIA46-, ORMA42-, ORSG35-, ORSG45-, OSG40-, OSG45-, RA33-,
RB223-, RH33-, RIA45-, RIA452-, RIA452L-, RIA46-, RMA42-, RMC621-, RMC621L-, RMS621-, RMS621L-, RN221N-, RN221NL-, RNB130-, RNS221-
, RNS221L-, RS33-, RSG35-, RSG40-, RSG45-, RTA421-, RTA421L-
Declaration number: EC_00569_03.22EN 18/10/2022Language:
English
Version:
18/10/2022
File size:
155.3 KB
File name:
EC_00569_03.22.pdf
-
-
-
EU Declaration
Product family: Soliswitch
Product root: FTE30-, FTE31-
Declaration number: EC_00349_01.16EN 20/04/2016Language:
English
Version:
20/04/2016
File size:
855.4 KB
File name:
EC_00349_01.16.pdf
-