Try searching by key words, order- or product code or serial number e.g. “CM442” or “Technical information”
Enter at least 2 characters to start the search.
Loop-powered process indicator RIA16 for field mounting

RIA16 process indicator

Loop-powered Ex ia process indicator as field device for 4 to 20 mA signals, HART® transparent

RIA16
Please Wait (spinning wheel)
Loading price
Prices temporarily unavailable
Price on request
activating price
price: provide information

Specs at a glance

  • Input

    1 x analogue 4...20 mA

  • Output

    1 x open collector

  • Display

    LCD 26 mm (1.02")
    5-digit
    Bargraph
    Plain text display

  • Power Supply

    Loop powered

Field of application

The indicator shows the measured signal on the large, backlit display. A bar graph indicates the value graphically for a quick process overview. An editable plain text field displays further information like engineering unit or TAG. Limit value infringement is also signalized and an open collector can be switched. The indicator is powered directly from the 4...20 mA loop and doesn't need a separate power supply. For applications in hazardous areas the device is available with Ex approvals.

Microcontroller controlled process indicator with field housing and illuminated LC display. The measuring range, decimal point and offset of the display can be configured comfortably by means of three keys in the device with the housing open or by means of a PC with the FieldCare PC software.

Benefits

  • Display of 4 to 20 mA measured values

  • 5-digit measured value display with dimension, bar graph and backlight

  • No external power supply required

  • Versions: Fiber glass reinforced plastic respectively aluminum for Ex-applications

  • Easy 3-key operation; or configuration with FieldCare PC software; or configuration without power supply using setup box

  • International approvals; marine approval

  • Allows the HART® transmission protocol to pass unimpeded

Fundamental selection

  • Simple products

  • Easy to select, install and operate

Technical excellence

Simplicity

FLEX: Fundamental ©Endress+Hauser
  • Simple products

  • Easy to select, install and operate

Technical excellence

Simplicity

  • Standard products

  • Reliable, robust and low-maintenance

Technical excellence

Simplicity

  • High-end products

  • Highly functional and convenient

Technical excellence

Simplicity

  • Specialized products

  • Designed for demanding applications

Technical excellence

Simplicity

Variable

FLEX selections Technical excellence Simplicity
  • F
  • L
  • E
  • X

Fundamental selection

Meet your basic measurement needs

Technical excellence
Simplicity
  • F
  • L
  • E
  • X

Lean selection

Handle your core processes easily

Technical excellence
Simplicity
  • F
  • L
  • E
  • X

Extended selection

Optimize your processes with innovative technologies

Technical excellence
Simplicity
  • F
  • L
  • E
  • X

Xpert selection

Master your most challenging applications

Technical excellence
Simplicity

Variable

Please Wait (spinning wheel) Loading alternative products