Essayez la recherche par mots-clés, réf. de commande / code produit ou numéro de série, p. ex. "CM442" ou "Information technique"
Entrez au moins 2 caractères pour démarrer la recherche.
  • Historique
photo du gestionnaire d'application et de surveillance de l'énergie Flow-X

Flow computer
Flow-X

Le calculateur de débit idéal pour les solutions de comptage

IFLOWX
Please Wait (spinning wheel)
Chargement des prix
Prix temporairement indisponibles
Price on request
Prix en cours d'activation
prix : fournir une information
Filtre tâche de mesure/d'application
Mesure / application

Configurer ce produit pour télécharger ses schémas CAO spécifiques

  • Principe de mesure

    Flow Computer

  • Measuring variables

    gas volume conversion, liquid volume conversion, event logging, parameter logging, and reports

  • Number of applications

    Support up to 4 gas or 4 liquid runs per module (Flow-X/M, Flow-X/C)

  • Ambient temperature range

    Flow-X/S: -40 °C ... +75 °C (-40 °F ... +167 °F)
    Flow-X/C, Flow-X/P, Flow-X/R: 0 °C ... +60 °C (32 °F ... +140 °F)

  • Electrical connection

    Voltage
    24 V DC (± 10%), with redundant connections
    Current consumption:
    Flow-X/P0, X/M, X/S: ≤ 0.4 A nominal; ≤ 0.8 A maximal
    Flow-X/C: ≤ 0.6 A nominal; ≤ 1.0 A maximal

  • System

    CPU and memory: 800 MHz, 2 GB RAM, 1 GB flash memory
    Clock: Real-time clock, accuracy better than 0.5 sec/day
    Gold cap for date and time retention
    Watchdog: Hardware and software watchdog timer
    Tamper switch: Mechanical tamper switch to prevent changing of the application and vital parameters within
    that application

  • Supported flow meters*

    Endress+Hauser FLOWSIC600
    Endress+Hauser FLOWSIC600-XT
    Endress+Hauser FLOWSIC900
    Endress+Hauser Promass 300/500
    ABB CoriolisMaster
    Sensia Caldon LEFM 380CI
    FMC MPU
    GE Panametrics GF868
    Faure Herman 8400
    RMG USZ08
    Honeywell Q.Sonic
    Emerson Micro Motion
    Krohne ALTOSONIC V12
    *MODBUS mapping table pre-configured for mentioned devices, other instruments supported with individual mapping

  • Supported gas chromatographs

    Supports all common gas chromatographs (including Endress+Hauser
    ENERSIC600, ABB NGC8200 series, ABB BTU8100, Danalyser, Yamatake HGC, Encal 3000, Angus GQA, Siemens Maxum and Sitrans)

  • Conformities

    EU directives:
    2014/32/EU Measuring Instruments Directive (MID)
    2014/30/EU Electromagnetic Compatibility Directive
    2012/19/EU WEEE Directive (WEEE 2)
    2011/65/EU RoHS
    Electrotechnical & Metrology standards:
    EN12405-1, A2
    IEC 60068-2-1
    IEC 60068-2-2
    IEC 60068-2-3
    IEC 60068-2-31
    IEC 60068-2-36
    IEC 60654-2
    IEC 61000-4-2
    IEC 61000-4-3
    IEC 61000-4-4
    IEC 61000-4-5
    IEC 61000-4-6
    IEC 61000-4-8
    IEC 61000-4-17
    IEC 61000-4-29
    IEC 61000-6-2
    IEC 61000-6-4
    IEC 63000
    OIML R117-1
    WELMEC 7.2, 8.3, 8.8
    API 21.1

  • Hazardous area approvals

    Applies for Flow-X/M and X/S (requires optional housing)
    Class I, Division 2, Groups A, B, C, and D, T4
    Class I, Zone 2, Group IIC, T4
    IECEx Ex ec IIC Gc
    ATEX II 3 G Ex ec IIC Gc

  • Inputs

    6x analog transmitter input, high accuracy
    Input types are 4 to 20 mA, 0 to 20 mA, 0 to 5 V, 1 to 5 V
    Accuracy mA inputs; 0.002% FS at 21 °C (69.8 °F), 0.008% at full ambient range of 0 ... 60 °C (32 °F ... 140 °F), long-term stability 0.01% per year
    Resolution 24 bits. Analog inputs share same ground floating in relation to all other electronics.
    2x resolution 0.02 °C (0.04 °F) for 100 ohms input. Error depending on range 0 ... 50 °C (32 °F ... 122 °F): Error <0.05 °C (0.09 °F) or better; -220 to +220 °C (–396 °F ... +428 °F): Error <0.5 °C (<0.9 °F.) or better
    4x Independent HART loop inputs, on top of 4 to 20 mA signals
    Support includes multi-drop for each transmitter loop, as well as support for redundant FC operation
    4x Single or dual pulse input. Adjustable trigger level at various voltages. Frequency range up to 10 kHz for single and dual pulse. Compliant with ISO6551, IP252, and API 5.5. True Level A and level B implementation.
    4x Periodic time input, 100μs to 5000μs. Resolution < 1ns
    16x Digital status inputs. Resolution 100ns (10MHz)
    4x Supports 1, 2 and 4 sphere detector configurations mode. Resolution 100ns (10MHz)
    2x RS485 / RS232 serial port for ultrasonic meter, printer or generic, 115kb
    Flow-X/P: 4x RS485 / RS232 and 1x RS232
    Flow-X/C: 2x RS485 / RS232 and 1x RS485
    optional 2x RS485 / RS232 and 2x RS485
    2x RJ45 Ethernet interface, TCP/IP

  • Outputs

    4x Analog output for process outputs and flow / pressure control. Resolution 14 bits, 0.075% FS.
    Analog outputs share same ground floating in relation to all other electronics.
    16x Digital output, open collector. Rating 100mA @24V
    4x Pulse outputs open collector, 0.01 to 500 Hz
    1x Meter pulse output for remote proving flow computers. Resolution 100ns (1MHz)
    4x Frequency outputs for emulation of flowmeter signals. Maximum frequency 10KHz, accuracy 0.1%

  • Calculations

    Gas property calculations:
    AGA 5, AGA 8 Part 1, AGA 8 Part 2 (GERG-2008), AGA 10
    AGA NX-19
    GERG-2008
    GERG91mod (GOST 30319.2-1996)
    GOST 30319.2-2015
    GSSSD MR-113
    ISO 6976, ISO 12213 Parts 2 and 3
    S-GERG
    Liquid property calculations:
    API MPMS 11.1 :2004 incl. Add 1:2007 and Add 2:2019, Tables
    5,6,23,24,53,54,59 and 60, Tables A,B,C,D
    API MPMS 11.2.1, API 11.2.1M, API 11.2.2, API 11.2.2M
    API MPMS 11.2.4 LPG/NGL Table E
    API MPMS 11.3.2.1 Ethylene (API-2565)
    API MPMS 11.3.2.2 Propylene
    API MPMS 11.3.3 Ethanol
    API MPMS 11.4.1 Water
    API 2540 5,6,23,24,53,54
    API historical 1952 tables 5,6,23,24,53,54
    ASTM D1250 1952, 1980, 2004, 2007, 2019
    ASTM D1550 Butadiene
    ASTM D4311 Asphalt
    GOST 8.595
    GPA TP15, GPA TP25, GPA TP27, STD 8117, STD 8217
    IAPWS-IF97 Water
    IUPAC Ethylene
    ISO 91-1 (IP2), ISO 91-2 (IP3)
    LNG (Klosek-McKinley, ISO-5678, ASTM D4784)
    NIST 1045 Ethylene,
    NIST CO2
    OIML R22 Ethanol/Alcohol
    R 50.2.040, R 50.2.076
    STO 5.9 B1, B2, B3
    Flow rate and proving calculations:
    AGA3, AGA6, AGA7, AGA9, AGA11
    API MPMS 4.2, 4.5, 4.6, 4.8, 5.2, 5.3, 5.6, 5.8, 13.2
    API 5.6 Coriolis pressure compensation
    GOST 8.586.2, GOST 8.611, GOST 8.740,
    ISO 5167-1, 2, 3 and 4, ISO/TR15377
    MI 3213
    STO 5.2
    V-cone
    Wet gas (De Leeuw, Reader-Harris)