Try searching by key words, order- or product code or serial number e.g. “CM442” or “Technical information”
Enter at least 2 characters to start the search.

Endress+Hauser wins Hermes Award

Hannover Messe recognizes the world’s first self-calibrating thermometer: iTHERM TrustSens

Publication date: 23.04.2018

The compact thermometer iTHERM TrustSens has been designed especially for hygienic and aseptic applications in the food & beverage and life sciences industries. With automated and fully traceable self-calibration during production, the sensor eliminates the risk of undetected non-conformities, resulting in maximum product safety and process efficiency. The integrated Heartbeat Technology additionally allows for continuous device diagnostics and verification without interruption of the process.

Developers used physics phenomenon

iTHERM TrustSens relies on an integrated reference sensor. The developers used the so-called Curie point physics principle, in which the magnetic properties of a material abruptly change at a specific temperature point. This point is determined for the reference sensor.

As soon as the temperature falls below this value, following a steam sterilization for example, the primary sensor calibrates itself against the reference. Since the Curie point remains constant, the reference sensor as a master provides a stable comparison value.

The probe thus calibrates itself each time the system is cleaned or sterilized as is usual in processes in the food & beverage and life science industries. The added value for customers is huge. Large systems often include hundreds of temperature sensors that have to be calibrated several times a year. To date, this has required stopping the process and removing the instruments. iTHERM TrustSens omits that.

Sensor technology for the IIoT

“The award-winning product makes a major contribution to the deployment of the Industrial Internet of Things throughout the process industry,” said Jochen Köckler, CEO of Deutsche Messe. The award was presented at the opening of Hannover Messe 2018 in front of many guests, among them Germany’s Chancellor Angela Merkel. The Hermes Award is one of the most respected technology contests worldwide and recognizes products and processes characterized by innovation, efficiency and application benefits.

iTHERM TrustSens will be on show at Hannover Messe 2018 (23–27 April 2018) at the Endress+Hauser booth (hall 11, booth C43).

View our video about the iTHERM TrustSens technology on YouTube.

Read more about similar topics:

Downloads

    EH_2018-04-23_Hermes_Award_for_TrustSens.zip

Press list

Receive the next press releases and news directly in your mailbox. Stay up to date by subscribing to the Endress+Hauser press list.

Endress+Hauser press list

Endress+Hauser regularly sends out press releases on current topics and company information to media professionals.

Select the topics you are interested in:  *
Select the industries you are interested in: *

Personal Data


Fields marked with * are required. You will receive an email with a confirmation of your subscription. The information enlisted is voluntary and your data will only be used for personalizing your newsletters and not be passed onto any third party. For statistical reasons we will perform anonymous link tracking.

Contact