Radiometric expertise
Your first choice for Radiometric Measurement
Dealing with Radiometric measurement points requires a knowledgeable partner. Endress+Hauser has over 47 years’ experience with radiometric level, and density instrumentation. We have the application experience to help you through the full life cycle including sizing, installation, commissioning, operation, service and source disposal.
Benefits
Complete sizing and application support
28 technicians trained and authorized to work on fixed nuclear gauges
10 full-time associates fully trained and licensed as Radiation Safety Officers
CNSC application support to help you get the required documentation quickly and efficiently
Calibration services for level, density or profiling applications
Endress+Hauser Radiometric Equipment
Every application is sized to provide both safety and a dependable measuring point offering long life. Our scintillator technology is highly sensitive and allows the use of lower sized sources. This provides higher safety and allows for backwards integration with decaying sources. All of our Source holders are classified as type A packaging to eliminate the requirement for specialized crating and to ensure safety during transport.
Long-term Measurement Stability
Endress+Hauser temperature compensation and aging compensation set us apart from our competitors. Continuous adjustment of the photomultiplier is done to match the known “Pulse Spectrum” of the detector tube material. This allows for complete stability even with large temperature swings or source decay overtime.
Gamma Modulator
Gamma modulator provides isolation from background radiation that occurs on sites when welds are being X-rayed, other close sources or when dealing with a radiating product. The modulator allows for differentiation of the source radiation from any in the background, while providing the highest degree of availability and reliability in radiometric instrumentation.
Downloads
-
EHgammaPI13.pdf
Language:
English
File size:
323.8 KB
File name:
EHgammaPI13.pdf
-
EHgammaPIfr13.pdf
Language:
French
File size:
322.1 KB
File name:
EHgammaPIfr13.pdf