©Endress+Hauser
Successor
Metric RTD/TC direct contact thermometer for a wide range of industrial applications
Read more
Fundamental metric RTD/TC direct contact thermometer for a wide range of industrial applications
Read more
Simple products
Easy to select, install and operate
Technical excellence
Simplicity
Standard products
Reliable, robust and low-maintenance
Technical excellence
Simplicity
High-end products
Highly functional and convenient
Technical excellence
Simplicity
Specialized products
Designed for demanding applications
Technical excellence
Simplicity
FLEX selections
Technical excellence
Simplicity
Fundamental selection
Meet your basic measurement needs
Technical excellence
Simplicity
Lean selection
Handle your core processes easily
Technical excellence
Simplicity
Extended selection
Optimize your processes with innovative technologies
Technical excellence
Simplicity
Xpert selection
Master your most challenging applications
Technical excellence
Simplicity
Characteristic / Application
S.A. Style universal range of application usable with or without a thermowell
Thermowell / protection tube
to use with or without thermowell (can be ordered separately)
Insert / probe
mineral insulated (MI), flexible
Max. immersion length on request
up to 90.000 mm (3.543,31'')
Material protection tube/ thermowell
1.4401 (316) 1.4841 (310) Alloy 600 (2.4816)
Process connection
Fixed thread: NPT 1/4" NPT 1/2" G1/2" Adjustable compression fitting: NPT 1/8" NPT 1/4" NPT 3/8" NPT 1/2" G1/2"
Operating temperature range
Type J: -210 ...760 °C (-346 ...1.400 °F) Type K: -270 ...1.100 °C (-454 ...2.012 °F) Type N: -270 ...1.100 °C (-454 ...2.012 °F) Type T: -270 ...400 °C (-454 ...725 °F)
Max. process pressure (static)
at 20 °C: 10 bar (150 psi) without thermowell
Accuracy
class 1 acc. to IEC 60584
Response time
depending on configuration
Integration head transmitter
yes (4 ... 20 mA; HART; PROFIBUS PA; FOUNDATION FIELDBUS)
Certification
EN10204 3.1 Material traceability
1 documents
Technical Information
TLSC1 thermocouple sensor, South African style
Fixed insert, adjustable or fixed fitting Assembly with threaded process connection and terminal head
EN
09/07/2014
23/11/2012
21/06/2011
Language:
English
Version:
09/07/2014
File size:
856.4 KB
File name:
TI00155ren_0314.pdf
Search spare parts by number in drawing
60 spare parts & accessories
60 spare parts & accessories
60 spare parts & accessories
Fixing kit cpl. TMT8x/7x (european)
iTEMP TMT181, Head Transmitter PCP
iTEMP TMT84, Transmitter PA
iTEMP TMT85, Transmitter FF
iTEMP TMT82, Transmitter HART
iTEMP TMT84, Transmitter PA
iTEMP TMT85, Transmitter FF
iTEMP TMT82, Transmitter HART
Display Unit Head Transmitter
Drawing number
Order code
B
TID10-
iTEMP TMT182, Head Transmitter HART
iTEMP TMT82, Transmitter HART
Readwin 2000 Operation + Read. software
Spare part set for TMT181/187/188/182
We value your privacy
We use cookies to enhance your browsing experience, collect statistics to optimize site functionality, and deliver tailored advertisements or content.
By selecting "Accept all", you consent to our use of cookies.
For further details please review our privacy policy .
Customize
Accept only essential
Accept all