

This product is not available in this market.
Please contact your Endress+Hauser sales partner for any further questions.
Specs at a glance
-
Input
NAMUR
blocking: < 1,2 mA
conducting: > 2,1 mA -
Output
relay contact
-
Power Supply
20...250 V AC/DC
Field of application
The NAMUR isolating amplifier is designed for safe operation of proximity switches according to EN 60947-5-6 (NAMUR) as well as open and mechanical contacts with resistive coupling elements. It has a universal power supply (24 to 230 V AC/DC) and one relay output (changeover) per channel. The device is approved for intrinsically safe (Ex i) circuits up to zone 0 (gas) and zone 20 (dust) in the Ex area. RLN42 can be used in safety equipment up to SIL 2 in accordance with IEC 61508.
Isolating amplifier for binary switch signals
Wide-range power supply (24 to 230 V AC/DC)
Input for proximity sensors acc. to NAMUR (EN 60947-5-6); floating contacts or contacts with resistance circuit
Monitoring of input circuits for line faults such as line break and short-circuit (LFD), disengageable
Output-side relay contacts as signal output, direction of action can be selected via DIP switches
Ambient temperatures -40 to 60 °C (-40 to 140 °F)
Installation in hazardous areas zone 2 / div 2
Benefits
-
Simple and fast wiring with pluggable terminals
-
Suited for use in safety instrumented systems up to SIL 2 (IEC 61508)
-
Compact housing width with 17.5 mm (0.69 in) for efficient use of space
-
Galvanic 3-way isolation
Fundamental selection
-
Simple products
- Easy to select, install and operate
Technical excellence
Simplicity

-
Standard products
- Reliable, robust and low-maintenance
Technical excellence
Simplicity
-
Specialized products
- Designed for demanding applications
Technical excellence
Simplicity
Variable
FLEX selections | Technical excellence | Simplicity |
---|---|---|
Fundamental selection Meet your basic measurement needs |
Technical excellence
|
Simplicity
|
Lean selection Handle your core processes easily |
Technical excellence
|
Simplicity
|
Extended selection Optimize your processes with innovative technologies |
Technical excellence
|
Simplicity
|
Xpert selection Master your most challenging applications |
Technical excellence
|
Simplicity
Variable |
-
-
Technical Information (TI)
RLN42
NAMUR isolating amplifier
EN 16/09/202106/05/2021Language:
English
Version:
16/09/2021
File size:
1020.3 KB
File name:
TI01565KEN_0221.pdf
-
-
-
Operating Instruction (BA)
RLN42
Two-channel NAMUR isolating amplifier with universal power supply and
relay signal outputEN 16/09/202106/05/2021Language:
English
Version:
16/09/2021
File size:
1.5 MB
File name:
BA02065KEN_0221.pdf
-
-
-
Short Instruction (KA)
KA RLN42
Two-channel NAMUR isolating amplifier with 24 to 230 V<sub>AC/DC
</sub> universal power supply and relay signal outputEN 26/12/202216/09/202106/05/2021Language:
English
Version:
26/12/2022
File size:
537.1 KB
File name:
KA01482KEN_0322-00.pdf
-
-
-
Ex Safety Instruction (XA)
RLN42 NAMUR CONTROL / INSTALLATION DRAWING for explosionhazardous areas according to Directive 2014/34/EU (ATEX)
ATEX/UKCA: ATEX II (1) G [Ex ia Ga] IIC, II (1) D [Ex ia Da] IIIC,
II3(1) G
Ex ec nC [ia Ga] IIC T4 Gc
IECEx: [Ex ia Ga]
IIC, [Ex ia Da] IIIC, Ex ec nC [ia Ga] IIC T4 GcEN 21/06/202329/09/202221/07/202109/03/2021Language:
English
Version:
21/06/2023
File size:
1.7 MB
File name:
XA02473K09A2_0423.pdf
-
-
-
Special Documentation (SD)
Device viewer
Technical documentation in other languages
Language:
English
Version:
14/07/2021
File size:
478.5 KB
File name:
SD02429R09EN_0121.pdf
-
-
-
Functional Safety (FY)
RLN22, RLN42
NAMUR isolating amplifier with relay signal output
EN 30/11/202115/01/2021Language:
English
Version:
30/11/2021
File size:
2.1 MB
File name:
FY01035KEN_0221-00.pdf
-
-
-
Fields of Activities (FA)
コンポーネントカタログ
HAW562-
HAW569-
MS20-
MS21-
RA33-
RB223-
RDL10-
READWIN-
RH33-
RIA14-
RIA15-
RIA16-
RIA45-
RIA452-
RIA46-
RID14-
RID16-
RID261-
RLN22-
RLN42-
RMA42-
RMC621-
RMS621-
RN22-
RN221N-
RN42-
RNB22-
RNF22-
RNO22-
RS33-
RSG30-
RSG35-
RSG40-
RSG45-
RXO20Language:
Japanese
Version:
29/08/2022
File size:
11.7 MB
File name:
Fa00016k33ja_2019.pdf
-
-
-
Fields of Activities (FA)
시스템 제품 및 데이터 관리자 - 시그널 루프 구성 솔루션
시스템 제품 및 데이터 관리자 - 시그널 루프 구성 솔루션
Language:
Korean
Version:
12/03/2024
File size:
3.8 MB
File name:
FA00016K46KO.pdf
-
-
-
Fields of Activities (FA)
Systemprodukte und Datenmanager
Lösungen zur Komplettierung der Messstelle
Anzeiger, Interfacegeräte, Überspannungsschutz, Energie- und
Applikationsmanager,
Datenmanager, Bildschirmschreiber und
Softwarepakete für die ProzessautomatisierungLanguage:
German
Version:
17/05/2023
File size:
14.5 MB
File name:
FA00016KDE_2323_online.pdf
-
-
-
Fields of Activities (FA)
System Products and Data Managers
Solutions for the loop
Indicators, interface devices, surge arresters, energy and application
managers, data managers, paper
less recorders and associated
software packages for process automationLanguage:
English
Version:
17/05/2023
File size:
14.5 MB
File name:
FA00016KEN_2323_online.pdf
-