
Specs at a glance
-
Output
24...28 V DC
-
Power Supply
100…240 V AC/DC
Field of application
The RNB22 is a compact, high-efficiency primary switch mode power supply for DIN rail interface systems. It delivers a reliable, single-phase, 24 VDC / 2.5 A output and runs on a wide-range input from 100 to 240 VAC / 110 to 250 VDC, with a dynamic and static boost of 5 A and 3.125 A respectively.
When run in parallel with the RNF22 error message module, the RNB22 provides redundancy, increased capacity, as well as function monitoring to report critical operating states before errors occur.
High-efficiency 24 VDC / 2.5 A power supply with low power dissipation
Parallel mode with RNF22 for redundancy
Suited for decentralized applications or remote cabinets
Compact housing efficient use of space in control cabinets
Low heat dissipation, no lateral clearance required
Ambient temperature range: –25 to 70 °C (–13 to 158 °F)
Benefits
-
Safe and reliable, single-phase output in the power range up to 100 W
-
Smart system function monitoring for fault prevention for high system availability
-
Powerful reserve capacity for lower power ranges
-
Transient surge protection, short-circuit proof, no-load proof
-
Tool-free installation, suited for vertical or horizontal mounting
Fundamental selection
-
Simple products
- Easy to select, install and operate
Technical excellence
Simplicity

-
Standard products
- Reliable, robust and low-maintenance
Technical excellence
Simplicity
-
Specialized products
- Designed for demanding applications
Technical excellence
Simplicity
Variable
FLEX selections | Technical excellence | Simplicity |
---|---|---|
Fundamental selection Meet your basic measurement needs |
Technical excellence
|
Simplicity
|
Lean selection Handle your core processes easily |
Technical excellence
|
Simplicity
|
Extended selection Optimize your processes with innovative technologies |
Technical excellence
|
Simplicity
|
Xpert selection Master your most challenging applications |
Technical excellence
|
Simplicity
Variable |
Predecessor
-
-
Technical Information (TI)
RNB22
System power supply unit 24 V DC / 2.5 A
EN 03/05/2021Language:
English
Version:
03/05/2021
File size:
1 MB
File name:
TI01585KEN_0121.pdf
-
-
-
Operating Instruction (BA)
RNB22 System Power Supply for RxLine Interfaces
RNB22 System Power Supply for Rx-Line Interfaces
Included languages: DE+EN+FR+IT+TR+PT+ES+PL+ZH+RUEN 24/03/2021Language:
English
Version:
24/03/2021
File size:
898.2 KB
File name:
BA02055K09A2_0120.pdf
-
-
-
Special Documentation (SD)
Device viewer
Technical documentation in other languages
Language:
English
Version:
14/07/2021
File size:
478.5 KB
File name:
SD02429R09EN_0121.pdf
-
-
-
Fields of Activities (FA)
コンポーネントカタログ
HAW562-
HAW569-
MS20-
MS21-
RA33-
RB223-
RDL10-
READWIN-
RH33-
RIA14-
RIA15-
RIA16-
RIA45-
RIA452-
RIA46-
RID14-
RID16-
RID261-
RLN22-
RLN42-
RMA42-
RMC621-
RMS621-
RN22-
RN221N-
RN42-
RNB22-
RNF22-
RNO22-
RS33-
RSG30-
RSG35-
RSG40-
RSG45-
RXO20Language:
Japanese
Version:
29/08/2022
File size:
11.7 MB
File name:
Fa00016k33ja_2019.pdf
-
-
-
Fields of Activities (FA)
시스템 제품 및 데이터 관리자 - 시그널 루프 구성 솔루션
시스템 제품 및 데이터 관리자 - 시그널 루프 구성 솔루션
Language:
Korean
Version:
12/03/2024
File size:
3.8 MB
File name:
FA00016K46KO.pdf
-
-
-
Fields of Activities (FA)
System Products and Data Managers
Solutions for the loop
Indicators, interface devices, surge arresters, energy and application
managers, data managers, paper
less recorders and associated
software packages for process automationLanguage:
English
Version:
17/05/2023
File size:
14.5 MB
File name:
FA00016KEN_2323_online.pdf
-
-
-
Innovation (IN)
RN 시리즈 - 신뢰할 수 있는 신호 처리 및 조절 보장
RN시리즈 - 신뢰할 수 있는 신호 처리 및 조절 보장
Language:
Korean
Version:
08/09/2021
File size:
1.3 MB
File name:
IN01216K09KO_0121.pdf
-
-
-
Innovation (IN)
Innovation brochure about the RN Series
RN Series - Reliable signal processing and conditioning
Language:
English
Version:
02/06/2023
File size:
3.9 MB
File name:
IN01216K09EN_02.23.pdf
-
-
-
Innovation (IN)
RN Series
Traitement et conditionnement fiable des signaux
Language:
French
Version:
08/09/2021
File size:
884.3 KB
File name:
IN01216K14FR_01.21-BD.pdf
-
-
-
Innovation (IN)
RN Series Zuverlässige Signalverarbeitung und -aufbereitung
Spannungsversorgungen, Speisetrenner und
Trennschaltverstärker für Sensoren und
analoge SignaleLanguage:
German
Version:
02/06/2023
File size:
3.9 MB
File name:
IN01216K09DE_02.23.pdf
-