![product picture of the process gas analyzer TRANSIC Extractive](/__image/a/10078613/k/2485e69b94613e2525b1313480934775aaca0afe/ar/1-1/w/344/t/jpg/b/ffffff/n/true/fn/TRANSIC_Extractive-ITRANEX-PP01.jpg)
Specs at a glance
-
Measured variables
O2
-
Measuring range
O2:
0 vol. % ... 5 vol. %
0 vol. % ... 25 vol. %
0 vol. % ... 100 % -
Ambient temperature range
-20 °C ... +60 °C
Can be expanded on the system side if necessary
Field of application
TRANSIC Extractive combines the benefits of a transmitter design with the flexibility of an extractive system, making it the ideal solution for monitoring O2 concentrations in plants and processes. The system uses state-of-the-art laser spectroscopy to perform reliable measurements even in difficult conditions. As a modular system, it can be adapted to different industry standards and virtually every application, and can even be used in hazardous areas or hygienic areas without any problems.
Inertization of tanks, pipings and lines
Storage, processing, and packaging of food, medicines, and other oxygen-sensitive substances
Device properties:
Compact design adapted to specific application conditions
Intuitive operation and easy installation
Can be combined with sample point switching
Flexible for virtually every application
Modular extension possible
Various Ex approvals available
Benefits
Reliable measurement results, even in difficult measuring conditions and in contaminated gases
Minimal maintenance work due to lean gas conditioner
Can be used in explosion-hazardous areas
Easy to use and install
Low operating costs
Xpert selection
-
Specialized products
- Designed for demanding applications
Technical excellence
Simplicity
Variable
![Xpert: Master your most challenging applications Xpert: Master your most challenging applications](/__image/a/9247233/k/60c65301e6a2e97c8a48a03e5c8328769c0cc273/ar/4-3/w/496/t/jpg/b/ffffff/fn/eh_2020-11_FLEX_segmentation_Visual_X_1250x300px.jpg)
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
Industry Solution (SO)
Chemicals, petrochemicals and refineries – solutions for the chemical processing industry
Endress+Hauser offers a broad product portfolio of continuous gas analyzers using state-of-the-art technologies.
Language:
English
Version:
01/01/2025
File size:
3.1 MB
File name:
8030415_SO_CPR_en_V1-0_2025.01_EHS.pdf
-
-
-
Competence Brochure (CP)
Emission Monitoring Solutions – broad instrument portfolio and longstanding experience
An overview brochure about emission monitoring, their measuring
principles and technologies, global requirements and services, a
selection guide and the measuring devices at a glanceLanguage:
English
Version:
01/01/2025
File size:
4.5 MB
File name:
8029975_CP_Emission_Monitoring_Solutions_en_V3-0_2025.01_EHS.pdf
-
-
-
Innovation (IN)
TRANSIC Extractive – oxygen measurement for many application
The TRANSIC Extractive modular analyzer system combines the benefits of the TRANSIC transmitter design with the flexibility of an
extractive analyzer system.Language:
English
Version:
01/01/2025
File size:
2.4 MB
File name:
8030064_IN_TRANSIC_Extractive_en_V1-0_2025.01_EHS.pdf
-