

Specs at a glance
-
Process temperature
4 to 40 °C (39 to 104 °F)
-
Process pressure
Unpressurized
Field of application
Liquiline System CAT820 provides clear samples directly from your process. Equipped with Memosens technology, it simplifies commissioning and supports predictive maintenance. Easy cleaning of the special membrane surface and tool-free maintenance reduce your operating costs. CAT820 can be combined with the modular Flexdip holder to facilitate adaption to your process. It is fully controlled by the Liquiline System analyzer, allowing perfect synchronization of your measuring point.
Liquiline System CAT820 is designed for:
Aeration basins and outlets of municipal and industrial wastewater treatment plants
Surface waters
Taking aqueous samples from industrial processes
Benefits
Fast commissioning and plug & play thanks to Memosens technology and user-friendly Liquiline operating concept
Cost-effective through tool-free maintenance and easy replacement of filter elements
Advanced diagnostics with remote access for increased process safety
-
Optional back-flush function for extended maintenance intervals and minimized effort
Various mounting options for perfect fit to the application
Predecessor
-
Standard products
- Reliable, robust and low-maintenance
Technical excellence
Simplicity
-
Specialized products
- Designed for demanding applications
Technical excellence
Simplicity
Variable
FLEX selections | Technical excellence | Simplicity |
---|---|---|
Fundamental selection Meet your basic measurement needs |
Technical excellence
|
Simplicity
|
Lean selection Handle your core processes easily |
Technical excellence
|
Simplicity
|
Extended selection Optimize your processes with innovative technologies |
Technical excellence
|
Simplicity
|
Xpert selection Master your most challenging applications |
Technical excellence
|
Simplicity
Variable |
-
-
Technical Information (TI)
Liquiline System CAT820 Technical Information
Automatic sample conditioning system for supplying process measuring
devices with filtered sample from sludge activation, secondary
clarification or surface waterEN 23/02/201631/03/2014Language:
English
Version:
23/02/2016
File size:
2.2 MB
File name:
TI01131CEN_0216.pdf
-
-
-
Operating Instruction (BA)
Liquiline System CAT820
Automatic sample conditioning system for supplying process measuring
devices with filtered sample from sludge activation, secondary
clarification or surface waterEN 08/07/202128/07/201615/05/2014Language:
English
Version:
08/07/2021
File size:
2.8 MB
File name:
BA01274CEN_0321.pdf
-
-
-
Installation Instructions (EA)
Kit Mastbefestigung Post mounting kit 71096920 Installation Instructions
Kit Mastbefestigung
EN 28/02/201711/06/201431/12/2011Language:
English
Version:
28/02/2017
File size:
659.1 KB
File name:
EA00010CA2_0317.pdf
-
-
-
Installation Instructions (EA)
EA CA8x / CAT8xx
Hose connector
EN 13/02/2025Language:
English
Version:
13/02/2025
File size:
1.8 MB
File name:
EA01522CEN_0125-00.pdf
-
-
-
Competence Brochure (CP)
Gestion globale de vos eaux usées
Gestion globale de vos eaux usées
Quels sont vos défis ?Language:
French
Version:
17/10/2022
File size:
5.2 MB
File name:
Endress_Hauser_gestion_globale_de_vos_eaux_us�es.pdf
-
-
-
Competence Brochure (CP)
Aus Freude an gutem Wasser
Frische Ideen für Wasserwerke, Verteilernetze, Oberflächenwasser und
IndustrieanlagenLanguage:
German
Version:
14/07/2023
File size:
2.1 MB
File name:
CP01335CDE_0223_Kompetenz in Wasser.pdf
-
-
-
Competence Brochure (CP)
Volledig beheer van uw afvalwater
Volledig beheer van uw afvalwater
Welke uitdagingen heeft u ?Language:
Dutch
Version:
17/10/2022
File size:
7.6 MB
File name:
Endress_Hauser_volledig beheer van uw afvalwater.pdf
-
-
-
Competence Brochure (CP)
For the love of quality water
Fresh ideas for waterworks, distribution networks, surface waters and
industrial plants.Language:
English
Version:
14/07/2023
File size:
2 MB
File name:
CP01335CEN_0223_Competence in water_LoRes.pdf
-
-
-
Case Study (CS)
En conformité avec la directive-cadre UE sur l‘eau et la loi WHG (loi fédérale allemande sur l’eau)
Élimination sûre et facile du phosphate
Language:
French
Version:
29/01/2024
File size:
322.2 KB
File name:
CS01732SFR - KA Breuberg.pdf
-
-
-
Case Study (CS)
Optimierte Diagnose und Wartung mit "Connected Support"
Kläranlagen testen den CA80-Analysator mit Cloud-basierter Support-Plat.
Language:
German
Version:
16/08/2021
File size:
880.5 KB
File name:
CS01624H11DE_0120_EGLV_Smart-Support-Connect_web.pdf
-