©Endress+Hauser
©Endress+Hauser
-
Successor
-
Sterilizable assembly for the life sciences and food & beverage industries
-
Simple products
-
Easy to select, install and operate
Technical excellence
Simplicity
-
Standard products
-
Reliable, robust and low-maintenance
Technical excellence
Simplicity
-
High-end products
-
Highly functional and convenient
Technical excellence
Simplicity
-
Specialized products
-
Designed for demanding applications
Technical excellence
Simplicity
FLEX selections |
Technical excellence |
Simplicity |
Fundamental selection
Meet your basic measurement needs
|
Technical excellence
|
Simplicity
|
Lean selection
Handle your core processes easily
|
Technical excellence
|
Simplicity
|
Extended selection
Optimize your processes with innovative technologies
|
Technical excellence
|
Simplicity
|
Xpert selection
Master your most challenging applications
|
Technical excellence
|
Simplicity
|
-
Application
Food, pharmaceuticals, process
-
-
Characteristic
Open and closed tank, piping (min. DN80)
-
Design
- hygienic style - manual or pneumatic, can be fully automated with CPC30 / 310 - integrated rinse chamber (Z-shape) with connection G1/4" or NPT1/4".
-
Material
Holder: stainless steel 1.4435Sealing : different materials (FDA) available.
-
Dimension
Immersion depth: 48 - 102mm
(1.87 inch -3.97 inch)
-
Process temperature
max. 80 or 140°C
(176°F or 284°F)
-
Process pressure
max. 4/6 or 10 bar
(58 psi/87 psi or 145 psi)
-
Connection
DN25 thread adapter nut, Triclamp, Varivent, APV, dairy fitting DN50, process connection DN50/PN10, process connection ASME 2"/150 lbs
-
Additional certifications
- 3.1.B EN 10204- 3A / EHEDG (inline steam sterilisability + cleanability)
-
Application
Food, pharmaceuticals, process
-
-
Characteristic
Open and closed tank, piping (min. DN80)
-
Design
- hygienic style- manual or pneumatic, can be fully automated with CPC30 / 300.- integrated rinse chamber (Z-shape) with connection G1/4" or NPT1/4".
-
Material
Holder : stainless steel 1.4435Sealing : different materials (FDA) available.
-
Dimension
Immersion deepth : 48 - 102mm
-
-
-
Connection
DN25 thread adapter nut, Triclamp, Varivent, APV, dairy fitting DN50, flange DN50/PN10, flange ASME 2"/150lbs
-
Additional certifications
- 3.1.B EN 10204- 3A / EHEDG (inline steam sterilisability+cleanability)
-
Application
Food, pharmaceuticals, process
-
Characteristic
- Retractable holder- Open and closed tank, piping (min. DN80)
-
Design
- hygienic style- manual or pneumatic, can be fully automated with CPC30 / 300.- integrated rinse chamber (Z-shape) with connection G1/4" or NPT1/4".
-
Material
Holder : stainless steel 1.4435Sealing : different materials (FDA) available.
-
Dimension
Immersion depth : 48 - 102mm
(1.87inch -3.97inch)
-
Process temperature
max. 80 or 140°C
(176°F or 284°F)
-
Process pressure
max. 4/6 or 10bar
(58psi/87psi or 145psi)
-
Connection
DN25 thread adapter nut, Triclamp, Varivent, APV, dairy fitting DN50, flange DN50/PN10, flange ASME 2"/150lbs
-
Additional certifications
- 3.1.B EN 10204- 3A / EHEDG (inline steam sterilisability+cleanability)
4 documents
-
Technical Information
Cleanfit H CPA475
Retractable assembly for pH, ORP measurement under sterile conditions
|
EN
|
|
Select other language
|
19/04/2012
|
|
|
|
01/07/2007
|
|
|
|
01/12/2004
|
|
|
|
01/02/2001
|
|
|
|
Language:
|
English
|
Version:
|
19/04/2012
|
File size:
|
798 KB
|
File name:
|
TI00240CEN_1312.pdf
|
-
Technical Information Topcal S CPC310
Fully automatic measuring, cleaning and calibration system in hazardous
and non-hazardous areas
|
EN
|
|
Select other language
|
22/07/2015
|
|
|
|
01/07/2006
|
|
|
|
Language:
|
English
|
Version:
|
22/07/2015
|
File size:
|
2 MB
|
File name:
|
TI00404CEN_1315.pdf
|
-
Operating Instructions
Cleanfit H CPA475
Retractable assembly for pH, ORP measurement under sterile conditions
|
EN
|
|
Select other language
|
19/04/2012
|
|
|
|
30/04/2009
|
|
|
|
01/05/2005
|
|
|
|
01/07/2003
|
|
|
|
01/02/2001
|
|
|
|
Language:
|
English
|
Version:
|
19/04/2012
|
File size:
|
1 MB
|
File name:
|
BA00240CEN_1312.pdf
|
-
SD CleanFit Servicekits / Spare part kits
CleanFit Wechselarmaturen / Retractable assemblies
|
EN
|
|
Select other language
|
01/07/2003
|
|
|
|
Language:
|
English
|
Version:
|
01/07/2003
|
File size:
|
1.6 MB
|
File name:
|
Sd096ca2.pdf
|
Search spare parts by number in drawing
32 spare parts & accessories
32 spare parts
32 accessories
-
-
KIT CPA475 piston gel hand
-
KIT CPA471/472 retr.pipe Gel hand short
-
KIT CPA 471/472 retr.pipe Gel pn.short
-
KIT CPA471 cylinder ss short
-
KIT CPA475 electrode guide compl. G11/4"
-
KIT CPA475 electrode guide complete
-
KIT CPA475 APV connection
-
KIT CPA475 VARIVENT connection
-
KIT CPA475 dairy fitting DN50
-
KIT CPA475 Tri Clamp 2" connection
-
KIT CPA475 flange DN50 connection
-
KIT CPA475 flange ANSI 2" connection
-
KIT CPA475 rinse housing M G1/4"
-
KIT CPA475 rinse housing G11/4" M G1/4"
-
O-Ring set EPDM for CPA475
-
O-Ring set EPDM for CPA475
-
O-Ring set FPM (Viton) for CPA475
-
-
CPA471...5 all seals w/o medium contact
-
Pneum. proxim. switches f.retrofitting
-
KIT CPA47x electr. proxim.switches
-
KIT CPA47X: Throttel check valve
-
Splash protection cap for assemblies
-
Protective sleeve wide f. KCl-electr.
-
Protective pipe short f.process assembly
-
Kit CPA471/472/475: Retr. pipe KCl pneum
-
Kit CPA471/472/475:Retr. pipe KCl manual
-
Kit CPA475: Hubrohr KCl Hand G11/4"
-
KIT CPA47x:stop bolt with handle (1 pc.)
-
KIT CPA47x pneu.connection G1/8 AD6 10p
-
Kit Sensor output interface
We value your privacy
We use cookies to enhance your browsing experience, collect statistics to optimize site functionality, and deliver tailored advertisements or content.
By selecting "Accept all", you consent to our use of cookies.
For further details please review our privacy policy .