©Endress+Hauser
©Endress+Hauser
-
Successor
-
Flexible process assembly for the water & wastewater and chemical industries
-
Simple products
-
Easy to select, install and operate
Technical excellence
Simplicity
-
Standard products
-
Reliable, robust and low-maintenance
Technical excellence
Simplicity
-
High-end products
-
Highly functional and convenient
Technical excellence
Simplicity
-
Specialized products
-
Designed for demanding applications
Technical excellence
Simplicity
FLEX selections |
Technical excellence |
Simplicity |
Fundamental selection
Meet your basic measurement needs
|
Technical excellence
|
Simplicity
|
Lean selection
Handle your core processes easily
|
Technical excellence
|
Simplicity
|
Extended selection
Optimize your processes with innovative technologies
|
Technical excellence
|
Simplicity
|
Xpert selection
Master your most challenging applications
|
Technical excellence
|
Simplicity
|
-
Application
Water, waste water, process
-
-
Characteristic
Open and closed tank, piping (min. DN80)
-
Design
- manual or pneumatic, can be fully automated with CPC30 / 310 - integrated rinse chamber with connection G1/4" or NPT1/4".
-
Material
Assembly: Stainless steel 1.4404 Sealing : different material available
-
Dimension
Immersion depth: 66 - 208 mm
(2.57 inch - 8.11 inch)
-
Process temperature
max. 80 bzw. 140°C
(176°F or 284°F)
-
Process pressure
max. 4,6 / 10 bar
(58 psi, 87 psi or 145 psi)
-
Connection
DN25 thread adapter nut, Triclamp, Varivent, APV, dairy fitting DN50.
-
Additional certifications
-
Application
Water, waste water, process
-
-
Characteristic
Open and closed tank, piping (min. DN80)
-
Design
- manual or pneumatic, can be fully automated with CPC30 / 300.- integrated rinse chamber with connection G1/4" or NPT1/4".
-
Material
Holder : Stainless steel 1.4404Sealing : different material available
-
Dimension
Immersion deepth : 66 - 208mm
-
-
-
Connection
DN25 thread adapter nut, Triclamp, Varivent, APV, dairy fitting DN50.
-
Additional certifications
-
Application
Water, waste water, process
-
Characteristic
Retractable holder.Open and closed tank, piping (min. DN80)
-
Design
- manual or pneumatic, can be fully automated with CPC30 / 300.- integrated rinse chamber with connection G1/4" or NPT1/4".
-
Material
Holder : Stainless steel 1.4404Sealing : different material available
-
Dimension
Immersion depth : 66 - 208mm
( 2.57inch - 8.11inch)
-
Process temperature
max. 80 bzw.140°C
( 176°F or 284°F)
-
Process pressure
max. 4,6 bzw.10bar
( 58psi, 87psi or 145psi)
-
Connection
DN25 thread adapter nut, Triclamp, Varivent, APV, dairy fitting DN50.
-
Additional certifications
4 documents
-
Technical Information Cleanfit CPA471
Assembly
|
EN
|
|
|
27/02/2012
|
|
|
|
01/10/2007
|
|
|
|
01/06/2002
|
|
|
|
Language:
|
English
|
Version:
|
27/02/2012
|
File size:
|
870.5 KB
|
File name:
|
TI217CEN_1312.pdf
|
-
Technical Information Topcal S CPC310
Fully automatic measuring, cleaning and calibration system in hazardous
and non-hazardous areas
|
EN
|
|
|
22/07/2015
|
|
|
|
01/07/2006
|
|
|
|
Language:
|
English
|
Version:
|
22/07/2015
|
File size:
|
2 MB
|
File name:
|
TI00404CEN_1315.pdf
|
-
Operating Instructions CleanFit P CPA471
Retractable Process Assembly
|
EN
|
|
|
27/02/2012
|
|
|
|
01/12/2007
|
|
|
|
01/07/2003
|
|
|
|
01/03/2000
|
|
|
|
Language:
|
English
|
Version:
|
27/02/2012
|
File size:
|
1.2 MB
|
File name:
|
BA217CEN_1312.pdf
|
-
SD CleanFit Servicekits / Spare part kits
CleanFit Wechselarmaturen / Retractable assemblies
Language:
|
English
|
Version:
|
01/07/2003
|
File size:
|
1.6 MB
|
File name:
|
Sd096ca2.pdf
|
Search spare parts by number in drawing
60 spare parts & accessories
60 spare parts & accessories
60 spare parts & accessories
-
Texts from BDIH missing (71217183)
-
KIT CPA471/472 pipe KCLpneum. short
-
KIT CPA471/472 pipe KCL hand short
-
KitCPA471/472/475: Retr. p. KCl pneum
-
KitCPA471/472/475:Retr. p. KCl manual
-
KIT CPA471/472 retr.pipe Gel pn.short
-
KIT CPA471/472 shaft pneum long
-
KITCPA471/472 retr.pipe Gel hand shor
-
KIT CPA471/472 lift tube gel hand long
-
KIT CPA471 electr. guide compl. short
-
KITCPA471 electr. guide compl. long
-
KIT CPA47x pneu.connection G1/8 AD6 10p
-
KIT CPA47x:stop bolt with handle (1 pc.)
-
KIT CPA47x airflow throttle+dummyplug SS
-
KIT CPA47X: Throttel check valve
-
KIT CPA47x: sealing plug M12x1 (10 pcs.)
-
KITCPA471/472 cyl.screw M6x30 20 piec
-
KIT CPA471/472 cyl. screw M6x45 20 pcs.
-
KITCPA471rinse housing STA G11/4 O.SP
-
KITCPA471 rinsing housing STA G11/4
-
KITCPA471 rinse housing STA NPT1.0
-
KITCPA471 rinse housing STA NPT1 G1/8
-
KITCPA471 rinse housing stand. flange
-
KITCPA471rinse housing st.flange G1/8
-
KIT CPA471 rinse nozzleG1/8-G1/4 1set
-
KIT CPA471/472 cylinder PA short
-
Kit CPA471/472: PA cylinder long
-
KIT CPA471 cylinder ss short
-
KIT CPA471 long+474 short: Cylinder SS
-
Pneum. proxim. switches f.retrofitting
-
KIT CPA47x electr. proxim.switches
-
KITCPA471 flange DN50 w. raised face
-
KITCPA471 flange ANSI2 w. raised face
-
CPA471...5 all seals w/o medium contact
-
EPDM O-ring set, standard for CPA471
-
FPM O-ring set, standard for CPA471
-
Kalrez O-ring set, standard for CPA471
-
Splash protection cap for assemblies
-
Kit Sensor output interface
We value your privacy
We use cookies to enhance your browsing experience, collect statistics to optimize site functionality, and deliver tailored advertisements or content.
By selecting "Accept all", you consent to our use of cookies.
For further details please review our privacy policy .