
Field of application
The Nivotester FTL825 supplies the Liquiphant FailSafe FTL8x point level switch with direct voltage via a two-wire cable. At the same time, it analyzes the current values (4-20mA discrete) of the Liquiphant and returns a switching signal. The signal inputs of the Nivotester FTL825 are galvanically isolated from the mains and the output and can be ordered Safety-critical systems up to SIL3. For industries where redundant or diverse systems are either not recommended or not possible.
FailSafe point level switch unit for top hat rail mounting.
Ambient temperature: -20 to +60°C (-4 to +140°F)
International explosion protection certificates, overfill prevention WHG
Benefits
Use in safety systems requiring functional safety to SIL3 in accordance with
IEC 61508 Ed.2.0 /IEC 61511-1 / ISA 84-1Proof test: proof testing interval up to 12 years, Slave devices tested at the press of a button
For safety-critical systems up to SIL3 in the chemicals, petrochemicals and oil & gas industries
For applications where redundant or diverse systems are either not recommended or not possible, the longest possible test cycles are desirable, or proof tests are either not possible or only with great difficulty and expense
Integrated locking function (self-holding)
4 switching outputs (can be analyzed separately): 2 as level safety contacts based on the quiescent current principle for a redundant output signal, 1 x signaling contact (e.g. lamp),
1 x fault-signaling contact as changeover contact
Xpert selection
-
Specialized products
- Designed for demanding applications
Technical excellence
Simplicity
Variable

-
Standard products
- Reliable, robust and low-maintenance
Technical excellence
Simplicity
-
Specialized products
- Designed for demanding applications
Technical excellence
Simplicity
Variable
FLEX selections | Technical excellence | Simplicity |
---|---|---|
Fundamental selection Meet your basic measurement needs |
Technical excellence
|
Simplicity
|
Lean selection Handle your core processes easily |
Technical excellence
|
Simplicity
|
Extended selection Optimize your processes with innovative technologies |
Technical excellence
|
Simplicity
|
Xpert selection Master your most challenging applications |
Technical excellence
|
Simplicity
Variable |
-
-
Technical Information (TI)
Nivotester FailSafe FTL825 Technical Information
Point level switch
For Liquiphant FailSafe FTL80, FTL81 and
FTL85EN 16/07/2012Language:
English
Version:
16/07/2012
File size:
385.8 KB
File name:
TI01027FEN_0111.pdf
-
-
-
Operating Instruction (BA)
Nivotester FailSafe FTL825 Operating Instructions
Point level switch
For Liquiphant FailSafe FTL80, FTL81 and
FTL85EN 16/07/2012Language:
English
Version:
16/07/2012
File size:
694.9 KB
File name:
BA01038FEN_0111.pdf
-
-
-
Short Instruction (KA)
KA Nivotester FailSafe FTL825
Vibronic
EN 28/05/2024Language:
English
Version:
28/05/2024
File size:
346.5 KB
File name:
KA01713FEN_0124-00.pdf
-
-
-
Installation Instructions (EA)
Fuse on Nivotester FTL825 Installation instruction
Nivotester FTL825
EN 09/07/2012Language:
English
Version:
09/07/2012
File size:
315.4 KB
File name:
EA01031FA2_0112.pdf
-
-
-
Ex Safety Instruction (XA)
Nivotester FailSafe FTL825
[Ex ia Ga] IIC X
[Ex ia Da] IIIC XEN 18/01/202117/08/2016Language:
English
Version:
18/01/2021
File size:
335.7 KB
File name:
XA01539FEN_0221.pdf
-
-
-
Ex Safety Instruction (XA)
Nivotester FailSafe FTL825
ATEX:
II (1) G [Ex ia Ga] IIC
II (1) D [Ex ia Da] IIIC
IECEx:
[Ex ia Ga] IIC
[Ex ia Da] IIICEN 24/02/202017/02/202013/04/201611/02/201525/09/2014Language:
English
Version:
24/02/2020
File size:
1.1 MB
File name:
XA00603FEN_0620.pdf
-
-
-
Ex Safety Instruction (XA)
Nivotester FailSafe FTL825
Installation Drawing AIS + ANI
EN 23/03/202011/02/201508/01/2015Language:
English
Version:
23/03/2020
File size:
154.5 KB
File name:
XA00647FEN_0320.pdf
-
-
-
Ex Safety Instruction (XA)
Nivotester FailSafe FTL825
Control Drawing AIS + ANI
EN 23/03/202011/02/201516/07/2012Language:
English
Version:
23/03/2020
File size:
147.4 KB
File name:
XA00646FEN_0320.pdf
-
-
-
Ex Safety Instruction (XA)
Nivotester FailSafe FTL825
II (1) G [Ex ia Ga] IIC
II (1) D [Ex ia Da] IIICLanguage:
English
Version:
16/08/2021
File size:
421 KB
File name:
XA02610FEN_0121-00.pdf
-
-
-
Ex Safety Instruction (XA)
Nivotester FailSafe FTL825
[Ex ia Ga] IIC
[Ex ia Da] IIICEN 31/01/202323/03/202021/01/201901/08/2014Language:
English
Version:
31/01/2023
File size:
522.6 KB
File name:
XA00663FEN_0422-00.pdf
-