
This product is not available in this market.
Please contact your Endress+Hauser sales partner for any further questions.
Specs at a glance
-
Process temperature
-52°C...+450°C
(-61°F...+842°F) -
Process pressure / max. overpressure limit
Any
-
Main wetted parts
Non-contact
Field of application
The source container FQG74 is designed to reliably hold up to 20 internal radioactive sources with highest activities during radiometric measurements. Thanks to the robust and high shielding, the source container is easy to use in straight and bent dip tube.
The source container FQG74 is used in combination with a radiometric transmitter for point level detection, continuous level and multipoint density measurement. It is suitable for applications with long measuring ranges.
Oil & Gas
Density profile measurement in the separation process
Level control of the catalyst bed across different elevations in the reactor for the hydrocracking process
Petrochemical / Chemical
Level or multipoint density measurement in reactors of the PTA and Urea process
Benefits
Best-in-class safety (Type A approval) and radiation protection
Easy commissioning of the sources – the source position can be adjusted individually by independent ropes (maximal rope length: 30 meters)
High shielding ensures that no control areas are generally required and that installation in accessible areas is possible
A high versatility with different variants of the source container enables the use in multiple applications
Padlock for fixation the on/off switch position and to protect against theft
Xpert selection
-
Specialized products
- Designed for demanding applications
Technical excellence
Simplicity
Variable

-
Standard products
- Reliable, robust and low-maintenance
Technical excellence
Simplicity
-
Specialized products
- Designed for demanding applications
Technical excellence
Simplicity
Variable
FLEX selections | Technical excellence | Simplicity |
---|---|---|
Fundamental selection Meet your basic measurement needs |
Technical excellence
|
Simplicity
|
Lean selection Handle your core processes easily |
Technical excellence
|
Simplicity
|
Extended selection Optimize your processes with innovative technologies |
Technical excellence
|
Simplicity
|
Xpert selection Master your most challenging applications |
Technical excellence
|
Simplicity
Variable |
-
-
Technical Information (TI)
TI Source container FQG74
Radiometric level measurement
EN 16/12/202426/09/2024Language:
English
Version:
16/12/2024
File size:
2.3 MB
File name:
TI01798FEN_0424-00.pdf
-
-
-
Operating Instruction (BA)
BA Source container FQG74
Radiometric level measurement
EN 11/11/2024Language:
English
Version:
11/11/2024
File size:
33.5 MB
File name:
BA02365FEN_0324-00.pdf
-
-
-
Installation Instructions (EA)
EA Sight glass of the cover with seal
Source Container FQG74
EN 14/03/2025Language:
English
Version:
14/03/2025
File size:
756.8 KB
File name:
EA01508FEN_0124-00.pdf
-
-
-
Installation Instructions (EA)
EA Rope extension
Source Container FQG74
EN 14/03/2025Language:
English
Version:
14/03/2025
File size:
2.1 MB
File name:
EA01509FEN_0124-00.pdf
-
-
-
Installation Instructions (EA)
EA Seal set Shutter, hood, transportation lock
Source Container FQG74
EN 14/03/2025Language:
English
Version:
14/03/2025
File size:
1.7 MB
File name:
EA01512FEN_0124-00.pdf
-
-
-
Installation Instructions (EA)
EA Sight glasses of the shutter with seal
Source Container FQG74
EN 14/03/2025Language:
English
Version:
14/03/2025
File size:
712.8 KB
File name:
EA01506FEN_0124-00.pdf
-
-
-
Innovation (IN)
Innovation Brochure – Source container FQG74
The source holder for radiometric measurements in extreme applications.
Language:
English
Version:
13/03/2025
File size:
1.4 MB
File name:
IN01342F00EN0225.pdf
-
-
-
Manufacturer Declaration
Product family: Source container
Product root: FQG74-
Declaration number: HE_02009_01.24
Manufacturer specification: Radiometric measurementEN 10/02/2025Language:
English
Version:
10/02/2025
File size:
509.5 KB
File name:
HE_02009_01.24.pdf
-