Specs at a glance
-
Measured variables
Volumetric flow a. c., volume a. c., gas velocity, sound velocity
-
Measuring range
Gas velocity 0.3 ... 60 m/s
Depending on the nominal size of the pipe
Field of application
The FLOWSIC300 ultrasonic flowmeter features a unique combination of high quality components, large measuring range, simple installation, and low installation costs. It can be used anywhere where custody approval is not required: For internal measurements in the natural gas grid and with process measurements in the petrochemical industry. FLOWSIC300 incorporates proven technology and components of the rugged custody transfer quality gas flowmeters for custody transfer.
Gas flow measurement in non custody transfer applications
Control measurements in the field of natural gas transfer and storage
Internal measurements for balancing purposes
Device properties:
Modular flexible installation
Non-contact ultrasonic technology without pressure loss
Measuring range span greater than 100 : 1
Sensors can be replaced under pressure
Low sensitivity to pulsation and pressure regulator noise
Remote electronics (max. 15 m)
Bi-directional measurement with automated diagnostics
Benefits
Simple installation into existing pipelines
Efficient solution, especially for pipe diameters over 12 inches, thanks to installation onto existing pipelines and without need for a meter body
Reduced acquisition costs – the sensor extraction tool can be used for multiple devices
Low maintenance, wear and no deterioration
Low operating costs thanks to automated diagnostics and condition-based maintenance
Suitable for installation in underground compartments via remote electronics and sensors with enclosure rating IP 68
Xpert selection
-
Specialized products
- Designed for demanding applications
Technical excellence
Simplicity
Variable
-
Standard products
- Reliable, robust and low-maintenance
Technical excellence
Simplicity
-
Specialized products
- Designed for demanding applications
Technical excellence
Simplicity
Variable
FLEX selections | Technical excellence | Simplicity |
---|---|---|
Fundamental selection Meet your basic measurement needs |
Technical excellence
|
Simplicity
|
Lean selection Handle your core processes easily |
Technical excellence
|
Simplicity
|
Extended selection Optimize your processes with innovative technologies |
Technical excellence
|
Simplicity
|
Xpert selection Master your most challenging applications |
Technical excellence
|
Simplicity
Variable |
-
-
Industry Solution (SO)
Oil and gas – solutions for the oil and gas industry
Endress+Hauser offers the best solutions through a huge range of products and systems to measure and perform even under the most
rigorous operating conditions.Language:
English
Version:
01/01/2025
File size:
3.3 MB
File name:
8030418_SO_Ol_and_Gas_en_ V1-0_2025.01_EHS.pdf
-
-
-
Competence Brochure (CP)
FLOWSIC flow meters and instruments
Precise quantity measurement for accurate billing and process control
Language:
English
Version:
18/12/2024
File size:
3.1 MB
File name:
8030079_CP_Flow_meters_en_V1-0_2025.01_EHS.pdf
-
-
-
Innovation (IN)
FLOWSIC300 – Non-custody transfer measurement and process monitoring
The FLOWSIC300 ultrasonic flowmeter features a unique combination of high quality components, large measuring range, simple
installation and low installation costs.Language:
English
Version:
01/01/2025
File size:
2.6 MB
File name:
8029946_IN_FLOWSIC300_en_V4-0_2025.01_EHS.pdf
-
-
-
Application software
FLOWgate
Software for configuration and parameterization of FLOWSIC ultrasonic flowmeter
Language:
Language neutral
Version:
11/11/2024
File size:
430 MB
File name:
FLOWgate
-