©Endress+Hauser
Proline Promag 10E for basic applications in the chemical industry
Successor
Flowmeter for basic process applications with easy-to-use operation concept
Read more
Simple products
Easy to select, install and operate
Technical excellence
Simplicity
Standard products
Reliable, robust and low-maintenance
Technical excellence
Simplicity
High-end products
Highly functional and convenient
Technical excellence
Simplicity
Specialized products
Designed for demanding applications
Technical excellence
Simplicity
FLEX selections
Technical excellence
Simplicity
Fundamental selection
Meet your basic measurement needs
Technical excellence
Simplicity
Lean selection
Handle your core processes easily
Technical excellence
Simplicity
Extended selection
Optimize your processes with innovative technologies
Technical excellence
Simplicity
Xpert selection
Master your most challenging applications
Technical excellence
Simplicity
Product headline
std_productprofile_product_usp_34700_1508943454. Fully suitable for basic applications in the chemical and process industry.
Sensor features
Cost-effective sensor – ideal solution for basic requirements. Energy‐saving flow measurement – no pressure loss due to cross section constriction. Maintenance‐free – no moving parts. Nominal diameter: max. DN 600 (24"). std_successorproducts_product_differentiating_tech_features_35301_1509527135. Liner made of PTFE.
Transmitter features
std_productprofile_product_benefits_34707_1508943674. std_productprofile_product_benefits_34705_1508943673. std_productprofile_product_benefits_34706_1508943673. 2-line display with push buttons. Device as compact or remote version. HART.
Wetted materials
Liner: PTFE Electrodes: 1.4435 (316L); Alloy C22, 2.4602 (UNS N06022)
Max. measurement error
Volume flow: ±0.5 % o.r. ± 1 mm/s (0.04 in/s)
Measuring range
4 dm³/min to 9600 m³/h (1 to 44 000 gal/min)
Medium temperature range
–10 to +110 °C (+14 to +230 °F)
Ambient temperature range
–10 to +60 °C (+14 to +140 °F)
Sensor housing material
DN 15 to 300 (½ to 12"): AlSi10Mg, coated DN 350 to 600 (14 to 24"): Carbon steel with protective varnish Sensor connection housing: AlSi10Mg, coated
Transmitter housing material
Powder‐coated die‐cast aluminum
Degree of protection
Compact version: IP67, type 4X enclosure Sensor remote version (standard): IP67, type 4X enclosure Sensor remote version (option): IP68, type 6P enclosure Transmitter remote version: IP67, type 4X enclosure
Display/Operation
2‐line display with push buttons Configuration via local display and operating tools possible
Outputs
4‐20 mA HART (active) Pulse/switch output (passive)
Power supply
DC 11 to 40 V AC 85 to 250 V (45 to 65 Hz) AC 20 to 28 V (45 to 65 Hz)
Metrological approvals and certificates
Calibration performed on accredited calibration facilities (acc. to ISO/IEC 17025)
Pressure approvals and certificates
Most downloaded
Proline Promag 10E
Technical Information
English version - 10/2017
Electromagnetic flowmeter
EN
DE FR JA ZH
More
01/10/2017
01/04/2014
Language:
English
Version:
01/10/2017
File size:
1.2 MB
File name:
TI01160DEN_0217.pdf
25 documents
Proline Promag 10E
Technical Information
Electromagnetic flowmeter
EN
German French Japanese Chinese
Select other language
01/10/2017
01/04/2014
Language:
English
Version:
01/10/2017
File size:
1.2 MB
File name:
TI01160DEN_0217.pdf
Proline Promag 10
HART
Operating Instructions
Electromagnetic flowmeter
EN
Bulgarian Czech German Spanish French Italian Japanese Polish Portuguese Russian
Select other language
27/11/2017
13/03/2017
09/02/2016
01/02/2015
01/04/2014
Language:
English
Version:
27/11/2017
File size:
8.2 MB
File name:
BA00082DEN_1917.pdf
Proline Promag 10
Brief Operating Instructions
Electromagnetic flowmeter
EN
Czech German Spanish French Italian Portuguese Romanian Chinese
Select other language
27/11/2017
13/03/2017
04/04/2016
09/09/2015
01/02/2015
Language:
English
Version:
27/11/2017
File size:
1008.4 KB
File name:
KA00032DEN_2017.pdf
EA Replacing cover and O-ring
Proline 10, 23, 50, 51, 53, 55, 400, 800, 40, 80, 83, 84, 8ME, 8FF, 8FE ,8CM, 90, 91, 92, 93, 65, 72, 73
EN
German
Select other language
15/10/2024
01/10/2018
28/06/2012
Language:
English
Version:
15/10/2024
File size:
797.3 KB
File name:
EA00098DA2_1624-00.pdf
Safety Instructions for Spare Parts
Installation Instructions
Flowmeter
EN
German
Select other language
01/03/2018
28/11/2013
25/04/2013
Language:
English
Version:
01/03/2018
File size:
139.5 KB
File name:
EA01051DA2_0318.pdf
Promag 10, 23, 50, 51, 53, 55, 100, 200, 300, 500, 800, 400 Index C
EN
German
Select other language
09/10/2020
01/03/2018
15/07/2014
Language:
English
Version:
09/10/2020
File size:
698.2 KB
File name:
EA00070DA2_1520.pdf
Replacing transmitter parts
Installation Instructions
Promag 10, Prosonic Flow 91 W
EN
German
Select other language
01/04/2019
17/11/2011
Language:
English
Version:
01/04/2019
File size:
558.9 KB
File name:
EA00040DA2_1419.pdf
Replacing the transmitter
Installation Instructions
Promag 10, 23, 50, 53, 55
EN
German
Select other language
01/04/2019
02/03/2010
Language:
English
Version:
01/04/2019
File size:
1 MB
File name:
EA00082DA2_1119.pdf
Replacing Sensor parts remote version
Installation Instructions
Promag 10, 50, 51, 53, 55, 400, 800, Promass 80, 83, 84, Cubemass 8CN, CNGmass 8DF
EN
German
Select other language
01/04/2019
28/06/2012
Language:
English
Version:
01/04/2019
File size:
313.4 KB
File name:
EA00038DA2_1419.pdf
Interface parts
Installation Instructions
Promag 10, 23, 50, 51, 53, 55, 400, 800
EN
German
Select other language
01/05/2017
28/06/2012
Language:
English
Version:
01/05/2017
File size:
1.1 MB
File name:
EA00033DA2_1517.pdf
Search spare parts by number in drawing
34 spare parts & accessories
34 spare parts
34 accessories
Kit Main-PCB Promag 10, 85-250VAC
Drawing number
Order code
A
50104751
Kit Main-PCB Promag 10,20-28VAC/11-40VDC
Drawing number
Order code
A
50104752
Kit Main-PCB 10 85-250VAC HE
Drawing number
Order code
A
71098237
Kit Main-PCB 10 20-28VAC 11-40VDC HE
Drawing number
Order code
A
71098239
Kit 10 fuses 1.0 A/250 slow
Drawing number
Order code
3
50104749
Kit 10 fuses 1.6 A/250 slow
Drawing number
Order code
3
50104750
Kit display 10/91W with keyboard
Drawing number
Order code
B
50104745
Kit connec. board PMAG10 FS elect
Drawing number
Order code
C
50104754
Kit connec. board 10 FS Elekt HE
Drawing number
Order code
C
71098240
Kit connection board D/E/L/P/S/W FS
Drawing number
Order code
D
50098018
Kit connection board D/E/L/P/S/W FS HE
Drawing number
Order code
D
71039497
Kit Terminal Block 10/1YH/91W
Drawing number
Order code
1
50108138
Kit Cover Connection terminal
Drawing number
Order code
13
50094038
Kit Cover Connection terminal
Drawing number
Order code
9
50094038
Kit cover 10/91W with window
Drawing number
Order code
5
50104746
Kit cover 10/1YH/91W blind version
Drawing number
Order code
6
50104747
Kit 10 cable glands M20x1,5 grey
Drawing number
Order code
10
50103658
Kit 10 cable glands M20x1,5
Drawing number
Order code
10
50096840
Kit 10 ext. M20x1.5/G 1/2" (plug PVC)
Drawing number
Order code
10
50098041
Kit 10 ext. M20x1.5/NPT 1/2" (plug PVC)
Drawing number
Order code
10
50098042
Kit PCB/Display carrier 10/91W
Drawing number
Order code
4
50104748
Kit housing gaskets Promag10/1YH housing
Drawing number
Order code
7
50104753
Kit Ground terminal/Cover clamp
Drawing number
Order code
8
50097147
Kit Bushing to field/SS-housing
Drawing number
Order code
2
50099102
Kit parts housing FS Stnd/HT
Drawing number
Order code
15
50098019
Kit parts housing compact Stnd/HT
Drawing number
Order code
12
50098020
Kit housing gasket FS Stnd/HT
Drawing number
Order code
14
50098023
Kit housing gasket compact Stnd/HT
Drawing number
Order code
11
50098024
Promag, cable remote version
Promag L/W/P/S,E, grounding cable kit
Promag, grounding disc/protection disc
Transmitter Promag, mounting set
We value your privacy
We use cookies to enhance your browsing experience, collect statistics to optimize site functionality, and deliver tailored advertisements or content.
By selecting "Accept all", you consent to our use of cookies.
For further details please review our privacy policy .
Customize
Accept only essential
Accept all