Try searching by key words, order- or product code or serial number e.g. “CM442” or “Technical information”
Enter at least 2 characters to start the search.
Picture of Coriolis flowmeter Proline Promass E 500 / 8E5B with different remote transmitters

Proline Promass E 500
Coriolis flowmeter

Mid-range Coriolis flowmeter as remote version with up to 4 I/Os

8E5B
Please Wait (spinning wheel)
Loading price
Prices temporarily unavailable
Price on request
activating price
price: provide information

Specs at a glance

  • Max. measurement error

    Mass flow (liquid): ±0.15 % (standard), ±0.10 % (option)
    Volume flow (liquid): ±0.15 %
    Mass flow (gas): ±0.50 %
    Density (liquid): ±0.0005 g/cm³

  • Measuring range

    0 to 180 000 kg/h (0 to 6615 lb/min)

  • Medium temperature range

    –40 to +150 °C (–40 to +302 °F)

  • Max. process pressure

    PN 100, Class 600, 63K

  • Wetted materials

    Measuring tube: 1.4539 (904L)
    Connection: 1.4404 (316/316L)

Field of application

The robust Promass E has a long-standing reputation as a reliable solution accurately measuring liquids and gases in a wide range of standard applications in various industries. With its innovative remote transmitter Promass E 500 maximizes installation flexibility and operational safety in demanding environments. Heartbeat Technology enables measurement reliability and extension of recalibration cycles.

  • Measuring principle operates independently of physical fluid properties such as viscosity or density

  • Accurate measurement of liquids and gases for a wide range of standard applications


Device properties

  • Compact dual-tube sensor

  • Medium temperature up to +150 °C (+302 °F)

  • Process pressure up to 100 bar (1450 psi)

  • Remote version with up to 4 I/Os

  • Backlit display with touch control and WLAN access

  • Standard cable between sensor and transmitter

Benefits

  • Cost-effective – multipurpose device; an alternative to conventional volumetric flowmeters

  • Fewer process measuring points – multivariable measurement (flow, density, temperature)

  • Space-saving installation – no in-/outlet run needs

  • Full access to process and diagnostic information – numerous, freely combinable I/Os and Ethernet

  • Reduced complexity and variety – freely configurable I/O functionality

  • Integrated verification – Heartbeat Technology

Videos

  • Heartbeat Technology
    Smart instrumentation through Heartbeat Technology

    You want to increase plant performance and reduce costs? Our smart instrumentation portfolio with Heartbeat Technology offers in-depth device insight for more cost-efficiency and operational safety.

  • Ethernet-APL logo
    Ethernet-APL portfolio

    Ethernet is ready for the process industry: Ethernet-APL ensures a high cable length, an easy installation and explosion protection. This makes high-speed communication possible in the field.

Extended selection

  • High-end products

  • Highly functional and convenient

Technical excellence

Simplicity

FLEX: Extended ©Endress+Hauser
  • Simple products

  • Easy to select, install and operate

Technical excellence

Simplicity

  • Standard products

  • Reliable, robust and low-maintenance

Technical excellence

Simplicity

  • High-end products

  • Highly functional and convenient

Technical excellence

Simplicity

  • Specialized products

  • Designed for demanding applications

Technical excellence

Simplicity

Variable

FLEX selections Technical excellence Simplicity
  • F
  • L
  • E
  • X

Fundamental selection

Meet your basic measurement needs

Technical excellence
Simplicity
  • F
  • L
  • E
  • X

Lean selection

Handle your core processes easily

Technical excellence
Simplicity
  • F
  • L
  • E
  • X

Extended selection

Optimize your processes with innovative technologies

Technical excellence
Simplicity
  • F
  • L
  • E
  • X

Xpert selection

Master your most challenging applications

Technical excellence
Simplicity

Variable

Please Wait (spinning wheel) Loading alternative products