Please check new generation in the section predecessor / successor or contact your local Endress+Hauser entity.
Hosting service to support your business processes for engineering, procurement and operation of your process plants. Set up and operation of a customer specific portal, using a secure Internet connection. All necessary clarification is carried out in consultation with nominated client representative. A ´single logon´-concept gives each user an entrance to the approved modules during the term of validity. Each user has a personal User-ID and password. Set up of the data is based on a list of E+H-order- or project-numbers, or by an Excel sheet based on a standardized template, to be completed by the client. The registration form must be completed. A task scheduler function provides the ability to note key events and actions. The validity time of the portal is 1 year after start up or renewal. Changes of an existing portal don´t have any influence to the original agreed term of validity.
Data acquisition Data management Documentation & reports Data transmission Maintenance management
Field of Application
W@M Portal is Endress+Hauser's online platform (hosted application) for asset information management. The web based portal provides pre-filled information for Endress+Hauser devices and allows management of third party equipment. As online platform, the data are hosted by Endress+Hauser. W@M Portal is easy to use and delivers a quick access to asset information in any maintenance activities.
Operating systems
Microsoft Windows 2008 R2 Windows 7 (64 bit)
Processor type
1.5 GHz
Main memory
2 GB
Hard-disk capacity
500 MB
Monitor resolution, display
1024 x 768 (minimum screen resolution)
Other
Web browsers: Internet Explorer 11, Mozilla Firefox 24 ESR PDF-Reader: Adobe Acrobat Reader 9.0 Microsoft Excel 2007, 2010, 2013
Registered Trademarks
Microsoft, Windows, Windows 2003, Windows XP, Windows 2008, Windows 7 and the Microsoft logo are registered trademarks of the Microsoft Corporation. All other brand and product names are trademarks or registered trademarks of the companies and organisations in question.
We value your privacy
We use cookies to enhance your browsing experience, collect statistics to optimize site functionality, and deliver tailored advertisements or content.
By selecting "Accept all", you consent to our use of cookies.
For further details please review our privacy policy .