![VU2550 Product picture of: VU2550](https://portal.endress.com/webapp/picturepool/500/0/VU2550.jpg)
This product is no longer available.
Please check new generation in the section predecessor / successor or contact your local Endress+Hauser entity.
![VU2550 Product picture of: VU2550](https://portal.endress.com/webapp/picturepool/500/0/VU2550.jpg)
Display instrument with 3 1/2 digit
LCD, height 13 mm, for control
panel according to DIN 43700.
For connecting (LOOP) into a 4...20mA
circuit. The display range is
set using DIL switch.
Power supply : via 4...20 mA
circuit
current input
approx. 2,8 mA
Input : 1 x 4...20 mA
Output : 1 x 4...20 mA
Internal resistance: 200 Ohm
Protection : Housing IP40,
Terminals P20
Dimensions : W=96 mm,
H=48 mm, D=62 mm
-
Successor
-
Standard products
- Reliable, robust and low-maintenance
Technical excellence
Simplicity
-
Specialized products
- Designed for demanding applications
Technical excellence
Simplicity
Variable
FLEX selections Technical excellence Simplicity - F
- L
- E
- X
Fundamental selection
Meet your basic measurement needs
Technical excellence Simplicity - F
- L
- E
- X
Lean selection
Handle your core processes easily
Technical excellence Simplicity - F
- L
- E
- X
Extended selection
Optimize your processes with innovative technologies
Technical excellence Simplicity - F
- L
- E
- X
Xpert selection
Master your most challenging applications
Technical excellence Simplicity Variable
-