
This product is no longer available.
Please check new generation in the section predecessor / successor or contact your local Endress+Hauser entity.

ATEX flameproof EEx-d RTD sensor to be
used combined with separately ordered
S.S./super Alloy bar stock thermowell,
Minimum wall thickness 2,5 mm.
Marked:II 2 G EEx-d IIC T5/T6 T100oC
Mineral insulated inset with SS sheath.
Temperature range: from -50 to +400oC.
IP66 aluminium head with epoxy coating.
-
Successor
-
Standard products
- Reliable, robust and low-maintenance
Technical excellence
Simplicity
-
Specialized products
- Designed for demanding applications
Technical excellence
Simplicity
Variable
FLEX selections Technical excellence Simplicity - F
- L
- E
- X
Fundamental selection
Meet your basic measurement needs
Technical excellence Simplicity - F
- L
- E
- X
Lean selection
Handle your core processes easily
Technical excellence Simplicity - F
- L
- E
- X
Extended selection
Optimize your processes with innovative technologies
Technical excellence Simplicity - F
- L
- E
- X
Xpert selection
Master your most challenging applications
Technical excellence Simplicity Variable
-
-
-
Technical Information (TI)
Technical information TST264, Omnigrad S
RTD sensor, EEx-d for bar stock thermowell
EN 01/10/2003Language:
English
Version:
01/10/2003
File size:
325.9 KB
File name:
TI_147T_02_en_1003.pdf
-
-
-
Ex Safety Instruction (XA)
Safety instructions ATEX II1/2 GD or II2G
RTD and TC Temperature sensors
TST/C 262, TST/C 264, TST/C 266EN 16/09/2005Language:
English
Version:
16/09/2005
File size:
1 MB
File name:
XA007ten.pdf
-
-
-
Metrology
Product family: Process RTD explosion proof
Product root: TMT136-, TMT137-, TST262-, TST264-
Region: Romania
Approval agency: BRMLLanguage:
Romanian
Version:
22/06/2006
File size:
227.2 KB
File name:
RO_BRML_200_97.pdf
-
-
-
Metrology
Product family: Low cost RTD general purpose, Process RTD direct contact, PROCESS RTD EXPLOSION PROOF, Process RTD general purpose, PROCESS RTD HEAVY DUTY, RTD THERMOMETER ZONE "0"
Product root: TST10-, TST11-, TST110-, TST111-, TST12-, TST120-,
TST121-, TST130-, TST131-, TST140-, TST141-, TST210-, TST220-, TST221-,
TST262-, TST264-, TST310-, TST410-, TST414-, TST42-, TST420-, TST72-,
TST80-, TST90-
Region: Romania
Approval agency: BRMLLanguage:
Romanian
Version:
22/06/2006
File size:
227.2 KB
File name:
RO_BRML_200_97.pdf
-