![Omnigrad S TSC266 Product picture of: Omnigrad S TSC266](https://portal.endress.com/webapp/picturepool/500/0/TSC266.jpg)
This product is no longer available.
Please check new generation in the section predecessor / successor or contact your local Endress+Hauser entity.
![Omnigrad S TSC266 Product picture of: Omnigrad S TSC266](https://portal.endress.com/webapp/picturepool/500/0/TSC266.jpg)
ATEX flameproof EEx-d RTD sensor to be
used combined with S.Steel or super
Alloy bar stock thermowell, thickness
wall has to be at least 2,5 mm.
II 1/2 GD EEx-d IIC T5/T6 T85oC/T100oC
MgO insulated inset in SS/Inconel sheath
IP66 aluminium head with epoxy coating.
-
Successor
-
Standard products
- Reliable, robust and low-maintenance
Technical excellence
Simplicity
-
Specialized products
- Designed for demanding applications
Technical excellence
Simplicity
Variable
FLEX selections Technical excellence Simplicity - F
- L
- E
- X
Fundamental selection
Meet your basic measurement needs
Technical excellence Simplicity - F
- L
- E
- X
Lean selection
Handle your core processes easily
Technical excellence Simplicity - F
- L
- E
- X
Extended selection
Optimize your processes with innovative technologies
Technical excellence Simplicity - F
- L
- E
- X
Xpert selection
Master your most challenging applications
Technical excellence Simplicity Variable
-
-
-
Technical Information (TI)
Technical Information
Omnigrad TSC
Thermocouple thermometersEN 29/08/2005Language:
English
Version:
29/08/2005
File size:
250.4 KB
File name:
TI090ten.pdf
-
-
-
Technical Information (TI)
Technical information TSC266
Thermocouple temperature sensor
omnigrad S TSC266
Thermometer with EEx d certification
Lamination nipple and/or 3 elements coupling
Thermowell made from a metal barEN 01/12/2003Language:
English
Version:
01/12/2003
File size:
312 KB
File name:
TI_248T_02_en_1203.pdf
-
-
-
Ex Safety Instruction (XA)
Safety instructions ATEX II1/2 GD or II2G
RTD and TC Temperature sensors
TST/C 262, TST/C 264, TST/C 266EN 16/09/2005Language:
English
Version:
16/09/2005
File size:
1 MB
File name:
XA007ten.pdf
-