

This product is no longer available.
Please check new generation in the section predecessor / successor or contact your local Endress+Hauser entity.

Product Phased Out.
Water sampler, liquid, stationary,
thermostatic controlled.
Sample volume: 20...200ml, vaccuumtec.
Sample control by: time, quantity,
event, flow (DFP) optional.
Input: 3x digital, 1x analogue 0/4-20mA.
Output: 3x digital.
WxHxD:800x1300x700mm.
Weight: approx: 135kg.
Suction hose to be ordered separately.
:: Menue driven operation, quick-setup.
Predecessor
-
Successor
-
Standard products
- Reliable, robust and low-maintenance
Technical excellence
Simplicity
-
Specialized products
- Designed for demanding applications
Technical excellence
Simplicity
Variable
FLEX selections Technical excellence Simplicity - F
- L
- E
- X
Fundamental selection
Meet your basic measurement needs
Technical excellence Simplicity - F
- L
- E
- X
Lean selection
Handle your core processes easily
Technical excellence Simplicity - F
- L
- E
- X
Extended selection
Optimize your processes with innovative technologies
Technical excellence Simplicity - F
- L
- E
- X
Xpert selection
Master your most challenging applications
Technical excellence Simplicity Variable
-
-
-
Technical Information (TI)
Technical information stationary water sampler ASP Station 2000
Automatic sampler for liquid media.
Optional: ATEX II 3G certification for safe operation in zone 2
hazardous areasEN 22/07/2004Language:
English
Version:
22/07/2004
File size:
1.5 MB
File name:
TI059ren.pdf
-
-
-
Operating Instruction (BA)
ASP Station 2000 RPS20B Operating Instructions
Stationary sampler for liquid media
EN 15/02/201929/07/2014Language:
English
Version:
15/02/2019
File size:
2.7 MB
File name:
BA01324CEN_0219.pdf
-
-
-
Operating Instruction (BA)
ASP Station 2000
Stationary water sampler
EN 14/07/201001/09/200703/05/200626/03/200423/02/2004Language:
English
Version:
14/07/2010
File size:
9.2 MB
File name:
BA080rc4_0710.pdf
-
-
-
Operating Instruction (BA)
Appendix to the operating manual ASP 2000 DP-Slave-Module
Connecting the ASP 2000 to Profibus DP
using the serial interface and the
_is Pro Gate ® from ifak system GmbHEN 25/05/2002Language:
English
Version:
25/05/2002
File size:
776.6 KB
File name:
zba146ren.pdf
-
-
-
Operating Instruction (BA)
CE4 Measurement station
CE4 Measurement station
EN 13/10/201001/06/2003Language:
English
Version:
13/10/2010
File size:
3 MB
File name:
Ba160Ren_1310.pdf
-
-
-
Operating Instruction (BA)
Zusatzbetriebsanleitung/Addition Manuals ASP Station 2000
Stationary water sampler
ASP Station 2000
Durchflussproportionale Probenahme "twiddle-Prinzip"EN 02/06/200601/02/2000Language:
English
Version:
02/06/2006
File size:
295 KB
File name:
Ba096ra2.pdf
-
-
-
Operating Instruction (BA)
Operating Manual Multi-function water sampler
asp-station d 2
Installation and operating instructionsEN 25/01/2005Language:
English
Version:
25/01/2005
File size:
927.5 KB
File name:
ba034ren.pdf
-
-
-
Operating Instruction (BA)
Zusatzbetriebsanleitung/Addition Manuals ASP Station 2000
ASP Station 2000 Parametrierung mit dem #Quick-Setup#
EN 01/04/2000Language:
English
Version:
01/04/2000
File size:
115.4 KB
File name:
ba108rc4.pdf
-
-
-
Operating Instruction (BA)
Operating Manuals ReadWin 2000 (GB)
Operating Manuals ReadWin 2000
EN 01/01/201031/10/200820/06/200725/07/2001Language:
English
Version:
01/01/2010
File size:
6.3 MB
File name:
BA137Ren_0110.pdf
-
-
-
Operating Instruction (BA)
Operating manual ASP station 2000 peristaltic
Stationary peristaltic water sampler
ASP station 2000 peristalticEN 08/11/201128/06/201014/02/200804/12/200720/04/2006Language:
English
Version:
08/11/2011
File size:
13.3 MB
File name:
Ba00176rc4_0111.pdf
-