
This product is no longer available.
Please check new generation in the section predecessor / successor or contact your local Endress+Hauser entity.

1 channel, scalable.
Loop powered.
Display LC 5 digits, high 20.5mm.
Bargraph resolution 10 % over-
under range, engineering units.
3 keys operation, RS232 interface.
Open collector.
NEMA 4x, IP67.
Approval: UL listed, CSA GP,
ship builing GL (German Lloyd).
:: Single compartment.
-
Successor
-
Standard products
- Reliable, robust and low-maintenance
Technical excellence
Simplicity
-
Specialized products
- Designed for demanding applications
Technical excellence
Simplicity
Variable
FLEX selections Technical excellence Simplicity - F
- L
- E
- X
Fundamental selection
Meet your basic measurement needs
Technical excellence Simplicity - F
- L
- E
- X
Lean selection
Handle your core processes easily
Technical excellence Simplicity - F
- L
- E
- X
Extended selection
Optimize your processes with innovative technologies
Technical excellence Simplicity - F
- L
- E
- X
Xpert selection
Master your most challenging applications
Technical excellence Simplicity Variable
-
-
-
Technical Information (TI)
Technical Information field display RIA141
Digital field loop powered display unit with explosion proof enclosure
EN 27/11/200831/01/200715/06/200601/04/200516/02/2005Language:
English
Version:
27/11/2008
File size:
991 KB
File name:
TI106Ren_1108.pdf
-
-
-
Operating Instruction (BA)
Operating instructions field display RIA141
Digital field display unit in flameproof metal enclosure for looping
into 4 to 20 mA circuitsEN 08/07/200921/01/200830/11/200710/10/200511/04/2005Language:
English
Version:
08/07/2009
File size:
7.1 MB
File name:
BA177Rc4_0709.pdf
-
-
-
Operating Instruction (BA)
Operating Manuals ReadWin 2000 (GB)
Operating Manuals ReadWin 2000
EN 01/01/201031/10/200820/06/200725/07/2001Language:
English
Version:
01/01/2010
File size:
6.3 MB
File name:
BA137Ren_0110.pdf
-
-
-
Installation Instructions (EA)
TMT142X
Einbauanleitung für den Austausch des Gehäusedeckel
EN 23/01/2025Language:
English
Version:
23/01/2025
File size:
0 B
File name:
71068418.pdf
-
-
-
Installation Instructions (EA)
EA Austausch Klemmenblocks RIA141, RIA14, RID14
EA Austausch Klemmenblocks RIA141, RIA14, RID14
RIA141X-KA, RID14X-KAEN 22/01/2025Language:
English
Version:
22/01/2025
File size:
1.6 MB
File name:
51010419.pdf
-
-
-
Installation Instructions (EA)
EA Austausch Display RIA14/TMT141
EA Austausch Display RIA14/TMT141
XPR0010-DA, RIA141X-DCEN 23/01/2025Language:
English
Version:
23/01/2025
File size:
1.6 MB
File name:
51010421.pdf
-
-
-
Installation Instructions (EA)
RIA141G-
Einbauanleitung für den Austausch des Gehäuse
EN 23/01/2025Language:
English
Version:
23/01/2025
File size:
0 B
File name:
71022039.pdf
-
-
-
Installation Instructions (EA)
RIA141X-HK, RIA141X-HL TMT142X-HC, TMT142X-HD
Einbauanteilung zu Austausch des Gehäusedeckel
EN 23/01/2025Language:
English
Version:
23/01/2025
File size:
0 B
File name:
71082443.pdf
-
-
-
Installation Instructions (EA)
EA Austausch Elektronik
EA Austausch Elektronik
RIA141 = RIA141X-EA, RIA14 = XPR0010-EA
RID14 = RID14X-EA (FF), RID14X-EB (PA)EN 22/01/2025Language:
English
Version:
22/01/2025
File size:
1.6 MB
File name:
51010420.pdf
-
-
-
Ex Safety Instruction (XA)
Safety instructions ATEX II2D
Digital field display RIA141
EN 16/09/2005Language:
English
Version:
16/09/2005
File size:
711.1 KB
File name:
Xa046ra3.pdf
-