Digital different. pressure transmitter.
Sensor: Metal.
Included 2 blind taps 316L.
Linearity +/-0,1%, turndown 100:1.
High static pressure / Overload safety.
Safety by function monitoring.
Modular transmitter design.
:: High reliability
-
Successor
-
Differential pressure transmitter with metal sensor for measurement of pressure differences
-
Simple products
-
Easy to select, install and operate
Technical excellence
Simplicity
-
Standard products
-
Reliable, robust and low-maintenance
Technical excellence
Simplicity
-
High-end products
-
Highly functional and convenient
Technical excellence
Simplicity
-
Specialized products
-
Designed for demanding applications
Technical excellence
Simplicity
FLEX selections |
Technical excellence |
Simplicity |
Fundamental selection
Meet your basic measurement needs
|
Technical excellence
|
Simplicity
|
Lean selection
Handle your core processes easily
|
Technical excellence
|
Simplicity
|
Extended selection
Optimize your processes with innovative technologies
|
Technical excellence
|
Simplicity
|
Xpert selection
Master your most challenging applications
|
Technical excellence
|
Simplicity
|
-
Product headline
Digital differential pressure transmitter with metal measuring diaphragm
Safety by function monitoring, modular transmitter design
-
-
Max. process pressure
max. 420bar
(max. 6.091 psi)
-
Medium temperature range
Temperature gradient from pressure piping
-
-
Outputs
4 ... 20mA
HART
PROFIBUS PA
FOUNDATION Fieldbus
-
Digital communication
HART
PROFIBUS PA
Fondation Fieldbus
-
-
Product headline
Digital differential pressure transmitter with metal measuring diaphragm
Safety by function monitoring, modular transmitter design
-
-
Max. process pressure
max. 420bar
(max. 6.091 psi)
-
Medium temperature range
Temperature gradient from pressure piping
-
-
Outputs
4 ... 20mA
HART
PROFIBUS PA
FOUNDATION Fieldbus
-
Digital communication
HART
PROFIBUS PA
Fondation Fieldbus
-
-
Characteristic / Application
Digital differential pressure transmitter with metal measuring diaphragm
Safety by function monitoring, modular transmitter design
-
Supply / Communication
4...20mA / HART:
11,5...45V DC
Ex: 11,5...30V DC
PROFIBUS PA /
FOUNDATION Fieldbus:
9...32V DC
Ex: 9...24V DC
-
-
Long term stability
0,1% of URL/year
0,25% of URL/5 years
-
-
-
Process pressure / max. overpressure limit
-
-
-
-
Max. measurement distance
-
Communication
4 ... 20 mA
HART
PROFIBUS PA
FOUNDATION Fieldbus
-
Certificates / Approvals
ATEX
FM
CSA
TIIS
SIL
NACE
WHG/overspill protection
EN10204-3.1
-
Options
digital display
SS- or Aluminumhousing
-
-
-
Product headline
Digital differential pressure transmitter with metal measuring diaphragm
Safety by function monitoring, modular transmitter design
-
-
Max. process pressure
max. 420bar
(max. 6.091 psi)
-
Medium temperature range
Temperature gradient from pressure piping
-
-
Outputs
HART
PROFIBUS PA
FOUNDATION Fieldbus
-
Digital communication
HART
PROFIBUS PA
Fondation Fieldbus
-
-
Characteristic
Digital differential pressure transmitter with metal measuring diaphragm
Safety by function monitoring, modular transmitter design
-
Supply voltage
4...20mA / HART:
11,5...45V DC
Ex: 11,5...30V DC
PROFIBUS PA /
FOUNDATION Fieldbus:
9...32V DC
Ex: 9...24V DC
-
-
Long term stability
0,1% of URL/year
0,25% of URL/5 years
-
-
-
-
-
-
-
Communication
4 ... 20mA
HART
PROFIBUS PA
FOUNDATION Fieldbus
-
Certificates / Approvals
ATEX
FM
CSA
TIIS
SIL
NACE
WHG/overspill protection
EN10204-3.1
-
Most downloaded
-
Technical Information Deltabar S
English version - 09/2005
|
Deltabar S PMD230, PMD235, FMD230, FMD630, FMD633, Differential pressure
transmitter
|
EN
|
|
More
|
30/09/2005
|
|
|
|
01/04/2000
|
|
|
|
Language:
|
English
|
Version:
|
30/09/2005
|
File size:
|
1.6 MB
|
File name:
|
TI256PEN.PDF
|
41 documents
-
Technical Information Deltabar S
Deltabar S PMD230, PMD235, FMD230, FMD630, FMD633, Differential pressure
transmitter
|
EN
|
|
Select other language
|
30/09/2005
|
|
|
|
01/04/2000
|
|
|
|
Language:
|
English
|
Version:
|
30/09/2005
|
File size:
|
1.6 MB
|
File name:
|
TI256PEN.PDF
|
-
Operating Instructions Deltabar S HART/INTENSOR.
Deltabar S with ceramic and silicon sensors overload resistant with funtion monitoring.
(Software version 7.1)
|
EN
|
|
Select other language
|
01/05/2003
|
|
|
|
Language:
|
English
|
Version:
|
01/05/2003
|
File size:
|
2.2 MB
|
File name:
|
BA174PEN.pdf
|
-
Deltabar S FOUNDATION Fieldbus Operating Instructions, Software version
0.3
Deltabar S FMD76, FMD77, FMD78, PMD70, PMD75, Differential pressure
transmitter
Language:
|
English
|
Version:
|
01/09/2004
|
File size:
|
1.7 MB
|
File name:
|
BA212PEN.PDF
|
-
Operating Instructions Deltabar S PROFIBUS-PA Differential Pressure
Measurement
Deltabar S with ceramic and silicon sensors overload resistant with
funtion monitoring.
|
EN
|
|
Select other language
|
01/08/2002
|
|
|
|
Language:
|
English
|
Version:
|
01/08/2002
|
File size:
|
2.7 MB
|
File name:
|
Ba167pen.pdf
|
-
Deltabar S FMD230, FMD630, FMD633, PMD230, PMD235
Approval No.: EG 01 011
ATEX II 3 G Protection: EEx nA II T6
4...20 mA HART, PROFIBUS PA, FOUNDATION Fieldbus
|
EN
|
|
Select other language
|
01/03/2002
|
|
|
|
Language:
|
English
|
Version:
|
01/03/2002
|
File size:
|
253.1 KB
|
File name:
|
XA151PA3.PDF
|
-
Safety Instructions
Deltabar S FMD230, FMD630, FMD633, PMD230, PMD235
FOUNDATION Fieldbus
II 1/2 G, II 2 G EEx ia IIC T6...T4
PTB 98 ATEX 2180 (ATEX)
|
EN
|
|
Select other language
|
01/03/2002
|
|
|
|
Language:
|
English
|
Version:
|
01/03/2002
|
File size:
|
271.1 KB
|
File name:
|
XA089PA3.PDF
|
-
Safety Instructions
Deltabar S FMD230, FMD630, FMD633, PMD230, PMD235
PROFIBUS PA
II 1/2 G, II 2 G EEx ia IIC T6...T4
PTB 98 ATEX 2180 (ATEX)
|
EN
|
|
Select other language
|
01/03/2002
|
|
|
|
Language:
|
English
|
Version:
|
01/03/2002
|
File size:
|
431.6 KB
|
File name:
|
XA003PA3.PDF
|
-
Safety Instructions
Deltabar S FMD230, FMD630, FMD633, PMD230, PMD235
4...20 mA HART
II 1/2 G, II 2 G EEx ia IIC T6...T4
KEMA 97 ATEX 4495 (ATEX)
|
EN
|
|
Select other language
|
01/03/2002
|
|
|
|
Language:
|
English
|
Version:
|
01/03/2002
|
File size:
|
262 KB
|
File name:
|
XA002PA3.PDF
|
-
Safety Instructions
Deltabar S FMD630, FMD633, PMD235
II 2 G EEx d IIC T6...T5
PTB 98 ATEX 1060 X (ATEX)
|
EN
|
|
Select other language
|
01/03/2002
|
|
|
|
Language:
|
English
|
Version:
|
01/03/2002
|
File size:
|
256 KB
|
File name:
|
XA005PA3.PDF
|
-
Deltabar S FMD630, FMD633, PMD230, PMD235
Approval No.: EG 04 008-a
ATEX II 3 D
4...20 mA HART, PROFIBUS PA, FOUNDATION Fieldbus
|
EN
|
|
Select other language
|
01/02/2004
|
|
|
|
Language:
|
English
|
Version:
|
01/02/2004
|
File size:
|
183.1 KB
|
File name:
|
XA302PA3.pdf
|
Search spare parts by number in drawing
18 spare parts & accessories
18 spare parts
18 accessories
-
Adapter M26 > Pg13.5, AlMgSiP
Drawing number
Order code
16
919584-0000
-
Adapter M26 > M20, AlMgSiPb
Drawing number
Order code
16
919584-0001
-
Adapter M26 > NPT1/2, AlMgSiPb
Drawing number
Order code
16
919584-0002
-
Adapter M26 > G1/2, AlMgSiPb
Drawing number
Order code
16
919584-0003
-
Adapter M26 > NPT1/2, 304
Drawing number
Order code
16
919584-0012
-
Blind plug, NPT1/2 h16.5 LD-PE
Drawing number
Order code
14
013990-0000
-
Blind plug, M20 h12/6, LD-PE
Drawing number
Order code
14
015797-2000
-
Blind plug, G1/2A h12/6 HD-PE
Drawing number
Order code
14
016137-0012
-
Adhesive LOCTITE 638, thread til 1-1/4
-
O-ring 61,6 x 2,62 NBR 70 +PTFE
Drawing number
Order code
21
013982-0000
-
O-ring 58,0 x 3,0 FKM 70 (-40°C)
Drawing number
Order code
57
016795-0000
-
Drawing number
Order code
57
016795-0001
-
Air vent valve (1x) NPT1/4-18 SS316L
-
Air vent valve (1x) NPT1/4"AlloyC276
-
Blind tap (2x) NPT1/4, 316L
-
Blind tap (2x) NPT1/4, Alloy
-
-
We value your privacy
We use cookies to enhance your browsing experience, collect statistics to optimize site functionality, and deliver tailored advertisements or content.
By selecting "Accept all", you consent to our use of cookies.
For further details please review our privacy policy .