Level limit switch, vibration. Application: solids, medium independent. extension tube. :: Not effected by build up :: Independent of solids characteristic :: No moving parts Bulk density >= 20g/l. Sensor: stainless steel.
Successor
Robust point level switch with extension tube for fine-grained bulk solids also for hazardous areas
Read more
Simple products
Easy to select, install and operate
Technical excellence
Simplicity
Standard products
Reliable, robust and low-maintenance
Technical excellence
Simplicity
High-end products
Highly functional and convenient
Technical excellence
Simplicity
Specialized products
Designed for demanding applications
Technical excellence
Simplicity
FLEX selections
Technical excellence
Simplicity
Fundamental selection
Meet your basic measurement needs
Technical excellence
Simplicity
Lean selection
Handle your core processes easily
Technical excellence
Simplicity
Extended selection
Optimize your processes with innovative technologies
Technical excellence
Simplicity
Xpert selection
Master your most challenging applications
Technical excellence
Simplicity
Characteristic / Application
Level limit switch for powder and bulk solids Fork sensor Universal No calibration required Not effected by build up Robust Switch value visible from outside Tube extension
Supply / Communication
AC 2-wire DC-PNP 230V AC / 19...200V DC 1 Relay 230V AC / 19...200V DC 2 Relay
Process pressure / max. overpressure limit
Process connection
Thread 1 1/2" DIN2999 1 1/2" NPT EN Flange DN 50...100 ASME Flange 2"...4" Jis Flange 50A...100A
Communication
AC 2-wire DC-PNP 3-wire SPDT relay DPDT relay
Most downloaded
Soliphant II FTM30, FTM30D, FTM30S, FTM31, FTM31D, FTM31S, FTM32 (D/S),
Technische Information
English version - 03/2004
Universal vibration limit switch for fine-grained bulk solids Suitable
for dust explosion hazardous areas
EN
BG DE FR IT RU
More
17/03/2004
Language:
English
Version:
17/03/2004
File size:
965.3 KB
File name:
ti249fen.pdf
8 documents
Soliphant II FTM30, FTM30D, FTM30S, FTM31, FTM31D, FTM31S, FTM32 (D/S),
Technische Information
Universal vibration limit switch for fine-grained bulk solids Suitable for dust explosion hazardous areas
EN
Bulgarian German French Italian Russian
Select other language
17/03/2004
Language:
English
Version:
17/03/2004
File size:
965.3 KB
File name:
ti249fen.pdf
Operating Instructions Soliphant II FTM 30/31/32 DR.
Universal vibration limit switch for fine-grained bulk solids Suitable for dust explosion hazardous areas.
Language:
English
Version:
01/08/1998
File size:
617.6 KB
File name:
BA175FEN.PDF
Soliphant II
Bedienungsanleitung
Soliphant II Bedienungsanleitung
EN
German Spanish French Italian Dutch
Select other language
01/04/1997
Language:
English
Version:
01/04/1997
File size:
544.3 KB
File name:
KA056FA6.PDF
Soliphant II FTM30, FTM31
Bedienungsanleitung
Universeller Vibrationsgrenzschalter für feinkörnige Schüttgüter, auch für staubexplosionsgefährdete Bereiche.
EN
German Spanish French Italian Dutch
Select other language
30/04/2004
Language:
English
Version:
30/04/2004
File size:
452.9 KB
File name:
KA051fa6.pdf
Soliphant II FTM 30, FTM 31 + FEM 35 Operating Manual
Universal vibration limit switch for fine-grained bulk solids Suitable for dust explosion hazardous areas.
EN
German Spanish French Italian Dutch
Select other language
01/10/2002
Language:
English
Version:
01/10/2002
File size:
325.9 KB
File name:
KA087FA6.PDF
Soliphant II
FTM30, FTM31, FTM32, HTM10E
Approval No.: EG 02 025-b ATEX II 3 G ATEX II 3 D T80°C Protection: EEx nA/nC II T6
EN
German French
Select other language
01/08/2002
Language:
English
Version:
01/08/2002
File size:
235 KB
File name:
XA190FA3.pdf
Soliphant II
FTM30, FTM31, FTM32 + HTM10E
Approval No.: DMT 99 ATEX E 013 ATEX II 1/3 D IP65 T165°C (T95°C) ATEX II 3 D IP65 T95°C
EN
German French
Select other language
01/06/2002
Language:
English
Version:
01/06/2002
File size:
194.2 KB
File name:
XA023FA3.PDF
Blockage detection in dust collection bin
Soliphant II - FTm31 with extension tube is used to prevent blockage in ethanol processing
Language:
English
Version:
01/10/2007
File size:
375.6 KB
File name:
CS0230-FTM31CornDustCollector.pdf
Search spare parts by number in drawing
5 spare parts & accessories
5 spare parts
5 accessories
Cover F6 Alu, coated, high
Sealing set EPDM 73.0x3.0, 10 pieces
Weather protection cover F6/F10
We value your privacy
We use cookies to enhance your browsing experience, collect statistics to optimize site functionality, and deliver tailored advertisements or content.
By selecting "Accept all", you consent to our use of cookies.
For further details please review our privacy policy .
Customize
Accept only essential
Accept all