This product is no longer available.
Please check new generation in the section predecessor / successor or contact your local Endress+Hauser entity.
Level instrument, continuous.
Measurement ultrasonic, contactless.
Membrane 316Ti, sensor housing PA.
Max meas. range under ideal condition:
Liquid 25m/82ft, solid 15m/49ft.
Blocking distance 100cm/3.3ft.
Max operat. temp.-20...80oC/-4...176oF.
up to -40oC/-40oF with reduced range.
Max operating press. 1,5bar/22psi abs.
Integrated sound velocity compensation.
Self cleaning effect of sensor membrane.
Protection class IP68 NEMA6P.
:: Weather resistance.
Sensor cable up to 300m connectable.
Only available for spare part delivery!
-
Successor
-
Standard products
- Reliable, robust and low-maintenance
Technical excellence
Simplicity
-
Specialized products
- Designed for demanding applications
Technical excellence
Simplicity
Variable
FLEX selections Technical excellence Simplicity - F
- L
- E
- X
Fundamental selection
Meet your basic measurement needs
Technical excellence Simplicity - F
- L
- E
- X
Lean selection
Handle your core processes easily
Technical excellence Simplicity - F
- L
- E
- X
Extended selection
Optimize your processes with innovative technologies
Technical excellence Simplicity - F
- L
- E
- X
Xpert selection
Master your most challenging applications
Technical excellence Simplicity Variable
-
-
-
Technical Information (TI)
FAU40 alignment unit
Installation accessory for ultrasonic or microwave sensors with cable
connectionEN 01/03/202106/09/200501/07/2003Language:
English
Version:
01/03/2021
File size:
446.3 KB
File name:
TI00179FEN_1021.pdf
-
-
-
Technical Information (TI)
Prosonic FDU80/80F/81/81F/82/83/84/85/86 Technical Information
Sensors for non-contact, continuous measurement of level and flow
EN 11/06/200817/12/200728/03/200720/07/200501/08/2002Language:
English
Version:
11/06/2008
File size:
421.7 KB
File name:
TI189FEN_0608.pdf
-
-
-
Technical Information (TI)
Technical information for prosonic Ultrasonic Level Measuring System
Universal ultrasonic level transmitter with rugged sensors for level or open channel flow measurement. Universal transmitters cove
a wide range of measurement and control applications for both liquids and solids measurement.Language:
English
Version:
01/11/1999
File size:
421.3 KB
File name:
ti013f.pdf
-
-
-
Ex Safety Instruction (XA)
Prosonic FDU83, FDU84, FDU85
DMT 99 ATEX E 083, DMT 99 ATEX E 085
ATEX II 1/2 D IP68 T105 °C, T110 °C, T111 °CEN 01/07/2001Language:
English
Version:
01/07/2001
File size:
442.4 KB
File name:
XA032FA3.PDF
-
-
-
Ex Safety Instruction (XA)
Prosonic FDU80, FDU80F, FDU81, FDU81F, FDU82, FDU83, FDU84, FDU85, FDU86
EG 02 002-a
ATEX II 3 D IP68 T90 °C, T150 °CEN 01/07/2005Language:
English
Version:
01/07/2005
File size:
440.4 KB
File name:
XA202FA3.PDF
-
-
-
Certificates FM/CSA (ZD)
Prosonic FDU8x
FM
Drawing No.: 960319-0015 E Drawing Type: Installation drwaingLanguage:
English
Version:
01/06/2000
File size:
215.8 KB
File name:
ZD044FEN.PDF
-
-
-
Certificates FM/CSA (ZD)
Prosonic FDU8x
CSA
Drawing No.: 960319-3015 B Drawing Type: Installation drawingLanguage:
English
Version:
01/01/2000
File size:
8.9 KB
File name:
ZD047FEN.PDF
-