Flow meter.
Probe: 316.
Please add "Sizing Sheet - Data Sheet".
-
Product headline
Calculated volume or mass flow measurement. dp primary element (Pitot).
NAFTA-version. Averaging pitot tube with 7/8" bullet profile.
-
Sensor features
Insertion system.
Pipe size DN150...1200 ; 6...48".
Retractable version available.
Compact or remote design.
Deltabar S/M differential pressure transmitter.
-
-
Max. measurement error
typically 1% of calculated volume or mass.
-
Measuring range
27 ... 8'000 m3/h
120 ... 35'000 USGPM
-
-
Medium temperature range
Compact version:
-200°C ... 200°C
-328°F ... 392°F
Remote version:
-200°C ... 1000°C
-328°F ... 1832°F
-
Degree of protection
Transmitter (Deltabar):
IP67
NEMA6P
-
Display/Operation
Transmitter (Deltabar):
4-line display
3 push buttons
Quick setup
HistoROM
-
Outputs
Transmitter (Deltabar):
4 ... 20 mA
-
Digital communication
Transmitter (Deltabar):
HART
PROFIBUS PA
FOUNDATION Fieldbus
-
Hazardous area approvals
Transmitter (Deltabar):
ATEX
FM
CSA
IEC
TIIS
NEPSI
-
Product headline
Calculated volume or mass flow measurement. dp primary element (Pitot).
NAFTA-version. Averaging pitot tube with 7/8" bullet profile.
-
Sensor features
Insertion system.
Pipe size DN150...1200 ; 6...48".
Retractable version available.
Compact or remote design.
Deltabar S/M differential pressure transmitter.
-
-
Max. measurement error
typically 1% of calculated volume or mass.
Uncertainty of primary element excluding uncertainty of density or compensation.
-
Measuring range
400 ... 300'000 m3/h
240 ... 175'000 ACFM
-
-
Medium temperature range
Compact version:
-200°C ... 200°C
-328°F ... 392°F
Remote version:
-200°C ... 1000°C
-328°F ... 1832°F
-
Degree of protection
Transmitter (Deltabar):
IP67
NEMA6P
-
Display/Operation
Transmitter (Deltabar):
4-line display
3 push buttons
Quick setup
HistoROM
-
Outputs
Transmitter (Deltabar):
4 ... 20 mA
-
Digital communication
Transmitter (Deltabar):
HART
PROFIBUS PA
FOUNDATION Fieldbus
-
Hazardous area approvals
Transmitter (Deltabar):
ATEX
FM
CSA
IEC
TIIS
NEPSI
-
Product headline
Calculated volume or mass flow measurement. dp primary element (Pitot).
NAFTA-version. Averaging pitot tube with 7/8" bullet profile.
-
Sensor features
Insertion system.
Pipe size DN150...1200 ; 6...48".
Retractable version available.
Compact or remote design.
Deltabar S/M differential pressure transmitter.
-
-
Max. measurement error
typically 1% of calculated volume or mass.
Uncertainty of primary element excluding uncertainty of density or compensation.
-
Measuring range
400 ... 115'000 m3/h
240 ... 70'000 CFM
1'000 ... 575 t/h at 10bar/230°C
2'200 ... 630 tons/h at 145psi/445°F
-
-
Medium temperature range
Compact version:
-200°C ... 200°C
-328°F ... 392°F
Remote version:
-200°C ... 1000°C
-328°F ... 1832°F
-
Degree of protection
Transmitter (Deltabar):
IP67
NEMA6P
-
Display/Operation
Transmitter (Deltabar):
4-line display
3 push buttons
Quick setup
HistoROM
-
Outputs
Transmitter (Deltabar):
4 ... 20 mA
-
Digital communication
Transmitter (Deltabar):
HART
PROFIBUS PA
FOUNDATION Fieldbus
-
Hazardous area approvals
Transmitter (Deltabar):
ATEX
FM
CSA
IEC
TIIS
NEPSI
2 documents
-
Differential pressure flow measurement with Pitot tubes and Deltabar
differential pressure transmitter
Language:
|
English
|
Version:
|
21/10/2009
|
File size:
|
2 MB
|
File name:
|
TI441PEN_0909.pdf
|
-
Differential pressure flow measurement with Pitot tubes and Deltabar
differential pressure transmitter
Language:
|
English
|
Version:
|
05/11/2009
|
File size:
|
1.5 MB
|
File name:
|
BA386PEN_0709.pdf
|
60 spare parts & accessories
60 spare parts & accessories
60 spare parts & accessories
We value your privacy
We use cookies to enhance your browsing experience, collect statistics to optimize site functionality, and deliver tailored advertisements or content.
By selecting "Accept all", you consent to our use of cookies.
For further details please review our privacy policy .