Transmitter (Deltabar): HART PROFIBUS PA FOUNDATION Fieldbus
Hazardous area approvals
Transmitter (Deltabar): ATEX FM CSA IEC TIIS NEPSI
Product headline
Calculated volume or mass flow measurement. dp primary element (orifice). NAFTA-version. Orifice flange union with flange taps.
Sensor features
Internationally standardized ASME MFC-3M / ISO5167. Including orifice flanges. Exchangeable orifice plate. Compact or remote design. Optimizable for minimized pressure loss, improved uncertainty or maximized Turndown. Deltabar S/M differential pressure transmitter.
Nominal diameter range
1" ... 24"
Max. measurement error
typically < 1% of calculated volume or mass acc. ISO5167/ASME MFC-3M without calibration. Uncertainty of primary element excluding uncertainty of density or compensation.
Measuring range
2.5 ... 50'000 m3/h 1.5 ... 30'000 CFM 12.5 ... 250'000 kg/h at 10bar/230°C 27.5 ... 550'000 lb/h at 145psi/445°F
Transmitter (Deltabar): HART PROFIBUS PA FOUNDATION Fieldbus
Hazardous area approvals
Transmitter (Deltabar): ATEX FM CSA IEC TIIS NEPSI
Product headline
Calculated volume or mass flow measurement. dp primary element (orifice). NAFTA-version. Orifice flange union with flange taps.
Sensor features
Internationally standardized ASME MFC-3M / ISO5167. Including orifice flanges. Exchangeable orifice plate. Compact or remote design. Optimizable for minimized pressure loss, improved uncertainty or maximized Turndown. Deltabar S/M differential pressure transmitter.
Nominal diameter range
1" ... 24"
Max. measurement error
typically < 1% of calculated volume or mass acc. ISO5167/ASME MFC-3M without calibration." Uncertainty of primary element excluding uncertainty of density or compensation."
Differential pressure flow measurement with orifices and Deltabar differential pressure transmitter The universal measuring system for steam, gases and liquids