This product is no longer available.
Please check new generation in the section predecessor / successor or contact your local Endress+Hauser entity.
Ultrasonic clamp-on sound velocity
measuring sensor.
-
Successor
-
Standard products
- Reliable, robust and low-maintenance
Technical excellence
Simplicity
-
Specialized products
- Designed for demanding applications
Technical excellence
Simplicity
Variable
FLEX selections Technical excellence Simplicity - F
- L
- E
- X
Fundamental selection
Meet your basic measurement needs
Technical excellence Simplicity - F
- L
- E
- X
Lean selection
Handle your core processes easily
Technical excellence Simplicity - F
- L
- E
- X
Extended selection
Optimize your processes with innovative technologies
Technical excellence Simplicity - F
- L
- E
- X
Xpert selection
Master your most challenging applications
Technical excellence Simplicity Variable
-
-
-
Technical Information (TI)
Prosonic Flow DMU 93 Technical Information
Ultrasonic Flow Measuring System Prosonic flow DMU 93
Flexible # Cost-effective # InnovativeEN 01/11/1999Language:
English
Version:
01/11/1999
File size:
1.1 MB
File name:
TI042DEN.pdf
-
-
-
Operating Instruction (BA)
Prosonic Flow DMU 93 / DDU 10 / DDU 18 Operating Manual
Ultrasonic Flow Measuring System with "Clamp on" sensors.
EN 01/12/1999Language:
English
Version:
01/12/1999
File size:
1.6 MB
File name:
BA038DEN.pdf
-
-
-
Ex Safety Instruction (XA)
PROline Prosonic Flow 93 P Division 1
Safety instructions for electrical apparatus for
explosion-hazardous areasLanguage:
English
Version:
01/09/2002
File size:
3.7 MB
File name:
XA067DEN.pdf
-
-
-
Ex Safety Instruction (XA)
Proline Prosonic Flow 93 NEPSI Zone 1, Zone 21 Ex documentation
Ex-Dokumentation zur Betriebsanleitung:
Ex documentation for operating instructions:
Ex relative aux instructions de mise en service:
BA00070D, BA00076D, BA00078DEN 30/07/202022/07/201501/09/201001/07/201001/06/2009Language:
English
Version:
30/07/2020
File size:
458.5 KB
File name:
XA00129DEN_1520.pdf
-
-
-
Ex Safety Instruction (XA)
PROline Prosonic Flow 93 P Division 1
Safety instructions for electrical apparatus for
explosion-hazardous areasLanguage:
English
Version:
01/12/2002
File size:
2.9 MB
File name:
XA064DEN.pdf
-
-
-
Ex Safety Instruction (XA)
Prosonic Flow DMU 93, ATEX II 3GEx documentation
Ex-Dokumentation zur Betriebsanleitung BA038D, BA044D.
Ex documentation for the operating instruction BA038D,
BA044D.
Documentation Ex relative à la mise en service BA038D, BA044D.EN 01/01/2000Language:
English
Version:
01/01/2000
File size:
690.1 KB
File name:
XA002DA3.pdf
-
-
-
EU Declaration
Product family: Prosonic Flow DDU 10, Prosonic Flow DDU 18, PROSONIC FLOW DDU 19
Product root: DDU10-, DDU15D-, DDU15S-, DDU18-, DDU19-, DMU93-
Declaration number: ID27_4EN 27/02/2007Language:
English
Version:
27/02/2007
File size:
111.9 KB
File name:
ID27-4.pdf
-
-
-
EU Declaration
Product family: Prosonic Flow 90, Prosonic Flow 93, Prosonic Flow DDU 18, PROSONIC FLOW DDU 19
Product root: 90P-, 90U-, 90W-, 93C-, 93P-, 93U-, 93W-, DDU18-,
DDU19-
Declaration number: EC_00305_01.16EN 20/04/2016Language:
English
Version:
20/04/2016
File size:
392.1 KB
File name:
EC_00305_01.16.pdf
-
-
-
EU Declaration
Product family: Prosonic Flow 93, Prosonic Flow DDU 18, PROSONIC FLOW DDU 19
Product root: 93P-, DDU18-, DDU19-
Declaration number: EC_00306_02.16EN 16/04/2018Language:
English
Version:
16/04/2018
File size:
457.4 KB
File name:
EC_00306_02.16.pdf
-
-
-
Explosion Protection
Product family: Prosonic Flow DDU 10, Prosonic Flow DDU 18, PROSONIC FLOW DDU 19
Product root: DDU10-, DDU15-, DDU18-, DDU19-, DMU93-
Region: USA
Approval agency: FM
Category: I,II,III/1/A,B,C,D,E,F,G/
Protection: DIPLanguage:
English
Version:
20/04/2006
File size:
437.2 KB
File name:
FM3000398_FES0008-F0B.pdf
-