

referencelectrode, PTFE Diaphragm.
Application: Standard process.
Conductivity: min 50uS/cm
Application: 0-14pH, -15...130oC
Working limit: max 16 bar.
Predecessor
-
-
Technical Information (TI)
Orbisint CPS11D and CPS11
pH sensor for standard applications in process technology and
environmental engineeringEN 16/07/202131/10/201501/02/200801/11/200401/03/2004Language:
English
Version:
16/07/2021
File size:
977.4 KB
File name:
TI00028CEN_1520.pdf
-
-
-
Technical Information (TI)
Technical Information Orbisint CPS12/ CPS12D / CPS13
Redox electrodes, analog and digital with Memosens technology and
reference electrode
Each with dirt-repellent PTFE diaphragm forstandard applications in
process and environmental technologyEN 01/05/200501/07/2003Language:
English
Version:
01/05/2005
File size:
633.4 KB
File name:
TI367CEN.pdf
-
-
-
Operating Instruction (BA)
pH/ORP sensors and reference half cells
Sensors with Memosens technology and analog sensors
EN 04/05/202031/12/201730/11/2015Language:
English
Version:
04/05/2020
File size:
1.1 MB
File name:
BA01572CEN_0320.pdf
-
-
-
Ex Safety Instruction (XA)
Analog pH/ORP sensors
pH/ORP measurement
Supplement to BA01572C, BA02056C
Safety instructions for electrical apparatus in explosion-hazardous
areas
ATEX II 1G Ex ia IIC T3/T4/T6 GaEN 21/10/202101/10/200802/11/200301/07/200301/07/2002Language:
English
Version:
21/10/2021
File size:
493.2 KB
File name:
XA00028CEN_1121.pdf
-
-
-
Ex Safety Instruction (XA)
Analog ph/ORP sensors Temperature probe CTS1
pH/ORP measurement
Supplement to BA01572C, BA02056C
Safety instructions for electrical apparatus in explosion-hazardous
areas
UKEx II 1 G Ex ia IIC T3/T4/T6 GaLanguage:
English
Version:
08/12/2021
File size:
427.3 KB
File name:
XA02785CEN_0121-00.pdf
-
-
-
Ex Safety Instruction (XA)
Analog pH/ORP sensors
pH and ORP measurement
Supplement to BA01572C
Safety instructions for electrical equipment in explosion-hazardous
areas
EAC Ex 0Ex ia IIC T3/T4/T6 Ga X
EAC Ex 0Ex ia IIC T4/T6 Ga X
EAC Ex 1Ex ib IIC T3/T4/T6 Gb XEN 01/03/202218/02/202121/03/2016Language:
English
Version:
01/03/2022
File size:
484.5 KB
File name:
XA01440CEN_0322-00.pdf
-
-
-
Special Documentation (SD)
Kurzanleitung pH-/Redox-Sensoren - Short Instructions pH/ORP sensors
pH-/Redox-Sensoren - pH/ORP sensors
EN 01/04/200701/09/1999Language:
English
Version:
01/04/2007
File size:
361.7 KB
File name:
SD050Ca2.pdf
-
-
-
EU Declaration
Product family: CeraGel, CeraLiquid, CeraTex, NoryLab, OrbiPore, OrbiSint, OrbiTex, Sensor, TopHit
Product root: CPS11-, CPS12-, CPS13-, CPS21-, CPS31-, CPS41-, CPS42-, CPS43-, CPS441-, CPS471-, CPS491-, CPS51-, CPS52-, CPS64-, CPS
65-, CPS71-, CPS72-, CPS91-, CPS92-
Declaration number: EU_00921_02.23EN 09/01/2023Language:
English
Version:
09/01/2023
File size:
276.3 KB
File name:
EU_00921_02.23 CPS nonEx.pdf
-
-
-
EU Declaration
Product family: CeraGel, CeraLiquid, CeraTex, OrbiPore, OrbiSint, OrbiTex, Sensor
Product root: CPS11-, CPS12-, CPS13-, CPS21-, CPS31-, CPS41-, CPS42-, CPS43-, CPS64-, CPS71-, CPS72-, CPS91-, CPS92-, CTS1-
Declaration number: EC_00624_04.24EN 18/10/2024Language:
English
Version:
18/10/2024
File size:
227.6 KB
File name:
EC_00624_04.24_CPSxx_Ex_.pdf
-
-
-
Explosion Protection
Product family: InduMax P, Liquiline M, Memosens
Product root: CLS12-, CLS13-, CLS15-, CLS15D-, CLS16-, CLS16D-,
CLS21-, CLS21D-, CLS50-, CLS50D-, CLS82D-, CM42-, COS21D-, COS22D-,
COS51D-, CPF81-, CPF81D-, CPF82-, CPF82D-, CPS11-, CPS11D-, CPS12-,
CPS12D-, CPS13-, CPS16D-, CPS171D-, CPS41-, CPS41D-, CPS42-, CPS42D-,
CPS441-, CPS441D-, CPS471-, CPS471D-, CPS491-, CPS491D-, CPS64-, CPS71-,
CPS71D-, CPS72-, CPS72D-, CPS76D-, CPS91-, CPS91D-, CPS92-, CPS92D-,
CPS96D-, CTS1-, CYK10-, CYP01D-, CYP02D-, OPS171D-
Region: USA
Approval agency: FMLanguage:
English
Version:
30/11/2020
File size:
523.6 KB
File name:
FM16US0145XSupp15.pdf
-