
This product is no longer available.
Please check new generation in the section predecessor / successor or contact your local Endress+Hauser entity.

Full automatic measuring, calibration
and cleaning system for pH/ORP, for
pneumatical, retractable assemblies.
System consists of: Transmitter MYCOM-S
CPM153 (IP65) with 1 alarm and 5 add.
contacts, DAT-Module. Control rack
CPG300 (IP54), communication cable
CPM153-CPG300, 2 container (5l) with
technical buffer pH 4,0 and 7,0, one
container empty, 3x2m container
tubes, mounting clamps
(multitube/assembly).
-
Successor
-
Standard products
- Reliable, robust and low-maintenance
Technical excellence
Simplicity
-
Specialized products
- Designed for demanding applications
Technical excellence
Simplicity
Variable
FLEX selections Technical excellence Simplicity - F
- L
- E
- X
Fundamental selection
Meet your basic measurement needs
Technical excellence Simplicity - F
- L
- E
- X
Lean selection
Handle your core processes easily
Technical excellence Simplicity - F
- L
- E
- X
Extended selection
Optimize your processes with innovative technologies
Technical excellence Simplicity - F
- L
- E
- X
Xpert selection
Master your most challenging applications
Technical excellence Simplicity Variable
-
-
-
Technical Information (TI)
Technical Information Topcal S CPC300
Fully Automatic Measuring, Cleaning and Calibration system in Ex and
Non-Ex AreasEN 01/04/200401/09/2001Language:
English
Version:
01/04/2004
File size:
1.4 MB
File name:
TI236CEN.pdf
-
-
-
Operating Instruction (BA)
Operating Instructions Mycom S CXM 153 HART
Field Communication with
Mycom S CXM 153
TopCal S CPC 300
TopClean S CPC 30EN 01/11/2002Language:
English
Version:
01/11/2002
File size:
700.4 KB
File name:
ba301cen.pdf
-
-
-
Operating Instruction (BA)
Operating Instructions Mycom S CXM 153 PROFIBUS
Field Communication with
Mycom S CXM 153
TopCal S CPC 300
TopClean S CPC 30EN 01/12/2002Language:
English
Version:
01/12/2002
File size:
1.2 MB
File name:
ba298cen.pdf
-
-
-
Operating Instruction (BA)
Operating Instructions Topcal S CPC 300
Automation of pH/Redox Measurements
EN 01/04/200401/04/200301/12/200201/03/2002Language:
English
Version:
01/04/2004
File size:
9.5 MB
File name:
BA236CEN.pdf
-
-
-
Operating Instruction (BA)
Operating Instructions Cleanfit P CPA473
Retractable SS process assembly with ball valve for pH and redox
sensorsEN 01/11/200901/05/200501/02/200501/01/200401/08/2003Language:
English
Version:
01/11/2009
File size:
2 MB
File name:
Ba344cen_1109.pdf
-
-
-
Operating Instruction (BA)
Operating Instructions Cleanfit CPA474
Retractable process assembly with ball valve for pH and redox sensors
EN 01/04/201001/05/200501/02/200501/01/200401/09/2003Language:
English
Version:
01/04/2010
File size:
2.2 MB
File name:
BA345CEN_0410.pdf
-
-
-
Ex Safety Instruction (XA)
Ex Safety Instructions CPG30-G / CPG300-G
Sicherheitshinweise für explosionsgefährdete Bereiche.
Safety instructions for hazardous areas.
Conseils de sécurité pour zones explosibles.EN 01/10/200401/05/2002Language:
English
Version:
01/10/2004
File size:
7.4 MB
File name:
XA236CA3.pdf
-
-
-
Explosion Protection
Product family: TopCal S
Product root: CPC300-, CYC300-
Region: International
Approval agency: TÜV
Protection: EEx ib IIC T4Language:
German
Version:
20/04/2006
File size:
483.6 KB
File name:
EX8021130266005.pdf
-