![COS3 Product picture of: COS3](https://portal.endress.com/webapp/picturepool/500/0/COS3.jpg)
This product is no longer available.
Please check new generation in the section predecessor / successor or contact your local Endress+Hauser entity.
![COS3 Product picture of: COS3](https://portal.endress.com/webapp/picturepool/500/0/COS3.jpg)
Potentionstatic, amperometric 3-
electrode oxygen measuring cell. In-
stallation with internal thread G 1".
With automatic membrane breakage moni-
toring. Zero calibration not required.
Typ. measuring range 0.05...60 mg/l,
temp. range -5...50oC, max. 10 bar,
minimum flow 0.5 cm/s, IP68.
With 1 replacement cartridge and 10
plastic filling electrolyte ampoules.
-
Successor
-
Standard products
- Reliable, robust and low-maintenance
Technical excellence
Simplicity
-
Specialized products
- Designed for demanding applications
Technical excellence
Simplicity
Variable
FLEX selections Technical excellence Simplicity - F
- L
- E
- X
Fundamental selection
Meet your basic measurement needs
Technical excellence Simplicity - F
- L
- E
- X
Lean selection
Handle your core processes easily
Technical excellence Simplicity - F
- L
- E
- X
Extended selection
Optimize your processes with innovative technologies
Technical excellence Simplicity - F
- L
- E
- X
Xpert selection
Master your most challenging applications
Technical excellence Simplicity Variable
-