![OTR94 Product picture of: OTR94](https://portal.endress.com/webapp/picturepool/500/0/OTR94.jpg)
![OTR94 Product picture of: OTR94](https://portal.endress.com/webapp/picturepool/500/0/OTR94.jpg)
Heavy duty thermometer with round
barstock thermowell diam. 356mm, with
process connection 1"NPT-M, complete of
housing.
Replaceable mineral insert spring loaded
with embedded sensing element, sheat
material in AISI, 6mm diam.
Temperature range -50...+450oC.
-
-
EU Declaration
Product family: Industrial modular thermometer, Low cost RTD general purpose, Magphant, Plugs RTD direct contact, Process RTD direct contact, Process RTD direct in contact, Process RTD explosion proof, Process RTD general purpose, Process RTD heavy duty, Process R TD hygienic, Process TC direct contact, Process TC direct in contact, Process TC explosion proof, Process TC general purpose, Proces s TC heavy duty, RTD thermometer, TC heavy duty
Product root: DTT31-, DTT31L-, DTT35-, DTT35L-, GPTL-, MLTTS00-, MLTTS01-, OTR31-, OTR35-, OTR90-, OTR91-, OTR92-, OTR93-, OTR94-, O
TR95-, OTR96-, TMR31-, TMR31L-, TMR35-, TMR35L-, TMT470L-, TTR31-, TTR35-
Declaration number: EC_00568_03.24EN 20/02/2024Language:
English
Version:
20/02/2024
File size:
152 KB
File name:
EC_00568_03.24.pdf
-