Specs at a glance
-
Accuracy
class 2 acc. to IEC 60584
-
Response time
t50 = 1 s
t90 = 2 s -
Max. process pressure (static)
at 20 °C: 25 bar (363 psi)
-
Operating temperature range
Type K:
max. 1.100 °C
(max. 2.012 °F)
Type J:
max. 750 °C
(max. 1.382 °F) -
Max. immersion length on request
up to 100.000,00 mm (3.937,01'')
Field of application
The thermocouple (TC) cable probe is easy to install and provide a high operational safety due to reliable and accurate temperature measurement in common processes. The probe is specially suited to temperature measurement in machinery, laboratory equipment and plants in gaseous or liquid medium like air, water, oil, etc. Without additional thermowell the probe sheath is directly in contact with the process medium. This enables to detect rapid temperature changes fast and accurate.
The resistance thermometer is specially suited to temperature measurement in machinery, power stations and plants in gaseous or liquid media like air, steam, water and oil.
Benefits
High flexibility through user-specific insertion lengths and variable process connections
Fast response time
Different types of thermocouples according to DIN EN 60584 and ASTM E230/ANSI MC96.1: type J (Fe-CuNi), type K (NiCr-Ni)
Types of protection for use in hazardous locations: Intrinsic Safety (Ex ia) and non-Sparking (Ex nA)
NEPSI approval (Ex ia)
Lean selection
-
Standard products
- Reliable, robust and low-maintenance
Technical excellence
Simplicity
-
Standard products
- Reliable, robust and low-maintenance
Technical excellence
Simplicity
-
Specialized products
- Designed for demanding applications
Technical excellence
Simplicity
Variable
FLEX selections | Technical excellence | Simplicity |
---|---|---|
Fundamental selection Meet your basic measurement needs |
Technical excellence
|
Simplicity
|
Lean selection Handle your core processes easily |
Technical excellence
|
Simplicity
|
Extended selection Optimize your processes with innovative technologies |
Technical excellence
|
Simplicity
|
Xpert selection Master your most challenging applications |
Technical excellence
|
Simplicity
Variable |
Predecessor
-
-
Technical Information (TI)
TSC310
Thermocouple thermometer
EN 17/07/202023/09/201101/08/201001/12/2002Language:
English
Version:
17/07/2020
File size:
325 KB
File name:
TI00255TEN_0220.pdf
-
-
-
Technical Information (TI)
Technical Information
Omnigrad TSC
Thermocouple thermometersEN 29/08/2005Language:
English
Version:
29/08/2005
File size:
250.4 KB
File name:
TI090ten.pdf
-
-
-
Ex Safety Instruction (XA)
XA TR1x, TR4x, TR88, TR6x, TC1x, TC88, TEC420, TC6x
RTD/TC thermometers
ATEX/IECEx:
Ex ia IIC T6 Ga
Ex ia IIC T6 Ga/Gb
Ex ia IIIC Txxx °C Da
Ex ia IIIC Txxx °C DbEN 28/03/202320/12/202103/05/201628/11/201201/06/2009Language:
English
Version:
28/03/2023
File size:
450.8 KB
File name:
XA00072REN_1623-00.pdf
-
-
-
Ex Safety Instruction (XA)
XA iTHERM TM211, TPx100, TSx310
RTD/TC inserts and cable thermometers
ATEX/IECEx:
Ex ia IIC T6 Ga
Ex ia IIC T6 Ga/Gb
Ex ia IIIC Txxx °C DaEN 30/03/202318/07/202210/07/201928/11/201628/11/2012Language:
English
Version:
30/03/2023
File size:
456.3 KB
File name:
XA00100REN_1823-00.pdf
-
-
-
Ex Safety Instruction (XA)
XA TRxx, TCxx, TEC420, TS111, TM211, TM41x, TPx100, TSx310, TM1xx
RTD/TC thermometers
ATEX:
Ex nA IIC T6 Gc
Ex ec IIC Txxx°C Gc
Ex tc IIIC Txxx°C DcEN 20/11/202313/12/202214/03/202223/05/201904/08/2017Language:
English
Version:
20/11/2023
File size:
452.6 KB
File name:
XA00044REN_2023-00.pdf
-
-
-
Ex Safety Instruction (XA)
TPx100, TSx310, iTHERM TS111
RTD/TC inserts and cable thermometers
0Ех ia IIC T6…T1 Ga Х
Ga/Gb Ех ia IIC T6…T1 X
Ех ia IIIC 85 °C…450 °C Da Х
Ех ia IIIC 85 °C…450 °C Da/Db ХEN 01/11/202113/04/202019/05/2016Language:
English
Version:
01/11/2021
File size:
433.2 KB
File name:
XA01421TEN_0321.pdf
-
-
-
Ex Safety Instruction (XA)
Omnigrad TRxx, TCxx, TxCxxx
RTD/TC modular thermometers
0Ех ia IIC T6…T1Ga Х
Ga/Gb Ех ia IIC T6…T1 Ga Х
Ех ia IIIC 85 °C…450 °C Da Х
Ех ia IIIC 85 °C…450 °C Da/Db ХEN 10/03/202002/11/2016Language:
English
Version:
10/03/2020
File size:
171.9 KB
File name:
XA01459TEN_0220.pdf
-
-
-
Ex Safety Instruction (XA)
Safety instructions ATEX II1GD or II 1/2 GD
RTD / TC inserts and cable thermometers
Omniset TPR100, TPC100, TSx310EN 01/06/2009Language:
English
Version:
01/06/2009
File size:
1.8 MB
File name:
XA087ra3_0609.pdf
-
-
-
Special Documentation (SD)
Device viewer
Technical documentation in other languages
Language:
English
Version:
14/07/2021
File size:
478.5 KB
File name:
SD02429R09EN_0121.pdf
-
-
-
Fields of Activities (FA)
Temperaturmesstechnik
Thermometer und Transmitter für die Prozessindustrie
Language:
German
Version:
17/05/2023
File size:
17.9 MB
File name:
FA00006Tde_2223_online.pdf
-