©Endress+Hauser
©Endress+Hauser
Specs at a glance
Accuracy
Standard: up to 0.075 % Platinum: up to 0.055 %
Process temperature
-40°C...+100°C (-40°F...+212°F)
Pressure measuring range
100 mbar...40 bar (1.5 psi...600 psi)
Main wetted parts
Ceraphire ceramic FKM, EPDM, HNBR, Perlast, Kalrez
Material process membrane
Measuring cell
100 mbar...40 bar (1.5 psi...600 psi)
Field of application
This transmitter belongs to the new Cerabar generation. It combines robustness with numerous benefits: e.g. easiest local or remote operation and condition-based maintenance. The software is designed to simplify the handling. Intuitive wizards guide you through the commissioning and proof testing of the device which minimizes operating errors. The transmitter can be remotely controlled via app on a mobile device and a secure Bluetooth connection.
Pressure measuring range: up to 40 bar (600 psi)
Fully vacuum resistant up to +100°C (212°F) process temperature
Accuracy: up to +/-0.055%
Benefits
Wireless control of the device in the process area with the SmartBlue App. Process interruption is not necessary.
Reduce systematic failures - error free SIL commissioning and instrument guided proof testing
Reduce on site accidents and protect equipment when instruments are in difficult to reach areas
Lean selection
Standard products
Reliable, robust and low-maintenance
Technical excellence
Simplicity
©Endress+Hauser
Simple products
Easy to select, install and operate
Technical excellence
Simplicity
Standard products
Reliable, robust and low-maintenance
Technical excellence
Simplicity
High-end products
Highly functional and convenient
Technical excellence
Simplicity
Specialized products
Designed for demanding applications
Technical excellence
Simplicity
FLEX selections
Technical excellence
Simplicity
Fundamental selection
Meet your basic measurement needs
Technical excellence
Simplicity
Lean selection
Handle your core processes easily
Technical excellence
Simplicity
Extended selection
Optimize your processes with innovative technologies
Technical excellence
Simplicity
Xpert selection
Master your most challenging applications
Technical excellence
Simplicity
Loading alternative products
Success stories
Time saved, safety increased
Employees of Returkraft regularly have to fulfill and document all requirements of the SIL measuring points in the plant.
Read the full story
Fit for purpose instrumentation for CNG compressors
The Egyptian government is working to replace liquid fuels with natural gas. To achieve this they targeted increasing the number of CNG stations in their country from 306 to 1000 by the end of 2021.
Read the full story
Measuring principle
Absolute and gauge pressure
Characteristic
Pressure transmitter with ceramic process membran for accurate measurement in liquid or gases. Intuitive and clear wizard for commissioning
Supply voltage
Ex d, Ex e, non-Ex: 10.5...35V DC Ex i: 10.5...30V DC
Reference Accuracy
Standard: up to 0.075 % Platinum: up to 0.055 %
Long term stability
0.10% of URL/ year 0.25% of URL/ 5 years 0.40% of URL/ 10 years
Process temperature
-40°C...+100°C (-40°F...+212°F)
Ambient temperature
-40°C...+85°C (-40°F...+185°F)
Measuring cell
100 mbar...40 bar (1.5 psi...600 psi)
Smallest calibratable span
Process connection
Thread: G1/2...G2, R1/2, MNPT1/2...MNPT2, FNPT1/2 Flange: DN25...DN80, NPS 1"...4"
Material process membrane
Communication
4...20 mA, 4...20 mA HART PROFINET with Ethernet-APL Bluetooth® wireless technology and app (optional)
Certificates / Approvals
ATEX, CSA, IECEx, JPN Ex, INMETRO, NEPSI, UK Ex
Design approvals
EN10204-3.1 NACE MR0175, NACE MR0103
Specialities
Bluetooth® Operation and maintenance SmartBlue App, RFID TAG for easy identification, Plug and play functionalities
Measuring principle
Absolute and gauge pressure
Characteristic / Application
Pressure transmitter with ceramic process membran for accurate measurement in liquid or gases. Intuitive and clear wizard for commissioning
Specialities
Bluetooth® Operation and maintenance SmartBlue App, RFID TAG for easy identification, Plug and play functionalities
Supply / Communication
Ex d, Ex e, non-Ex:: 10.5...35V DC Ex i: 10.5...30V DC
Accuracy
Standard: up to 0.075 % Platinum: up to 0.055 %
Long term stability
0.10 % of URL/ year 0.25 % of URL/ 5 years 0.40 % of URL/ 10 years
Ambient temperature
-40°C...+85°C (-40°F...+185°F)
Process temperature
-40°C...+100°C (-40°F...+212°F)
Process pressure / max. overpressure limit
Pressure measuring range
100 mbar...40 bar (1.5 psi...600 psi)
Main wetted parts
Ceraphire ceramic FKM, EPDM, HNBR, Perlast, Kalrez
Process connection
Thread: G1/2...G2, R1/2, MNPT1/2...MNPT2, FNPT1/2 Flange: DN25...DN80, NPS 1"...4"
Max. measurement distance
Communication
4...20 mA, 4...20 mA HART PROFINET with Ethernet-APL Bluetooth® wireless technology and app (optional)
Certificates / Approvals
ATEX, IEC Ex, CSA C/US, NEPSI
Design approvals
EN 10204-3.1 NACE MR0175, NACE MR0103
Application limits
Measuring cell: ceramics If pressurized, possibly use differential pressure measurement with two pressure transmitters (electronic dp). Observe ratio head pressure : hydrostatic pressure
Most downloaded
TI Cerabar PMC51B
English version - 03/2024
Process pressure and level measurement in liquids or gases
EN
DE ES FR IT JA PL PT RU ZH
26/03/2024
16/03/2023
31/08/2022
30/11/2021
14/09/2021
Language:
English
Version:
26/03/2024
File size:
1.7 MB
File name:
TI01506PEN_0824-00.pdf
190 documents
TI Weld-in adapter, process adapter and flanges
Level, pressure and temperature measurement
EN
German Spanish French Italian Japanese Polish Portuguese Russian Chinese
25/03/2024
15/09/2023
28/10/2021
30/07/2021
19/06/2020
Language:
English
Version:
25/03/2024
File size:
1.1 MB
File name:
TI00426FEN_2524.pdf
Process pressure and level measurement in liquids or gases
EN
German Spanish French Italian Japanese Polish Portuguese Russian Chinese
26/03/2024
16/03/2023
31/08/2022
30/11/2021
14/09/2021
Language:
English
Version:
26/03/2024
File size:
1.7 MB
File name:
TI01506PEN_0824-00.pdf
Process pressure measurement PROFINET with Ethernet-APL
EN
German Spanish French Italian Japanese Polish Portuguese Russian Chinese
16/03/2023
Language:
English
Version:
16/03/2023
File size:
2.4 MB
File name:
BA02226PEN_0223-00.pdf
Process pressure measurement HART
EN
German Spanish French Italian Japanese Polish Portuguese Russian Chinese
26/03/2024
31/08/2022
30/11/2021
30/03/2021
30/10/2020
Language:
English
Version:
26/03/2024
File size:
1.5 MB
File name:
BA02009PEN_0624-00.pdf
Process pressure measurement Analog
EN
German Spanish French Italian Japanese Portuguese Russian Chinese
26/03/2024
31/08/2022
30/11/2021
30/03/2021
30/10/2020
Language:
English
Version:
26/03/2024
File size:
1.2 MB
File name:
BA02050PEN_0524-00.pdf
Process pressure measurement PROFINET with Ethernet-APL
Language:
English
Version:
16/03/2023
File size:
1.2 MB
File name:
GP01190PEN_0122-00.pdf
Process pressure measurement HART
EN
German Japanese
26/03/2024
30/03/2021
30/10/2020
Language:
English
Version:
26/03/2024
File size:
1.3 MB
File name:
GP01149PEN_0324-00.pdf
Process pressure measurement Analog
EN
Bulgarian Czech Danish German Greek Spanish Estonian Finnish French Croatian Hungarian Indonesian Italian Japanese Korean Lithuanian Latvian Dutch Norwegian Polish Portuguese Romanian Russian Slovak Slovenian Swedish Thai Turkish Chinese
26/03/2024
31/08/2022
30/11/2021
30/03/2021
30/10/2020
Language:
English
Version:
26/03/2024
File size:
684.2 KB
File name:
KA01462PEN_0524-00.pdf
Process pressure measurement PROFINET with Ethernet-APL
EN
Bulgarian Czech Danish German Greek Spanish Estonian Finnish French Croatian Hungarian Indonesian Italian Japanese Korean Lithuanian Latvian Dutch Norwegian Polish Portuguese Romanian Russian Slovak Slovenian Swedish Thai Turkish Chinese
16/03/2023
Language:
English
Version:
16/03/2023
File size:
782.1 KB
File name:
KA01571PEN_0122-00.pdf
Process pressure measurement HART
EN
Bulgarian Czech Danish German Greek Spanish Estonian Finnish French Croatian Hungarian Indonesian Italian Japanese Korean Lithuanian Latvian Dutch Norwegian Polish Portuguese Romanian Russian Slovak Slovenian Swedish Thai Turkish Chinese
26/03/2024
31/08/2022
30/11/2021
30/03/2021
30/10/2020
Language:
English
Version:
26/03/2024
File size:
780.8 KB
File name:
KA01469PEN_0524-00.pdf
Search spare parts by number in drawing
60 spare parts & accessories
60 spare parts & accessories
60 spare parts & accessories
Blind plug, M20, 316L, o-ring EPDM
Drawing number
Order code
14
71487198
Blind plug, M20, Alu, o-ring EPDM
Drawing number
Order code
14
71487199
Drawing number
Order code
14
71487203
Drawing number
Order code
14
71487201
Drawing number
Order code
15
71435135
Cable gland M20, brass nickel plated
Drawing number
Order code
15
71435136
Drawing number
Order code
15
71435137
Cable gland M20x1.5 x G1/2, Ex d, brass
Drawing number
Order code
15
71471535
Adapter set M20x1.5-G1/2, Alu
Drawing number
Order code
15
71440660
M12 plug,CuZn-nickel plated,housing side
Drawing number
Order code
15
71435138
M12 plug, 316L, housing side
Drawing number
Order code
15
71435139
Ground terminal Housing L+P
Drawing number
Order code
18
71474251
HAN7D plug, 90deg, housing side
Drawing number
Order code
15
71439098
Drawing number
Order code
15
71474958
Drawing number
Order code
19
71549578
Drawing number
Order code
20
71435116
Drawing number
Order code
20
71435118
Cover Alu, sight window, Ex d
Drawing number
Order code
20
71439090
Cover red Alu, closed, Ex d
Drawing number
Order code
20
71439086
Drawing number
Order code
20
71439089
Cover red Alu, sight glass, Ex d
Drawing number
Order code
20
71439088
Cover Alu, connection compartment, Ex d
Drawing number
Order code
25
71435121
Cover Alu, connection compartment
Drawing number
Order code
25
71439085
Cover red Alu, connect. compartment,Ex d
Drawing number
Order code
25
71439087
Cover sealing EPDM, 5 pieces
Drawing number
Order code
21
71435131
Cover sealing HNBR, -40oC, 5 pieces
Drawing number
Order code
21
71435132
Terminal unit TU100B, 4-20mA
Drawing number
Order code
35
71435766
Terminal unit TU101B, 4-20mA, OVP
Drawing number
Order code
35
71435767
Drawing number
Order code
40
71435772
Drawing number
Order code
30
XPP0017-
Segment display + Bluetooth VU101
Drawing number
Order code
40
71435779
O-ring 26.7x1.78 FKM 70, O2, 5 pieces
Drawing number
Order code
57
52010137
O-ring 26.7x1.78 HNBR 75, 3A, FDA, 5 pcs
Drawing number
Order code
57
52010155
O-ring 26.7x1.78 EPDM 70, 5 pieces
Drawing number
Order code
57
52020770
O-ring 26.7x1.78 FKM -40oC, 5 pieces
Drawing number
Order code
57
52020771
O-ring 26.7x1.78 FFKM 75 CHEMRAZ, 1 pc.
Drawing number
Order code
57
52020773
O-ring 26.7x1.78 Kalrez 6375, 1 pc.
Drawing number
Order code
57
71114820
O-ring 27.1x1.6 FFKM 75 Perlast, 1pc.
Drawing number
Order code
57
71316464
Screw set, M5x16, 4 pieces
Adapter PMC71X/51B G1/2,d11,4,Da30,316L
Drawing number
Order code
55
52020217
Adapter PMC71 PF1/2, d3, 316L, 3.1
Drawing number
Order code
55
52020224
Adapter PMC71 G1/2, d11.4, 316L, 3.1
Drawing number
Order code
55
52020225
Adapter PMC71 PT1/2, d11.4, 316L, 3.1
Drawing number
Order code
55
52020226
Adapter PMC71 NPT1/2, d11.4, 316L, 3.1
Drawing number
Order code
55
52020227
Adapter PMC71 NPT1/2, NPT1/4, 316L, 3.1
Drawing number
Order code
55
52020228
Adapter PMC71 M20, d3, 316L, 3.1
Drawing number
Order code
55
52020229
Adapter PMC71 G1/2, d3, 316L, 3.1
Drawing number
Order code
55
52020230
Adapter Cbar S G1-1/2 ISO228,316L,screws
Drawing number
Order code
55
71007932
Spacer for process adapter, screws
Drawing number
Order code
58
52020441
Drawing number
Order code
50
XPP0011-
Cable PE,80inch, sep. housing PMXXXB
Drawing number
Order code
70
71551044
Cable PE,200inch, sep. housing PMXXXB
Drawing number
Order code
70
71551080
Cable PE,400inch, sep. housing PMXXXB
Drawing number
Order code
70
71551083
Cable FEP,200inch, sep. housing PMXXXB
Drawing number
Order code
70
71551084
Cable PE, 600inch, sep. housing PMXXXB
Drawing number
Order code
70
71637914
Valve block, 2x NPT1/2"_f/f /cp1.4404
Valve block, 2x NPT1/2"_m/f /cp1.4404
Valve block, 2x G1/2B_m/ /cp1.4404
Valve block, 2xG1/2B _m/f/cpl1.4404_Gr.
Valve block, 2xNPT1/2_m/f/cpl1.4404_Gr.
Valve block, 2xNPT1/2_f/f/cpl1.4404_Gr.
Mountingset Cerabar,Deltapilot,Levelflex
Mounting bracket 2 valve,stainless steel
Weather protection cover, plastic, XW111
Weather protection cover, 316L, XW112
We value your privacy
We use cookies to enhance your browsing experience, collect statistics to optimize site functionality, and deliver tailored advertisements or content.
By selecting "Accept all", you consent to our use of cookies.
For further details please review our privacy policy .
Customize
Accept only essential
Accept all