
Specs at a glance
-
Accuracy
Standard 0.1%
Platinum 0.075% -
Process temperature
-40°C...+130°C (-40°F...+266°F)
-20°C...+200°C (-4°F...+392°F) -
Pressure measuring range
400 mbar...100 bar
(6 psi...1450 psi) -
Material process membrane
316L
-
Measuring cell
400 mbar...100 bar
(6 psi...1450 psi)
Field of application
The Cerabar PMP43 is a pressure transmitter and part of the Compact Line. The product line is especially developed for hygienic applications and combines a compact design with full performance. The proven technology is suitable for the measurement and monitoring of absolute and gauge pressure in liquids and gases. Thanks to the compact sensor design and small process connections, the device is flexible in scale and can be installed in tight space conditions.
Cerabar PMP43 is used for the measurement of pressure and level in pipelines as well as in process and storage tanks.
The Cerabar PMP43 is suitable for a wide range of hygienic applications:
Pressure monitoring of process pipes
Hydrostatic level measurement in process tanks/pressurized tanks
Pressure monitoring in narrow skids and modules
Benefits
Outstanding ease of use due to easy setup and operation with guided wizards and intuitive touch display
Improved process and product safety through configuration integrity - a checksum algorithm (CRC) ensures that safety relevant parameters remain unchanged
Increased productivity thanks to traceable and documented on-demand verification without process interruption and permanent monitoring of process anomalies or blocked impulse lines with Heartbeat Technology
360-degree hygienic design and IP69 ingress protection class enable efficient cleaning and avoid contamination
Documented compliance through certified hygienic design as well as proven material conformity and traceability
Videos
Lean selection
-
Standard products
- Reliable, robust and low-maintenance
Technical excellence
Simplicity

-
Standard products
- Reliable, robust and low-maintenance
Technical excellence
Simplicity
-
Specialized products
- Designed for demanding applications
Technical excellence
Simplicity
Variable
FLEX selections | Technical excellence | Simplicity |
---|---|---|
Fundamental selection Meet your basic measurement needs |
Technical excellence
|
Simplicity
|
Lean selection Handle your core processes easily |
Technical excellence
|
Simplicity
|
Extended selection Optimize your processes with innovative technologies |
Technical excellence
|
Simplicity
|
Xpert selection Master your most challenging applications |
Technical excellence
|
Simplicity
Variable |
Predecessor
-
-
Pressure Equipment
Product family: Cerabar, Cerabar M, Cerabar S, Deltabar
English version - 08/2022
Product root: FMD72-, PMP43-, PMP50-, PMP51-, PMP51B-, PMP71-, PMP71B- Region: Canada (CRN) Approval agency: CRN
Language:
English
Version:
08/08/2022
File size:
11 MB
File name:
0F22502.5C R1_Cerabar MOP.pdf
-
-
-
Technical Information (TI)
TI Cerabar PMP43
English version - 05/2025
Process pressure measurement 4-20 mA analog
EN 20/05/202530/09/2024Language:
English
Version:
20/05/2025
File size:
1.4 MB
File name:
TI01757PEN_0425-00.pdf
-
-
-
Technical Information (TI)
TI Weld-in adapter, process adapter and flanges
Level, pressure and temperature measurement
EN 06/12/202425/03/202415/09/202328/10/202130/07/2021Language:
English
Version:
06/12/2024
File size:
1.3 MB
File name:
TI00426FEN_2624.pdf
-
-
-
Technical Information (TI)
TI Cerabar PMP43
Process pressure measurement
IO-LinkEN 20/05/202530/09/2024Language:
English
Version:
20/05/2025
File size:
1.4 MB
File name:
TI01759PEN_0425-00.pdf
-
-
-
Technical Information (TI)
TI Cerabar PMP43
Process pressure measurement
4-20 mA analogEN 20/05/202530/09/2024Language:
English
Version:
20/05/2025
File size:
1.4 MB
File name:
TI01757PEN_0425-00.pdf
-
-
-
Technical Information (TI)
TI Cerabar PMP43
Process pressure measurement
4-20mA HARTEN 20/05/202530/09/2024Language:
English
Version:
20/05/2025
File size:
1.4 MB
File name:
TI01758PEN_0425-00.pdf
-
-
-
Operating Instruction (BA)
BA Cerabar PMP43
Process pressure measurement
IO-LinkEN 16/05/202530/09/2024Language:
English
Version:
16/05/2025
File size:
1 MB
File name:
BA02306PEN_0525-00.pdf
-
-
-
Operating Instruction (BA)
BA Cerabar PMP43
Process pressure measurement
4-20 mA analogEN 16/05/202530/09/2024Language:
English
Version:
16/05/2025
File size:
926.1 KB
File name:
BA02304PEN_0525-00.pdf
-
-
-
Operating Instruction (BA)
BA Cerabar PMP43
Process pressure measurement
4-20mA HARTEN 16/05/202530/09/2024Language:
English
Version:
16/05/2025
File size:
1.1 MB
File name:
BA02305PEN_0525-00.pdf
-
-
-
Device Parameter (GP)
GP Cerabar PMP43
Process pressure measurement
HARTEN 25/11/2024Language:
English
Version:
25/11/2024
File size:
1.2 MB
File name:
GP01231PEN_0124-00.pdf
-
-
-
Device Parameter (GP)
GP Cerabar PMP43
Process pressure measurement
IO-LinkLanguage:
English
Version:
30/09/2024
File size:
1.1 MB
File name:
GP01227PEN_0124-00.pdf
-
-
-
Short Instruction (KA)
KA Cerabar PMP43
Process pressure measurement
4-20 mA analogEN 19/05/202530/09/2024Language:
English
Version:
19/05/2025
File size:
732.5 KB
File name:
KA01661PEN_0325-00.pdf
-