This product is not available in this market.
Specs at a glance
-
Measurement range
0.5 to 1 000 μg/l (ppb)
-
Process temperature
< 50 °C (122 °F)
-
Process pressure
max. 0.5 bar (7.25 psi)
-
Measuring method
TOC determination by UV digestion and measurement of the differential conductivity
Field of application
Total organic carbon (TOC) content strongly influences the quality of ultrapure water. A high TOC concentration can cause damage of water purification systems or compromise the required water quality. The CA78 online TOC analyzer provides continuous, accurate TOC monitoring ensuring consistently high quality of the ultrapure water used in your production processes. You gain full control of your product yield and quality.
The CA78 TOC analyzer is perfectly suited to TOC monitoring of ultrapure water in the following industries:
Power & Energy
Semiconductor production
Bodycare
Disinfectant production
With the following process conditions:
Conductivity: 2 µS/cm (standard), 10 µS/cm (order option)
pH range: Neutral
Benefits
Real-time overview of water quality:
The online TOC analyzer measures continuously with a fast response time (t90) of 50 seconds. This enables you to react immediately to potential water contamination and to protect your product effectively.CA78 uses proven UV oxidation and differential conductivity measurement which is the most-established method for reliable TOC trace analysis in ultrapure water.
The analyzer's maintenance-friendly design in combination with our worldwide service network offers you complete support for the measuring point, from commissioning throughout the entire lifespan of the device.
Perfect adaption to your process needs:
Select between the high-precision 2 µS/cm conductivity version and the robust version that tolerates 10 µS/cm. Reduce your investment costs by the optional 3 channel configuration.
Extended selection
-
High-end products
- Highly functional and convenient
Technical excellence
Simplicity
-
Standard products
- Reliable, robust and low-maintenance
Technical excellence
Simplicity
-
Specialized products
- Designed for demanding applications
Technical excellence
Simplicity
Variable
FLEX selections | Technical excellence | Simplicity |
---|---|---|
Fundamental selection Meet your basic measurement needs |
Technical excellence
|
Simplicity
|
Lean selection Handle your core processes easily |
Technical excellence
|
Simplicity
|
Extended selection Optimize your processes with innovative technologies |
Technical excellence
|
Simplicity
|
Xpert selection Master your most challenging applications |
Technical excellence
|
Simplicity
Variable |
-
-
Technical Information (TI)
TOC Analyzer CA78
Determination of total organic carbon (TOC) in the trace range
EN 01/07/202224/01/2022Language:
English
Version:
01/07/2022
File size:
963.6 KB
File name:
TI01622CEN_0222-00.pdf
-
-
-
Operating Instruction (BA)
TOC Analyzer CA78
Determination of total organic carbon (TOC) in the trace range
EN 09/08/202224/01/2022Language:
English
Version:
09/08/2022
File size:
3.6 MB
File name:
BA02219CEN_0222-00.pdf
-
-
-
Innovation (IN)
Sicheres deionisiertes Wasser für Kraftwerke und Halbleiterproduktion
Zuverlässige Online-Überwachung niedriger TOC-Werte
mit dem Analysator CA78Language:
German
Version:
02/05/2022
File size:
718 KB
File name:
IN01239CDE_CA78-lowres.pdf
-
-
-
Innovation (IN)
Safe deionized water in power plant and semiconductor production
Precise and reliable online monitoring of low-range TOC values
with the CA78 analyzerLanguage:
English
Version:
18/02/2022
File size:
616.8 KB
File name:
IN01239CEN_CA78-lowres.pdf
-
-
-
EU Declaration
Product family: TOC Analyzer
Product root: CA78-, CA79-
Declaration number: EU_00978_01.21EN 02/12/2021Language:
English
Version:
02/12/2021
File size:
265 KB
File name:
EU_00978_01.21.pdf
-
-
-
UK Conformity Assessed
Product family: TOC Analyzer
Product root: CA78-, CA79-
Declaration number: UK_00479_02.23EN 31/05/2023Language:
English
Version:
31/05/2023
File size:
219 KB
File name:
UK_00479_02.23_CA78_CA79.pdf
-
-
-
Miscellaneous
Product family: Liquiline, Liquiline M, Liquisys chlorine, Liquisys conductivity, Liquisys oxygen, Liquisys pH/ORP, New analyzer pla tform, SmarTec, SmarTec S, TOC Analyzer, TOCII
Product root: CA72TOC-, CA76NA-, CA78-, CA79-, CA80AL-, CA80AM-, CA80COD-, CA80CR-, CA80FE-, CA80HA-, CA80NO-, CA80PH-, CA80SI-, CA8
0TN-, CA80TP-, CCM223-, CCM253-, CLD132-, CLD134-, CLD18-, CLM223-, CLM223F-, CLM253-, CM14-, CM42-, CM442-, CM442R-, CM444-, CM444R
-, CM448-, CM448R-, CM44P-, CM72-, CM82-, COM223-, COM253-, CPM223-, CPM253-, CYM290-, CYM291-
Region: Eurasian Economic Union
Approval agency: EAC
Approval number: EAEC N RU D-DE.PA01.B.00347/21Language:
Russian
Version:
11/10/2021
File size:
201.2 KB
File name:
EAEC N RU D-DE.PA01.B.00347_21.pdf
-
-
-
Miscellaneous
Product family: Liquiline, Liquiline M, Liquisys chlorine, Liquisys conductivity, Liquisys oxygen, Liquisys pH/ORP, New analyzer pla tform, SmarTec, SmarTec S, TOC Analyzer, TOCII
Product root: CA72TOC-, CA76NA-, CA78-, CA80AL-, CA80AM-, CA80COD-, CA80CR-, CA80FE-, CA80HA-, CA80NO-, CA80PH-, CA80SI-, CA80TN-, C
A80TP-, CCM223-, CCM253-, CLD132-, CLD134-, CLD18-, CLM223-, CLM223F-, CLM253-, CM14-, CM42-, CM442-, CM442R-, CM444-, CM444R-, CM44
8-, CM448R-, CM44P-, CM72-, CM82-, COM223-, COM253-, CPM223-, CPM253-, CYM290-
Region: Eurasian Economic Union
Approval agency: EAC
Approval number: EAEC N RU D-DE.PA01.B.00339/21Language:
Russian
Version:
11/10/2021
File size:
223.1 KB
File name:
EAEC N RU D-DE.PA01.B.00339_21.pdf
-