©Endress+Hauser
Specs at a glance
Process temperature
-20°C ... +230°C (-4°F ... 446°F)
Process pressure / max. overpressure limit
0.8 ... 3 bar abs. (11.6psi ...43.5psi abs.)
Max. measurement distance
Main wetted parts
Aluminium, Steel, Stainless steel
Field of application
Silopilot FMM50 is an electromechanical level system. Depending on the sensing weight, the level can be measured in bins or silos with dusty, fine-grained or coarse-grained bulk solids or in tanks with liquids.
For level measurement in bunkers or silos for dusty, fine or coarse-grained bulk products, or in tanks containing liquids.
Process connection: Flange
Temperature: -40 to +230°C (-40 to +446°F)
Pressure: 0.8 to 3bar (11.6 to 43.5psi)
Measuring range: 70m (230ft)
Accuracy: ±5cm (1.97")
International explosion protection certificates
Benefits
High reliability level measurement of powdery, fine-grained or coarse-grained bulk solids
Safe measurements in extremely dusty environments
Fully electronic digital minimum fail-safe control, therefore no running down of the sensor weight into the silo outlet and no risk to the conveying systems
Quick menu-guided local operation using a 4-line text display
High performance three-phase engine (traction power up to 500N) using a single-phase supply voltage by employment of a converter, therefore simple electric supply
Optional design with certification for application in areas subject to dust explosion hazard zones 20, 21 and 22 (measuring zone) or zones 21 and 22 (device zone), category 1/2D
Extended selection
High-end products
Highly functional and convenient
Technical excellence
Simplicity
©Endress+Hauser
Simple products
Easy to select, install and operate
Technical excellence
Simplicity
Standard products
Reliable, robust and low-maintenance
Technical excellence
Simplicity
High-end products
Highly functional and convenient
Technical excellence
Simplicity
Specialized products
Designed for demanding applications
Technical excellence
Simplicity
FLEX selections
Technical excellence
Simplicity
Fundamental selection
Meet your basic measurement needs
Technical excellence
Simplicity
Lean selection
Handle your core processes easily
Technical excellence
Simplicity
Extended selection
Optimize your processes with innovative technologies
Technical excellence
Simplicity
Xpert selection
Master your most challenging applications
Technical excellence
Simplicity
Loading alternative products
Characteristic / Application
Not affected by characteristics of solid medium Mesuring range: 70m
Specialities
Switch to indicate need of maintenance (predictive maintenance)
Ambient temperature
-40°C ... +70°C (-40°F ... 158°F)
Process temperature
-20°C ... +230°C (-4°F ... 446°F)
Process pressure / max. overpressure limit
0.8 ... 3 bar abs. (11.6psi ...43.5psi abs.)
Main wetted parts
Aluminium, Steel, Stainless steel
Max. measurement distance
Most downloaded
TI Silopilot FMM50
English version - 05/2023
Electromechanical level system
EN
DE ES FR JA PL RU
02/05/2023
22/08/2017
01/08/2012
07/07/2010
14/01/2008
Language:
English
Version:
02/05/2023
File size:
1.4 MB
File name:
TI00395FEN_1523-00.pdf
12 documents
Electromechanical level system
EN
German Spanish French Japanese Polish Russian
02/05/2023
22/08/2017
01/08/2012
07/07/2010
14/01/2008
Language:
English
Version:
02/05/2023
File size:
1.4 MB
File name:
TI00395FEN_1523-00.pdf
Electromechanical level system
EN
Czech German Spanish French Japanese Polish Russian
02/05/2023
12/09/2018
22/08/2017
01/08/2012
07/07/2010
Language:
English
Version:
02/05/2023
File size:
3.1 MB
File name:
BA00286FEN_1623-00.pdf
Electromechanical level system
EN
Bulgarian Czech Danish German Greek Spanish Estonian Finnish Croatian Hungarian Indonesian Korean Lithuanian Latvian Dutch Norwegian Polish Romanian Slovak Slovenian Swedish Thai Turkish
03/05/2023
Language:
English
Version:
03/05/2023
File size:
1.1 MB
File name:
KA01648FEN_0123-00.pdf
XA Silopilot FMM20
XA Silopilot FMM50
Approval No.: BVS 05 ATEX E 049 ATEX II 1/2 D Ex ta/tb IIIC T99°C Da/Db ATEX II 2 D Ex tb IIIC T99°C Db
EN
German French
21/03/2024
07/12/2017
04/08/2017
01/09/2011
14/01/2008
Language:
English
Version:
21/03/2024
File size:
369.1 KB
File name:
XA00425FEN_1724-00.pdf
Product overview for applications in liquids and bulk solids
Language:
English
Version:
14/10/2022
File size:
10.5 MB
File name:
FA00001F00EN2522.pdf
Catálogo Medición y Detección de nivel
Gama de productos para aplicaciones con líquidos y sólidos
Language:
Spanish
Version:
01/06/2022
File size:
7.2 MB
File name:
FA00001Fes Catalogo Nivel_24.22.pdf
Produktübersicht für Anwendungen in Flüssigkeiten und Schüttgütern
Language:
German
Version:
14/10/2022
File size:
10.6 MB
File name:
FA00001F00DE2522.pdf
Misura di livello Panoramica dei prodotti per applicazioni in liquidi e solidi sfusi
Language:
Italian
Version:
03/03/2023
File size:
46.9 MB
File name:
FA00001F00IT2522.pdf
Selection Guide
Continuous level measurement in liquids and bulk solids
Selection and engineering guide for the process industry
Language:
English
Version:
18/10/2022
File size:
18.3 MB
File name:
CP00023F00EN1922.pdf
Product family: Silopilot M, Silopilot T
Product root: FMM20-, FMM50- Declaration number: EU_01079_01.22
EN
German French
31/08/2022
Language:
English
Version:
31/08/2022
File size:
1002.8 KB
File name:
EU_01079_01.22.pdf
Search spare parts by number in drawing
60 spare parts & accessories
60 spare parts & accessories
60 spare parts & accessories
Tape reel 25m, steel, FMM50
Drawing number
Order code
35
52028111
Tape reel 35m, steel, FMM50
Drawing number
Order code
35
52028112
Tape reel 50m, steel, FMM50
Drawing number
Order code
35
52028113
Tape reel 70m, steel, FMM50
Drawing number
Order code
35
52028114
Measuring tape 25m, FMM50
Drawing number
Order code
18
52028150
Measuring tape 35m, FMM50
Drawing number
Order code
18
52028151
Measuring tape 50m, FMM50
Drawing number
Order code
18
52028152
Measuring tape 70m, FMM50
Drawing number
Order code
18
52028153
Tape reel 25m, 316Ti, FMM50
Drawing number
Order code
35
71026882
Tape reel 35m, 316Ti, FMM50
Drawing number
Order code
35
71026884
Tape reel 50m, 316Ti, FMM50
Drawing number
Order code
35
71026885
Tape reel 70m, 316Ti, FMM50
Drawing number
Order code
35
71026886
Measuring tape 15m, FMM50
Drawing number
Order code
18
71301741
Tape reel steel, tape plastic, 15m
Drawing number
Order code
35
71301745
Tape reel 316TI, tape plastic, 15m
Drawing number
Order code
35
71301748
Drawing number
Order code
35
71301749
Drawing number
Order code
35
71301750
Wiper 230mm 70oC Alu FMM50
Drawing number
Order code
16
52028068
Wiper 230mm 70oC SS FMM50
Drawing number
Order code
16
52028069
Wiper 230mm 150oC Alu FMM50
Drawing number
Order code
16
52028070
Wiper 230mm 150oC SS FMM50
Drawing number
Order code
16
52028071
Wiper 500mm 70oC Alu FMM50
Drawing number
Order code
16
52028072
Wiper 500mm 70oC SS FMM50
Drawing number
Order code
16
52028073
Wiper 500mm 150oC Alu FMM50
Drawing number
Order code
16
52028074
Wiper 500mm 150oC SS FMM50
Drawing number
Order code
16
52028075
Wiper 1000mm 70oC Alu FMM50
Drawing number
Order code
16
52028076
Wiper 1000mm 70oC SS FMM50
Drawing number
Order code
16
52028077
Wiper 1000mm 150oC Alu FMM50
Drawing number
Order code
16
52028078
Wiper 1000mm 150/230oC SS FMM50
Drawing number
Order code
16
52028079
Sparepart-Kit, Wiper 70oC FMM20/FMM50
Drawing number
Order code
22
52028080
Sparepart-Kit, Wiper 150/230oC FMM20/50
Drawing number
Order code
22
52028081
Measuring tape 90m, FMM50
Mount.kit weight, tape, steel, FMM20/50
Drawing number
Order code
17
52028088
Mount.kit weight, tape, SS, FMM20/50
Drawing number
Order code
17
52028089
Drawing number
Order code
21
52028090
Weight stainl.steel, FMM50
Drawing number
Order code
21
52028091
Weight steel + umbrella, FMM50
Drawing number
Order code
30
52028092
Weight SS + umbrella, FMM50
Drawing number
Order code
30
52028093
Drawing number
Order code
28
52028094
Weight skeleton stainl.steel, FMM50
Drawing number
Order code
31
52028096
Weight bell stainl.steel, FMM50
Drawing number
Order code
27
52028098
Drawing number
Order code
29
52028099
Revolving shackle, steel FMM20/FMM50
Drawing number
Order code
20
52028100
Revolving shackle, SS FMM20/FMM50
Drawing number
Order code
20
52028101
Sensing weight oval float, 316Ti, FMM50
Drawing number
Order code
29
71301751
Sens.weight stainl.steel cage,FMM50, 3.1
Drawing number
Order code
31
71456338
Sens.weight oval float 316Ti, FMM50, 3.1
Drawing number
Order code
29
71456351
Sens. weight bell stainl.steel,FMM50,3.1
Drawing number
Order code
27
71456357
Sens.weight stainl.steel+umbr.,FMM50,3.1
Drawing number
Order code
21
71456359
Sens. weight stainless steel, FMM50, 3.1
Drawing number
Order code
21
71456385
Spare part kit sensing weight
Drawing number
Order code
34
52028102
Drawing number
Order code
33
52028103
Gasket electr. compartment, FMM50
Drawing number
Order code
14
52028104
Gasket electr. compart., Ex, clima,FMM50
Drawing number
Order code
14
52028105
Kit tape guide dirt chamber FMM50
Drawing number
Order code
32
52028115
Gasket cover dirt chamber FMM50
Drawing number
Order code
36
52028116
Kit slack tape switch FMM50
Drawing number
Order code
3
52028117
Kit cable gland M25, FMM50 Ex
Drawing number
Order code
5
52028118
Kit cable gland M25, FMM50
Drawing number
Order code
5
52028119
Cover elec., uncoat. FMM50
Drawing number
Order code
15
52028136
Cover elec., coated FMM50
Drawing number
Order code
15
52028137
Cover elec., uncoat. FMM50 Ex
Drawing number
Order code
15
52028138
Cover elec., coated FMM50 Ex
Drawing number
Order code
15
52028139
Cover elec., uncoat. + gage-glass FMM50
Drawing number
Order code
15
52028140
Cover elec., coated + gage-glass FMM50
Drawing number
Order code
15
52028141
Cover dirt chamber, uncoat. FMM50
Drawing number
Order code
37
52028142
Cover dirt chamber, coated FMM50
Drawing number
Order code
37
52028143
Cover dirt chamber, uncoat. 3barA FMM50
Drawing number
Order code
37
52028144
Cover dirt chamber, coated 3barA FMM50
Drawing number
Order code
37
52028145
Process adapter, uncoat. FMM50
Drawing number
Order code
39
52028146
Process adapter, coated FMM50
Drawing number
Order code
39
52028147
Shutter purge connection FMM20/FMM50
Drawing number
Order code
38
52028154
Elektronics cover plate, FMM50
Drawing number
Order code
13
52028155
Kit tape guide dirt chamber,resis.,FMM50
Drawing number
Order code
32
71026887
Cover elec., coated, resist., FMM50 Ex
Drawing number
Order code
15
71026889
Cover elec.,coated,resist.,glass, FMM50
Drawing number
Order code
15
71026891
Cover dirt chamber, coated,resist.,FMM50
Drawing number
Order code
37
71026894
Cover dirt chamber, resist., 3barA,FMM50
Drawing number
Order code
37
71026897
Electronics FMM50, 230V 2rel.
Drawing number
Order code
7
52028120
Electronics FMM50, 230V 6rel.
Drawing number
Order code
7
52028121
Electronics FMM50 Ex, 230V 2rel.
Drawing number
Order code
7
52028122
Electronics FMM50 Ex, 230V 6rel.
Drawing number
Order code
7
52028123
Electronics FMM50, 115V 2rel.
Drawing number
Order code
7
52028124
Electronics FMM50, 115V 6rel.
Drawing number
Order code
7
52028125
Electronics FMM50 Ex, 115V 2rel.
Drawing number
Order code
7
52028126
Electronics FMM50 Ex, 115V 6rel.
Drawing number
Order code
7
52028127
Electronics FMM50, 230V 2rel.+ heat.
Drawing number
Order code
7
52028128
Electronics FMM50, 230V 6rel.+ heat.
Drawing number
Order code
7
52028129
Electronics FMM50 Ex, 230V 2rel.+ heat.
Drawing number
Order code
7
52028130
Electronics FMM50 Ex, 230V 6rel.+ heat.
Drawing number
Order code
7
52028131
Electronics FMM50, 115V 2rel.+ heat.
Drawing number
Order code
7
52028132
Electronics FMM50, 115V 6rel.+ heat.
Drawing number
Order code
7
52028133
Electronics FMM50 Ex, 115V 2rel.+ heat.
Drawing number
Order code
7
52028134
Electronics FMM50 Ex, 115V 6rel.+ heat.
Drawing number
Order code
7
52028135
Electronics FMM50, 230V 2rel. clim.
Drawing number
Order code
7
71001310
Electronics FMM50, 230V 6rel. clim.
Drawing number
Order code
7
71001311
Electronics FMM50 Ex, 230V 2rel. clim.
Drawing number
Order code
7
71001312
Electronics FMM50 Ex, 230V 6rel. clim.
Drawing number
Order code
7
71001313
Electronics FMM50, 115V 2rel. clim.
Drawing number
Order code
7
71001314
Electronics FMM50, 115V 6rel. clim.
Drawing number
Order code
7
71001315
Electronics FMM50 Ex, 115V 2rel. clim.
Drawing number
Order code
7
71001316
Electronics FMM50 Ex, 115V 6rel. clim.
Drawing number
Order code
7
71001317
Electronic cover plate, FMM50, clim.
Drawing number
Order code
13
71001329
Elect. FMM50, 230V 2rel. clim.+heat.
Drawing number
Order code
7
71301716
Elect. FMM50, 230V 6rel. clim.+heat.
Drawing number
Order code
7
71301719
Elect. FMM50 Ex, 230V 2rel. clim.+heat.
Drawing number
Order code
7
71301720
Elect. FMM50 Ex, 230V 6rel. clim.+heat.
Drawing number
Order code
7
71301721
Elect. FMM50, 115V 2rel. clim.+heat.
Drawing number
Order code
7
71301722
Elect. FMM50, 115V 6rel. clim.+heat.
Drawing number
Order code
7
71301725
Elect. FMM50 Ex, 115V 2rel. clim.+heat.
Drawing number
Order code
7
71301727
Elect. FMM50 Ex, 115V 6rel. clim.+heat.
Drawing number
Order code
7
71301729
Device heater FMM50, 115/230VAC
Drawing number
Order code
2
52028177
Start button FMM50, external
Drawing number
Order code
6
52028178
Geared motor 230VAC 500N FMM50
Drawing number
Order code
4
71113428
Geared motor 230VAC 250N FMM50
Drawing number
Order code
4
71113429
Geared motor 115VAC 500N FMM50
Drawing number
Order code
4
71113430
Geared motor 115VAC 250N FMM50
Drawing number
Order code
4
71113431
Geared motor 230VAC 500N FMM50 clim.
Drawing number
Order code
4
71113432
Geared motor 230VAC 250N FMM50 clim.
Drawing number
Order code
4
71113433
Geared motor 115VAC 500N FMM50 clim.
Drawing number
Order code
4
71113434
Geared motor 115VAC 250N FMM50 clim.
Drawing number
Order code
4
71113436
Tape-stopper tool, motor exchange
Strip-off tool, motor + tape exchange
Bellows max 70oC, FMM20/FMM50
Drawing number
Order code
23
52028084
Bellows max 150/230oC, FMM20/FMM50
Drawing number
Order code
23
52028085
Wiper plate tape, bronce 2pc.FMM20/FMM50
Drawing number
Order code
25
52028086
Guide block tape, bronze FMM20/FMM50
Drawing number
Order code
26
52028087
Fixing kit protection cover FMM50
PC board FMM50, Processor + Display
Drawing number
Order code
11
52028157
PC board FMM50, 230V motor control unit
Drawing number
Order code
10
52028158
PC board FMM50, 115V motor control unit
Drawing number
Order code
10
52028159
PC board FMM50, 230V 2rel.
Drawing number
Order code
12
52028160
PC board FMM50, 230V 6rel.
Drawing number
Order code
12
52028161
PC board FMM50 Ex, 230V 2rel.
Drawing number
Order code
12
52028162
PC board FMM50 Ex, 230V 6rel.
Drawing number
Order code
12
52028163
PC board FMM50, 115V 2rel.
Drawing number
Order code
12
52028164
PC board FMM50, 115V 6rel.
Drawing number
Order code
12
52028165
PC board FMM50 Ex, 115V 2rel.
Drawing number
Order code
12
52028166
PC board FMM50 Ex, 115V 6rel.
Drawing number
Order code
12
52028167
PC board FMM50, 230V 2rel.+ heat.
Drawing number
Order code
12
52028168
PC board FMM50, 230V 6rel.+ heat.
Drawing number
Order code
12
52028169
PC board FMM50 Ex, 230V 2rel.+ heat.
Drawing number
Order code
12
52028170
PC board FMM50, 115V 2rel.+ heat.
Drawing number
Order code
12
52028171
PC board FMM50, 115V 6rel.+ heat.
Drawing number
Order code
12
52028172
PC board FMM50 Ex, 115V 2rel.+ heat.
Drawing number
Order code
12
52028173
PC board FMM50 Ex, 115V 6rel.+ heat.
Drawing number
Order code
12
52028174
PC board FMM50, end position
Drawing number
Order code
9
52028175
PC board FMM50, counting wheel
Drawing number
Order code
8
52028176
PC board FMM50 Ex, 230V 6rel.+ heat.
Drawing number
Order code
12
52028248
PC board, processor, display, clim.
Drawing number
Order code
11
71001330
PC board FMM50,230V M-control unit clim.
Drawing number
Order code
10
71001331
PC board FMM50,115V M-control unit clim.
Drawing number
Order code
10
71001332
PC board FMM50, 230V 2rel. clim.
Drawing number
Order code
12
71001333
PC board FMM50, 230V 6rel. clim.
Drawing number
Order code
12
71001334
PC board FMM50 Ex, 230V 2rel. clim.
Drawing number
Order code
12
71001335
PC board FMM50 Ex, 230V 6rel. clim.
Drawing number
Order code
12
71001336
PC board FMM50, 115V 2rel. clim.
Drawing number
Order code
12
71001337
PC board FMM50, 115V 6rel. clim.
Drawing number
Order code
12
71001338
PC board FMM50 Ex, 115V 2rel. clim.
Drawing number
Order code
12
71001339
PC board FMM50 Ex, 115V 6rel. clim.
Drawing number
Order code
12
71001340
PC board FMM50, end position, clim.
Drawing number
Order code
9
71001350
PC board FMM50, counting wheel, clim.
Drawing number
Order code
8
71001351
Drawing number
Order code
1
71062127
PC board FMM50, 230V 2rel. clim.+heat.
Drawing number
Order code
12
71301730
PC board FMM50, 230V 6rel. clim.+heat.
Drawing number
Order code
12
71301731
PC board FMM50 Ex 230V 2rel. clim.+heat.
Drawing number
Order code
12
71301733
PC board FMM50 Ex 230V 6rel. clim.+heat.
Drawing number
Order code
12
71301734
PC board FMM50, 115V 2rel. clim.+heat.
Drawing number
Order code
12
71301736
PC board FMM50, 115V 6rel. clim.+heat.
Drawing number
Order code
12
71301737
PC board FMM50 Ex 115V 2rel. clim.+heat.
Drawing number
Order code
12
71301738
PC board FMM50 Ex 115V 6rel. clim.+heat.
Drawing number
Order code
12
71301740
Extension 230oC, stainl.steel FMM50
Adapter flange 6" 150lbs 316TI
Adapter flange 6" 150lbs Steel
Adapter flange 8" 150lbs 316TI
Adapter flange 8" 150lbs Steel
Adapter flange DN150 PN16 316TI
Adapter flange DN150 PN16 Steel
Adapter flange DN200 PN16 316TI
Adapter flange DN200 PN16 Steel
Adapter flange DN100 PN25/40 316TI
Adapter flange DN100 PN25/40 Steel
Adapter flange 4" 300lbs 316TI
Adapter flange 4" 300lbs Steel
Adapter flange 4" 600lbs 316TI
Adapter flange 4" 600lbs Steel
Process adapter DN50 PN16 316TI
Process adapter DN50 PN16 Steel
Process adapter DN65 PN16 316TI
Process adapter DN65 PN16 Steel
Process adapter DN80 PN16 316TI
Process adapter DN80 PN16 Steel
Process adapter 2" 150lbs 316TI
Process adapter 2" 150lbs Steel
Process adapter 3" 150lbs 316TI
Process adapter 3" 150lbs Steel
Process adapter 4" 150lbs 316TI
Process adapter 4" 150lbs Steel
Process adapter 150lbs RF 4" Alu
Process adapter 150lbs RF 4" Alu coated
Process adapter water spray cleaning
Sensing weight separ. layer HD SS
Sensing weight separ. layer HD SS+PES
Sensing weight separ. layer LD SS
Sensing weight separ. layer LD SS+PES
Protection cover FMM50, 304
We value your privacy
We use cookies to enhance your browsing experience, collect statistics to optimize site functionality, and deliver tailored advertisements or content.
By selecting "Accept all", you consent to our use of cookies.
For further details please review our privacy policy .
Customize
Accept only essential
Accept all