©Endress+Hauser
Specs at a glance
Process temperature
-50°C ... 180°C (-58°F ... 356°F)
Process pressure / max. overpressure limit
Vacuum ... 25 bar (Vacuum ... 362 psi)
Field of application
Solicap FTI56 is a fully/partly insulated and robust rope probe for point level detection of fine-grained to coarse-grained bulk solids. It offers maximum reliability and is suited for a wide range of applications thanks to numerous certificates and approvals. Due to its robust construction, it can also be used to provide accurate measurements in applications with very high tensile loads up to 60kN.
For applications with very high tensile loads up to 60kN. Fieldgate and Solicap represent a solution for material provisioning and logistical optimization (inventory control).
Process connections: Flanges and threads
Measurement range: 500 to 22,000mm (20 to 866")
Temperature: -50 to +180°C (-58 to +356°F)
Pressure: -1 to +25bar (-14.5 to +363psi)
International explosion protection certificates, SIL
Benefits
Extremely robust design for harsh process conditions
Cost savings thanks to easy and fast commissioning as calibration is performed at the press of a button
Universal application thanks to wide range of certificates and approvals
Two-stage overvoltage protection against static discharges from the silo
Increased safety due to permanent automatic monitoring of electronics
Reduction in storage costs thanks to easy-to-shorten rod model (for partial insulation) and rope model (for partial and full insulation)
Extended selection
High-end products
Highly functional and convenient
Technical excellence
Simplicity
©Endress+Hauser
Simple products
Easy to select, install and operate
Technical excellence
Simplicity
Standard products
Reliable, robust and low-maintenance
Technical excellence
Simplicity
High-end products
Highly functional and convenient
Technical excellence
Simplicity
Specialized products
Designed for demanding applications
Technical excellence
Simplicity
FLEX selections
Technical excellence
Simplicity
Fundamental selection
Meet your basic measurement needs
Technical excellence
Simplicity
Lean selection
Handle your core processes easily
Technical excellence
Simplicity
Extended selection
Optimize your processes with innovative technologies
Technical excellence
Simplicity
Xpert selection
Master your most challenging applications
Technical excellence
Simplicity
Loading alternative products
Success stories
Time saved, safety increased
Employees of Returkraft regularly have to fulfill and document all requirements of the SIL measuring points in the plant.
Read the full story
Characteristic / Application
Fully / partly isulated rope probe for small-grain / large-grain solids Simple calibration Suitable for abrasive media Very robust probe
Specialities
Inactive length High tensile loading Extremely robust probe
Supply / Communication
19 ... 253V AC 10 ... 55V DC-PNP 19...253V AC bzw 10...55V DC 8/16mA, 11 ... 36V DC PFM 3-wire
Ambient temperature
-50°C ... 70°C (-58°F ... 158°F)
Process temperature
-50°C ... 180°C (-58°F ... 356°F)
Process pressure / max. overpressure limit
Vacuum ... 25 bar (Vacuum ... 362 psi)
Process connection
Thread R1 1/2, NPT1 1/2 Flanges from DN50.../ASME 2".../JIS...
Sensor length
0.5m ... 22m (1.6ft ... 72ft) Inactive length: 0.1m....1m (3"...39")
Communication
2- wire 19-253 VAC DC PNP Relais DPDT PFM 3-wire 8/16 mA
Certificates / Approvals
ATEX, FM, CSA, IEC Ex, JPN Ex, NEPSI
Components
PFM: FTC325, FTC625, FTC470Z, FTC471Z 3-wire: FTC325
Most downloaded
Solicap M
FTI55, FTI56
Technical Information
English version - 10/2015
Point level switch for bulk solids
EN
DE ES FR IT JA PL PT RU ZH
26/10/2015
05/03/2010
14/11/2008
26/08/2006
Language:
English
Version:
26/10/2015
File size:
1.4 MB
File name:
TI00418FEN_1315.pdf
Product family: Solicap M
English version - 11/2007
Product root: FTI55-, FTI56-
Region: USA
Approval agency: CSA
Category: II,III/1/E,F,G/
Protection: Ex d, Ex i, Ex t
Language:
English
Version:
23/11/2007
File size:
2.2 MB
File name:
CSA1916893_Ed3.pdf
51 documents
Solicap M
FTI55, FTI56
Technical Information
Point level switch for bulk solids
EN
German Spanish French Italian Japanese Polish Portuguese Russian Chinese
26/10/2015
05/03/2010
14/11/2008
26/08/2006
Language:
English
Version:
26/10/2015
File size:
1.4 MB
File name:
TI00418FEN_1315.pdf
EN
German Spanish French Italian Japanese Portuguese Russian Chinese
25/09/2023
Language:
English
Version:
25/09/2023
File size:
1.2 MB
File name:
TI01557FEN_0120-00.pdf
EN
German Spanish French Italian Japanese Portuguese Russian Chinese
25/09/2023
Language:
English
Version:
25/09/2023
File size:
2.6 MB
File name:
BA02034FEN_0120-00.pdf
Solicap M
FTI55, FTI56
Operating Manual
Capacitive point level switch
EN
Czech German Spanish French Italian Japanese Polish Portuguese Russian Swedish Chinese
26/10/2015
05/03/2010
14/11/2008
26/09/2006
Language:
English
Version:
26/10/2015
File size:
1.9 MB
File name:
BA00300FEN_13.15.pdf
Exchange of probe weights for Solicap M FTI56 (FTC53) and Solicap S
FTI77
Exchange of probe weights for Solicap M FTI56 (FTC53) and Solicap S FTI77
Language:
English
Version:
19/05/2021
File size:
136.9 KB
File name:
KA00658FA2_0510.pdf
Capacitance point level switch
EN
Bulgarian Czech Danish German Greek Spanish Estonian Finnish French Croatian Hungarian Indonesian Italian Japanese Korean Lithuanian Latvian Dutch Norwegian Polish Portuguese Romanian Russian Slovak Slovenian Swedish Thai Turkish
01/09/2021
Language:
English
Version:
01/09/2021
File size:
712.3 KB
File name:
KA01487FEN_0120.pdf
Cover for housing T13 terminal compartment
Installation instruction
Liquiphant M/S, Soliphant M, Liquicap M, Solicap M/S
EN
German
24/02/2022
15/08/2014
09/08/2012
Language:
English
Version:
24/02/2022
File size:
119 KB
File name:
EA01050FA2_0322.pdf
Cover for housing T13 electronic compartment
Installation instruction
Liquiphant M/S, Soliphant M, Liquicap M, Solicap M/S
EN
German
11/08/2014
09/08/2012
Language:
English
Version:
11/08/2014
File size:
164.3 KB
File name:
EA01048FA2_0214.pdf
Cover for housing F27
Installation instruction
Liquihant M/S, Soliphant M, Liquicap M, Solicap M/S
EN
German
11/08/2014
16/01/2014
09/08/2012
Language:
English
Version:
11/08/2014
File size:
136.4 KB
File name:
EA01047FA2_0314.pdf
Cover for housing F13
Installation instruction
Liquiphant M/S, SoliphantM, Liquicap M, Solicap M/S
EN
German
11/08/2014
09/08/2012
Language:
English
Version:
11/08/2014
File size:
134.4 KB
File name:
EA01046FA2_0214.pdf
Search spare parts by number in drawing
60 spare parts & accessories
60 spare parts & accessories
60 spare parts & accessories
Drawing number
Order code
20
52002698
Drawing number
Order code
20
52002699
Cover T13 Alu, gasket EPDM
Drawing number
Order code
20
52006903
Cover F16 grey, PBTP, gasket
Drawing number
Order code
20
52025606
Drawing number
Order code
20
52027000
Cover T13 "Terminal" Alu, gasket EPDM
Drawing number
Order code
25
52007103
O-ring 71.0x3.55 EPDM, 5 pieces
Drawing number
Order code
21
52004137
Sealing set EPDM,cover F13/17/18/27,10pc
Drawing number
Order code
21
52004277
Sealing set EPDM 73.0x3.0, 10 pieces
Drawing number
Order code
21
52008495
Gasket 67.5x2.9x1.5 VMQ/PTFE, 5 pieces
Drawing number
Order code
21
52028179
Cable F15/F16/F17 separate, FTIxx
Weight cast Iron,Solicap M, rope 14mm st
Weight Steel, Solicap M/S, rope 6mm st
Weight 316L, Solicap M/S, rope 6mm 316L
Weight 316L, Solicap M/S, rope 12mm 316L
Electronics FEI54, relay DPDT, AC/DC
Drawing number
Order code
30
71025814
Electronics FEI55, 8/16mA, 11-36VDC
Drawing number
Order code
30
71025815
Electronics FEI57S, 2-wire PFM
Drawing number
Order code
30
71025816
Electronics FEI52, PNP, 10-55VDC
Drawing number
Order code
30
71025819
Electronics FEI53, 3-12V, signal
Drawing number
Order code
30
71025820
Electronics FEI51, 19-253VAC
Drawing number
Order code
30
71042887
Drawing number
Order code
30
71100895
Mounting set (2"/pipe 38_V4A
Weather protection cover F13/F17/F18/F27
Protection cover F16 housing
We value your privacy
We use cookies to enhance your browsing experience, collect statistics to optimize site functionality, and deliver tailored advertisements or content.
By selecting "Accept all", you consent to our use of cookies.
For further details please review our privacy policy .
Customize
Accept only essential
Accept all