Specs at a glance
-
Max. measurement error
Mass flow (liquid): ±0.5 % (standard), ±0.15 % (option)
Mass flow (gas): ±0.75 % -
Measuring range
0 to 180 000 kg/h (0 to 6615 lb/min)
-
Medium temperature range
–40 to +150 °C (–40 to +302 °F)
-
Max. process pressure
PN 40, Class 300, 40K
-
Wetted materials
Measuring tube: 1.4539 (904L)
Connection: 1.4404 (316/316L)
Field of application
Promass K is the cost-efficient Coriolis solution for elementary mass flow measuring tasks. It provides dependable measurement in basic applications featuring air, gas, fuel and water. With its straightforward hard- and software design, Promass K 10 simplifies every step in its life cycle from engineering to servicing at usual Endress+Hauser quality. Heartbeat Technology enables measurement reliability and extension of recalibration cycles.
Measuring principle operates independently of physical fluid properties such as viscosity or density
Measurement of liquids and gases in utility processes and basic applications
Device properties
Compact dual-tube sensor
Medium temperature up to +150 °C (+302 °F)
Process pressure up to 100 bar (1450 psi)
System integration with HART, Modbus RS485
Flexible operation with app and optional display
Benefits
Cost-effective general-purpose device – alternative to mechanical flowmeters
Fewer process measuring points – multivariable measurement (flow, density, temperature)
Space-saving installation – no in-/outlet run needs
Optimum usability – operation with mobile devices and SmartBlue app or display with touch screen
Simple, time-saving commissioning – guided parameterization in advance and in the field
Integrated verification – Heartbeat Technology
Videos
Lean selection
-
Standard products
- Reliable, robust and low-maintenance
Technical excellence
Simplicity
-
Standard products
- Reliable, robust and low-maintenance
Technical excellence
Simplicity
-
Specialized products
- Designed for demanding applications
Technical excellence
Simplicity
Variable
FLEX selections | Technical excellence | Simplicity |
---|---|---|
Fundamental selection Meet your basic measurement needs |
Technical excellence
|
Simplicity
|
Lean selection Handle your core processes easily |
Technical excellence
|
Simplicity
|
Extended selection Optimize your processes with innovative technologies |
Technical excellence
|
Simplicity
|
Xpert selection Master your most challenging applications |
Technical excellence
|
Simplicity
Variable |
Predecessor
-
-
Operating Instruction (BA)
Proline Promass K 10
English version - 10/2022
Coriolis flowmeter HART
EN 03/10/202201/07/2021Language:
English
Version:
03/10/2022
File size:
3.9 MB
File name:
BA02074DEN_0222-00.pdf
-
-
-
Technical Information (TI)
Proline Promass K 10
English version - 10/2022
Coriolis flowmeter
EN 03/10/202201/07/2021Language:
English
Version:
03/10/2022
File size:
3.9 MB
File name:
TI01581DEN_0222-00.pdf
-
-
-
Technical Information (TI)
Proline Promass K 10
Coriolis flowmeter
EN 03/10/202201/07/2021Language:
English
Version:
03/10/2022
File size:
3.9 MB
File name:
TI01581DEN_0222-00.pdf
-
-
-
Operating Instruction (BA)
Proline Promass K 10
Coriolis flowmeter
HARTEN 03/10/202201/07/2021Language:
English
Version:
03/10/2022
File size:
3.9 MB
File name:
BA02074DEN_0222-00.pdf
-
-
-
Operating Instruction (BA)
Proline Promass K 10
Coriolis flowmeter
Modbus RS485EN 03/10/202212/07/202101/07/2021Language:
English
Version:
03/10/2022
File size:
3.3 MB
File name:
BA02075DEN_0322-00.pdf
-
-
-
Device Parameter (GP)
Proline Promass 10
Coriolis flowmeter
Modbus RS485EN 03/10/202201/07/2021Language:
English
Version:
03/10/2022
File size:
1.7 MB
File name:
GP01160DEN_0222-00.pdf
-
-
-
Device Parameter (GP)
Proline Promass 10
Coriolis flowmeter
HARTEN 03/10/202201/07/2021Language:
English
Version:
03/10/2022
File size:
1.6 MB
File name:
GP01159DEN_0222-00.pdf
-
-
-
Short Instruction (KA)
Proline Promass K
Coriolis sensor
EN 01/07/2021Language:
English
Version:
01/07/2021
File size:
750.6 KB
File name:
KA01491DEN_0121.pdf
-
-
-
Short Instruction (KA)
Flowmeter Proline 10
HART transmitter
with Coriolis sensorEN 03/10/202201/07/2021Language:
English
Version:
03/10/2022
File size:
1.2 MB
File name:
KA01498DEN_0222-00.pdf
-
-
-
Short Instruction (KA)
Flowmeter Proline 10
Modbus RS485 transmitter
Transmitter with CoriolissensorEN 03/10/202201/07/2021Language:
English
Version:
03/10/2022
File size:
1.2 MB
File name:
KA01500DEN_0222-00.pdf
-
-
-
Installation Instructions (EA)
EA Alteration of the display module
Proline 10
EN 15/03/202403/10/202201/04/2022Language:
English
Version:
15/03/2024
File size:
874.5 KB
File name:
EA01362DA2_0324-00.pdf
-
-
-
Installation Instructions (EA)
Replacing the transmitter, non Ex/Zone 2/Div. 2/Ex db/Zone 1/Div. 1
Proline 10
EN 15/03/202303/10/202204/04/202220/08/2021Language:
English
Version:
15/03/2023
File size:
1.4 MB
File name:
EA01350DA2_0423-00.pdf
-