Boost availability and reduce maintenance costs with field instrumentation data
The oil & gas industry operates in tough environments with challenging KPIs and costly maintenance when things go wrong. Plant managers and engineers face increasing complexity in their systems and constant pressure to reduce operating costs, improve reliability (uptime) and increase process efficiency. You need better visibility of the condition of your process equipment to avoid costly unscheduled maintenance and reduce downtime.
$150 billion
Potential industry value of digital predictive maintenance initiatives and technologies 2016-25 (Source: Digital Transformation Initiative: Oil and Gas Industry White Paper, World Economic Forum, January 2017, p.13)
How we can help
To increase plant availability our intelligent instrumentation provides diagnostics, verifies performance, and monitors instrument and process data. Pairing the device data with our growing IIoT ecosystem will further boost maintenance efficiency, enabling the deployment of preventive and predictive maintenance strategies, and the optimization of your processes over the entire life cycle.
Continuous process and device diagnostics that make sense for you, and verification without process interruption
Monitoring enables proactive maintenance planning and trend analysis making condition-based and predictive maintenance possible
The Netilion IIoT ecosystem unlocks the full potential of field instrumentation, vastly improving maintenance efficiency and automatically distributing useful information to those who need it around the clock
Heartbeat Technology enables the richest IIoT insights and benefits
Applications
Permanent device and process diagnostics
To avoid costly unscheduled maintenance and downtime you need to ensure that your instrumentation and key process parameters are constantly performing to specification. And in the event of an issue with a device you want immediate and clear guidance on what to do.
Our expertise in the field
The diagnostic capability of Heartbeat Technology allows our field devices to continuously self-monitor themselves providing a health check of your instrumentation and processes to ensure key parameters are performing within specification. With continuous diagnostic checks of everything from the sensor to the output signal, you can be sure your measurements are reliable.
Ensure high device reliability and safe plant operation
Instrument verification without interrupting the process
Periodic verification to assess the functional performance of an instrument is often required to fulfil external or internal compliance requirements, e.g. regulatory, legal, contractual, quality or safety-related. You need to verify that your devices are functioning correctly with minimal process interruption, ideally without removing the instrument from the process.
Our expertise in the field
Heartbeat Technology allows you to verify that your devices are functioning correctly directly at the measuring point, without process interruption. A simple guided procedure generates a test report with clear results along with a verification protocol required by regulators, laws and standards.
Reduce effort by verifying anytime anywhere, saving time in the field
Reduce proof-testing costs and extend your test cycles
Devices with Heartbeat Technology include SIL wizards for guided proof tests
Real time data for trend analysis and predictive maintenance
Devices in constant use can develop issues because of process influences that can reduce measurement performance and lead to costly unplanned downtime. But it can be hard to know the exact condition of your instruments and processes and what maintenance or process actions are needed, and when.
Our expertise in the field
The monitoring function of Heartbeat provides detailed instrument and process data to facilitate condition-based maintenance. Examples include detecting the extent of coating build-up on radar-based level devices and in flowmeter tubes, permitting optimization of their cleaning cycles. Reliable detection of corrosion and abrasion in flowmeters are other examples. This visibility into the condition of your devices and processes permits trend analysis, making predictive maintenance possible.
Know when equipment and assets will need service or are likely to fail
Plan targeted service according to actual need / preventive maintenance to minimize costly unplanned downtime
Recognize trends from instrument and process data to enable predictive maintenance
Greater insight and value with our digital services
Your field devices collect a huge amount of data, and most of it is unused. To take maintenance management to the next level this wealth of data needs to be analyzed and translated into actionable knowledge.
Our expertise in the field
For this we developed Netilion, our IIoT ecosystem. Built upon our more than 15 years’ experience of Life Cycle Management concepts like W@M, this platform and growing portfolio of intelligent apps unlocks the full potential of your field instrumentation to give you more information and insight to vastly improve maintenance efficiency.
Harness the power of connected data and analysis to deliver the outcomes you care about
3rd party devices can also connect and benefit
Extensive Heartbeat data enables the richest IIoT insights and benefits
When an unexpected event occurs on a key component of your plant, it is crucial to act quickly. The traditional control and asset health management systems might inform you in real-time about the status of the assets. But it is often necessary to be there on the spot and when something is reported, clear instructions on how to solve the problem can be missing.
Our expertise in the field
The Netilion Heath service and app ensures you have the essential know-how right at hand so you can take quick action. Health identifies the error, accesses precise information from the device manufacturer, and gives clear instructions on how to solve the issue. And there’s no need to rush back to the office to search for the correct documentation – as the Health app delivers it to your smartphone or tablet.
Asset maintenance made easy - always have the right information at hand
Track the health history of key devices for deeper insights
Minimizing unscheduled and unnecessary downtime and identifying the optimum timeframe for carrying out maintenance on a device are vital challenges. You need the right information at the right time and true visibility into the condition of your equipment.
Our expertise in the field
Coming soon. Our predictive maintenance app makes concrete predictions based on the condition of your devices. Built upon the continuous recording and analysis of monitoring data, the app calculates the optimum timeframe for carrying out maintenance on a device, minimizing unscheduled downtime, reducing maintenance costs, and increasing system availability. The service will also support 3rd party instrumentation.
How advanced instruments & digital services can support you
Benefits
Integrated in a wide range of our instruments Heartbeat Technology provides status, diagnostic and monitoring data that allows you to service and maintain your systems exactly when needed. When paired with our digital services, previously untapped data from your field instruments and processes can be analyzed to provide the insight you need for preventive and predictive maintenance to vastly improve maintenance efficiency and optimize your processes.
>65
years of process technology experience along with decades of R&D in digital technologies
>90%
of Endress+Hauser’s product portfolio is capable of digital communications
>15
years of W@M Life Cycle Management experience
Browse through our portfolio!
Analysis
Analysis
Water, beverages, dairy products, chemicals or pharmaceuticals have to be analyzed every day. Choose the device best suited to your process needs from our comprehensive product portfolio.
Flowmeter
Flowmeter
Water, natural gas, steam, mineral oil, chemicals are some of the fluids that have to be measured day in, day out. Select the flowmeter best suited to your process needs.
Level
Level
Continuous level measurement and point level detection in liquids and bulk solids
Pressure
Pressure
Powerful instruments for process pressure, differential pressure, level and flow.
Software
Software
Apart from all relevant measuring and system technologies, we also offer appropriate software for all branches of industry that provide to run your operating processes at its full potential.
System products
System products
Applicator
Temperature measurement
Temperature measurement
Thermometers and transmitters for the process industry
Instrumentation Services
Instrumentation Services
Maximize plant performance, minimize OPEX, increase uptime, all with compliance. Partner with Endress+Hauser instrumentation services.
Related Stories
Availability
Boost reliability of your natural gas liquefaction processes
Ensure the reliability of your natural gas liquefaction processes with Endress+Hauser process control solutions for pre-treatment, acid gas removal and dehydration, fractionation and liquefaction.
Life Sciences: Innovative technology for process excellence
Life Sciences: Innovative technology for process excellence
Partner with us to accelerate your journey from bench-top to production, minimizing risk at every step
Power & Energy: Empower the future
Power & Energy: Empower the future
You provide the world with energy - we provide you with application know-how for your power plant including: steam, combined cycle power plants, waste-to-energy, hydroelectric and power-to-gas.
Chemical: Partnering for sustainable success
Chemical: Partnering for sustainable success
Optimize your resources and maximize your plant performance. Learn more!
We value your privacy
We use cookies to enhance your browsing experience, collect statistics to optimize site functionality, and deliver tailored advertisements or content.
By selecting "Accept all", you consent to our use of cookies.
For further details please review our privacy policy .