Specs at a glance
-
Max. measurement error
3 % o.r.
4 % o.r.
5 % o.f.s.
(depending on chosen option of ordering feature "Calibration flow") -
Measuring range
0.5 to 910 kg/h (1.1 to 2002 lb/h)
0.5 to 1365 kg/h (1.1 to 3003 lb/h)
(for air, depending on chosen option of ordering feature "Calibration flow") -
Medium temperature range
–40 to +100 °C (–40 to +212 °F)
-
Max. process pressure
PN 40, Class 300
-
Wetted materials
Transducer: 1.4404 (316L)
Insertion tube: 1.4404 (316L)
Measuring tube: 1.4404 (316L); 1.4435 (316L)
Connection: 1.4404 (F316/F316L); 1.4404 (316L); 1.4435 (316L)
Field of application
The t-mass A 150 inline device is specially designed for the cost-effective measurement of utility gases, in particular compressed air. It is a trending device aimed at sub-metering applications. its 4-wire technology is contained within a rugged compact aluminum housing. It is orderable either with display or as a blind version. Customer-specific settings are saved on the display and can be transferred from one device to another by means of the display.
Measuring principle is characterized by a high operable flow range and direct mass flow measurement
Suitable for air, nitrogen, carbon dioxide and argon in small line sizes.
Device properties
Inline version: nominal diameter DN 15 to 50 (1/2 to 2")
Process pressure up to PN 40, Class 300
A variety of process connections available
Device in compact version with DC 24 V power supply
4-20 mA HART, pulse/frequency/switch output
Compact and robust transmitter
Benefits
Suitable for air, nitrogen, carbon dioxide and argon in small line sizes
Optimal process monitoring – easy measurement even at low pressures and flow velocities
Cost-effective measurement – easy installation, negligible pressure loss and maintenance-free
Reliable flow trending – multivariable measurement
Fast and efficient commissioning – guided operating menus
High plant availability – self-diagnostics and error monitoring
Automatic recovery of data for servicing
Videos
Lean selection
-
Standard products
- Reliable, robust and low-maintenance
Technical excellence
Simplicity
-
Standard products
- Reliable, robust and low-maintenance
Technical excellence
Simplicity
-
Specialized products
- Designed for demanding applications
Technical excellence
Simplicity
Variable
FLEX selections | Technical excellence | Simplicity |
---|---|---|
Fundamental selection Meet your basic measurement needs |
Technical excellence
|
Simplicity
|
Lean selection Handle your core processes easily |
Technical excellence
|
Simplicity
|
Extended selection Optimize your processes with innovative technologies |
Technical excellence
|
Simplicity
|
Xpert selection Master your most challenging applications |
Technical excellence
|
Simplicity
Variable |
Predecessor
-
-
Technical Information (TI)
Proline t-mass A 150
English version - 03/2020
Thermal mass flowmeter
EN 02/03/202011/05/201217/04/2012Language:
English
Version:
02/03/2020
File size:
801.5 KB
File name:
TI01019DEN_0320.pdf
-
-
-
Short Instruction (KA)
Proline t-mass A 150
English version - 03/2020
Thermal mass flowmeter
EN 02/03/202017/04/2012Language:
English
Version:
02/03/2020
File size:
1.3 MB
File name:
KA01103DEN_0220.pdf
-
-
-
Technical Information (TI)
Proline t-mass A 150
Thermal mass flowmeter
EN 02/03/202011/05/201217/04/2012Language:
English
Version:
02/03/2020
File size:
801.5 KB
File name:
TI01019DEN_0320.pdf
-
-
-
Operating Instruction (BA)
Proline t-mass A 150 HART
Thermal mass flowmeter
EN 02/03/202009/11/201217/04/2012Language:
English
Version:
02/03/2020
File size:
2.4 MB
File name:
BA01042DEN_0320.pdf
-
-
-
Device Parameter (GP)
Proline t-mass A, B 150 HART Description of Device Parameters
Thermal Mass Flowmeter
EN 04/04/2016Language:
English
Version:
04/04/2016
File size:
1.5 MB
File name:
GP01031DEN_0115.pdf
-
-
-
Short Instruction (KA)
Proline t-mass A 150
Thermal mass flowmeter
EN 02/03/202017/04/2012Language:
English
Version:
02/03/2020
File size:
1.3 MB
File name:
KA01103DEN_0220.pdf
-
-
-
Installation Instructions (EA)
Replacing sensor A+B Installation Instructions
t-mass A, B 150
EN 01/10/201827/03/201524/04/2012Language:
English
Version:
01/10/2018
File size:
435.9 KB
File name:
EA00112DA2_0318.pdf
-
-
-
Installation Instructions (EA)
Safety Instructions for Spare Parts Installation Instructions
Flowmeter
EN 01/03/201828/11/201325/04/2013Language:
English
Version:
01/03/2018
File size:
139.5 KB
File name:
EA01051DA2_0318.pdf
-
-
-
Installation Instructions (EA)
Replacing the display module Installation Instructions
Promag 200, Promass 200, Prosonic Flow 200, Prowirl 200, t-mass 150,
Levelflex FMP5x, Micropilot FMR5x, Micropilot FMR6x, Remote dis
play FHX50EN 01/09/201701/02/201724/11/201528/11/201306/04/2012Language:
English
Version:
01/09/2017
File size:
562.2 KB
File name:
EA00102DA2_1817.pdf
-
-
-
Installation Instructions (EA)
Replacing small parts Installation Instructions
t-mass A, B, T 150
EN 01/10/201823/06/201504/03/201424/04/2012Language:
English
Version:
01/10/2018
File size:
528.1 KB
File name:
EA00111DA2_0418.pdf
-
-
-
Installation Instructions (EA)
Activating application packages
Promag 100, 200, 400, Promass 100, 200, Prosonic Flow 100, 200, Prowirl
200, t-mass 150EN 03/03/202015/02/2019Language:
English
Version:
03/03/2020
File size:
406.9 KB
File name:
EA01249DA2_0220.pdf
-
-
-
Ex Safety Instruction (XA)
XA Proline t-mass 150
EAC:
Zone 2EN 01/07/2024Language:
English
Version:
01/07/2024
File size:
448.6 KB
File name:
XA03273DEN_0124-00.pdf
-