
Specs at a glance
-
Max. measurement error
Volume flow (standard): ±0.5 % o.r.± 1 mm/s (0.04 in/s)
Volume flow (option): ±0.2 % o.r. ± 2 mm/s (0.08 in/s -
Measuring range
4 dm³/min to 9600 m³/h (1 to 44 000 gal/min)
-
Medium temperature range
Liner material PFA: –20 to +150 °C (–4 to +302 °F)
Liner material PFA high‐temperature: –20 to +180 °C (–4 to +356 °F)
Liner material PTFE: –40 to +130 °C (–40 to +266 °F) -
Max. process pressure
PN 40, Class 300, 20K
-
Wetted materials
Liner: PFA, PTFE
Electrodes: 1.4435 (316L); Alloy C22, 2.4602 (UNS N06022); Tantalum; Platinum; Titanium
Duplex 1.4462 (UNS S31803)
Field of application
Promag P is dedicated to chemical and process applications with corrosive liquids and high medium temperatures. Its ultra-compact transmitter delivers full performance on the smallest footprint and enables seamless system integration, making Promag P 100 the preferred choice for skid builders, equipment manufacturers and system integrators. Heartbeat Technology enables compliance and process safety at all times.
The bidirectional measuring principle is virtually independent of pressure, density, temperature and viscosity
Dedicated to chemical and process applications with corrosive liquids and high medium temperatures
Device properties
Nominal diameter: max. DN 600 (24")
All common Ex approvals
Liner made of PTFE or PFA
Robust, ultra-compact transmitter housing
Local display available
Benefits
Versatile applications – wide variety of wetted materials
Energy-saving flow measurement – no pressure loss due to cross-section constriction
Maintenance-free – no moving parts
Space-saving transmitter – full functionality on the smallest footprint
Time-saving local operation without additional software and hardware – integrated web server
Integrated verification – Heartbeat Technology
Videos
Extended selection
-
High-end products
- Highly functional and convenient
Technical excellence
Simplicity

-
Standard products
- Reliable, robust and low-maintenance
Technical excellence
Simplicity
-
Specialized products
- Designed for demanding applications
Technical excellence
Simplicity
Variable
FLEX selections | Technical excellence | Simplicity |
---|---|---|
Fundamental selection Meet your basic measurement needs |
Technical excellence
|
Simplicity
|
Lean selection Handle your core processes easily |
Technical excellence
|
Simplicity
|
Extended selection Optimize your processes with innovative technologies |
Technical excellence
|
Simplicity
|
Xpert selection Master your most challenging applications |
Technical excellence
|
Simplicity
Variable |
Predecessor
-
-
Technical Information (TI)
TI Proline Promag P 100
English version - 12/2024
Electromagnetic flowmeter
EN 20/12/202401/10/201701/12/201502/06/201418/10/2013Language:
English
Version:
20/12/2024
File size:
4.2 MB
File name:
TI01102DEN_0624-00.pdf
-
-
-
Installation Instructions (EA)
Replacing the Electronics Module Installation Instructions
English version - 07/2019
Promag 100
EN 01/07/201905/06/201706/01/201624/06/2013Language:
English
Version:
01/07/2019
File size:
567.1 KB
File name:
EA01053DA2_0419.pdf
-
-
-
Technical Information (TI)
TI Proline Promag P 100
Electromagnetic flowmeter
EN 20/12/202401/10/201701/12/201502/06/201418/10/2013Language:
English
Version:
20/12/2024
File size:
4.2 MB
File name:
TI01102DEN_0624-00.pdf
-
-
-
Operating Instruction (BA)
Proline Promag P 100 Modbus RS485 Operating Instructions
Electromagnetic flowmeter
EN 01/10/201701/06/201413/06/2013Language:
English
Version:
01/10/2017
File size:
2.9 MB
File name:
BA01176DEN_0317.pdf
-
-
-
Operating Instruction (BA)
BA Proline Promag P 100 EtherNet/IP
Electromagnetic flowmeter
EN 20/12/202401/10/201701/06/201413/06/2013Language:
English
Version:
20/12/2024
File size:
4.5 MB
File name:
BA01174DEN_0424-00.pdf
-
-
-
Operating Instruction (BA)
BA Proline Promag P 100 PROFINET
Electromagnetic flowmeter
EN 20/12/202401/10/201701/12/2015Language:
English
Version:
20/12/2024
File size:
4.6 MB
File name:
BA01422DEN_0324-00.pdf
-
-
-
Operating Instruction (BA)
Proline Promag P 100 PROFIBUS DP Operating Instructions
Electromagnetic flowmeter
EN 01/10/201701/06/201417/10/2013Language:
English
Version:
01/10/2017
File size:
4.3 MB
File name:
BA01238DEN_0317.pdf
-
-
-
Operating Instruction (BA)
BA Proline Promag P 100 HART
Electromagnetic flowmeter
EN 20/12/202401/10/201701/06/201413/06/2013Language:
English
Version:
20/12/2024
File size:
4.6 MB
File name:
BA01172DEN_0424-00.pdf
-
-
-
Device Parameter (GP)
Proline Promag 100 PROFINET Description of Device Parameters
Electromagnetic flowmeter
EN 01/12/2015Language:
English
Version:
01/12/2015
File size:
1.2 MB
File name:
GP01042DEN_0115.pdf
-
-
-
Device Parameter (GP)
Proline Promag 100 HART Description of Device Parameters
Electromagnetic flowmeter
EN 01/12/2015Language:
English
Version:
01/12/2015
File size:
1.6 MB
File name:
GP01038DEN_0115.pdf
-
-
-
Device Parameter (GP)
Proline Promag 100 Modbus RS485 Description of Device Parameters
Electromagnetic flowmeter
EN 23/12/2015Language:
English
Version:
23/12/2015
File size:
815 KB
File name:
GP01040DEN_0115.pdf
-
-
-
Device Parameter (GP)
Proline Promag 100 EtherNet/IP Description of Device Parameters
Electromagnetic flowmeter
EN 23/12/2015Language:
English
Version:
23/12/2015
File size:
1.2 MB
File name:
GP01041DEN_0115.pdf
-