Specs at a glance
-
Max. measurement error
Volume flow (standard): ±0.5 % o.r.± 1 mm/s (0.04 in/s)
Volume flow (option) ±0.2 % o.r. ± 2 mm/s (0.08 in/s) -
Measuring range
0.06 dm³/min to 600 m³/h (0.015 gal/min to 2 650 gal/min)
-
Medium temperature range
–20 to +150 °C (–4 to +302 °F)
-
Max. process pressure
PN 40, Class 150, 20K
-
Wetted materials
Liner: PFA
Electrodes: 1.4435 (316L); Alloy C22, 2.4602 (UNS N06022); Tantalum; Platinum
Process Connections: stainless steel, 1.4404 (F316L); PVDF; PVC adhesive sleeve
Seals: O-ring seal (EPDM, FKM, Kalrez), aseptic molded seal (EPDM, FKM, silicone)
Grounding Rings: stainless steel, 1.4435 (316L); Alloy C22, 2.4602 (UNS N06022); tantalum
Field of application
Promag H is the preferred sensor for hygienic applications with highest requirements in the food and beverage and life sciences industries. With its innovative remote transmitter Promag H 500 maximizes installation flexibility and operational safety in demanding environments. Heartbeat Technology enables compliance and process safety at all times.
The bidirectional measuring principle is virtually independent of pressure, density, temperature and viscosity
Dedicated to demanding applications in the food and beverage as well as in life sciences industries
Device properties
Liner made of PFA
Sensor housing made of stainless steel (3-A, EHEDG)
Wetted materials CIP, SIP cleanable
Remote version with up to 4 I/Os; hygienic sensor connection housing with IP69
Backlit display with touch control & WLAN access
Standard cable between sensor & transmitter
Benefits
Multivariable measurement for flow, temperature and conductivity
Flexible installation concept – numerous hygienic process connections
Energy-saving flow measurement – no pressure loss due to cross-section constriction
Maintenance-free – no moving parts
Full access to process and diagnostic information – numerous, freely combinable I/Os and Ethernet
Reduced complexity and variety – freely configurable I/O functionality
Integrated verification – Heartbeat Technology
Videos
Extended selection
-
High-end products
- Highly functional and convenient
Technical excellence
Simplicity
-
Standard products
- Reliable, robust and low-maintenance
Technical excellence
Simplicity
-
Specialized products
- Designed for demanding applications
Technical excellence
Simplicity
Variable
FLEX selections | Technical excellence | Simplicity |
---|---|---|
Fundamental selection Meet your basic measurement needs |
Technical excellence
|
Simplicity
|
Lean selection Handle your core processes easily |
Technical excellence
|
Simplicity
|
Extended selection Optimize your processes with innovative technologies |
Technical excellence
|
Simplicity
|
Xpert selection Master your most challenging applications |
Technical excellence
|
Simplicity
Variable |
Predecessor
-
-
Technical Information (TI)
TI Proline Promag H 500
English version - 07/2024
Electromagnetic flowmeter
EN 17/07/202401/08/202214/08/202016/09/201915/07/2019Language:
English
Version:
17/07/2024
File size:
11.4 MB
File name:
TI01225DEN_1024-00.pdf
-
-
-
Operating Instruction (BA)
BA Proline Promag H 500 FOUNDATION Fieldbus
English version - 07/2024
Electromagnetic flowmeter
EN 17/07/202401/11/2016Language:
English
Version:
17/07/2024
File size:
8.2 MB
File name:
BA01479DEN_0224-00.pdf
-
-
-
Technical Information (TI)
TI Proline Promag H 500
Electromagnetic flowmeter
EN 17/07/202401/08/202214/08/202016/09/201915/07/2019Language:
English
Version:
17/07/2024
File size:
11.4 MB
File name:
TI01225DEN_1024-00.pdf
-
-
-
Operating Instruction (BA)
BA Proline Promag H 500
Electromagnetic flowmeter
Modbus RS485EN 17/07/202401/08/202214/08/202001/09/201902/10/2017Language:
English
Version:
17/07/2024
File size:
8.7 MB
File name:
BA01401DEN_0624-00.pdf
-
-
-
Operating Instruction (BA)
BA Proline Promag H 500 EtherNet/IP
Electromagnetic flowmeter
EN 17/07/202402/10/2017Language:
English
Version:
17/07/2024
File size:
9.6 MB
File name:
BA01720DEN_0224-00.pdf
-
-
-
Operating Instruction (BA)
BA Proline Promag H 500 FOUNDATION Fieldbus
Electromagnetic flowmeter
EN 17/07/202401/11/2016Language:
English
Version:
17/07/2024
File size:
8.2 MB
File name:
BA01479DEN_0224-00.pdf
-
-
-
Operating Instruction (BA)
BA Proline Promag H 500 PROFINET
Electromagnetic flowmeter
EN 17/07/202414/08/202016/09/201915/07/201902/10/2017Language:
English
Version:
17/07/2024
File size:
11.1 MB
File name:
BA01723DEN_0524-00.pdf
-
-
-
Operating Instruction (BA)
BA Proline Promag H 500 PROFIBUS DP
Electromagnetic flowmeter
EN 17/07/202401/06/2018Language:
English
Version:
17/07/2024
File size:
8 MB
File name:
BA01866DEN_0224-00.pdf
-
-
-
Operating Instruction (BA)
BA Proline Promag H 500 PROFIBUS PA
Electromagnetic flowmeter
EN 17/07/202401/11/201801/08/2016Language:
English
Version:
17/07/2024
File size:
8.2 MB
File name:
BA01404DEN_0324-00.pdf
-
-
-
Operating Instruction (BA)
BA Proline Promag H 500
Electromagnetic flowmeter
HARTEN 17/07/202401/08/202214/08/202001/09/201902/10/2017Language:
English
Version:
17/07/2024
File size:
9.3 MB
File name:
BA01398DEN_0624-00.pdf
-
-
-
Operating Instruction (BA)
BA Proline Promag H 500
Electromagnetic flowmeter
PROFINET over Ethernet-APLEN 17/07/202410/01/2024Language:
English
Version:
17/07/2024
File size:
8.9 MB
File name:
BA02103DEN_0224-00.pdf
-
-
-
Device Parameter (GP)
Proline Promag 500
Electromagnetic flowmeter
HARTEN 01/08/202201/09/201902/10/201702/08/2016Language:
English
Version:
01/08/2022
File size:
2.5 MB
File name:
GP01054DEN_0422-00.pdf
-