Promass Q 500 provides the highest measurement accuracy for mass flow, volume flow and density. Being the preferred choice for custody transfer applications, it has also been optimized for liquid applications where entrained gas is known to be present. With its innovative remote transmitter Promass Q 500 maximizes installation flexibility and operational safety in demanding environments. Heartbeat Technology enables safe processes.
Measuring principle operates independently of physical fluid properties such as viscosity or density
Highest measurement performance for custody transfer, density and under tough process conditions.
Device properties
Mass / volume flow: measurement error ±0.05 % (PremiumCal)
Density: measurement error ±0.1 kg/m³ (optional)
High turndown due to low pressure loss/zero point
Compact dual-compartment housing with up to 3 I/Os
Backlit display with touch control and WLAN access
Remote display available
Benefits
Secured measuring quality – unmatched accuracy of mass flow, volume flow and density
Optimized performance for liquids with entrained gas – MFT (Multi-Frequency Technology)
Fewer process measuring points – multivariable measurement (flow, density, temperature)
Space-saving installation – no in-/outlet run needs
Full access to process and diagnostic information – numerous, freely combinable I/Os and Ethernet
Reduced complexity and variety – freely configurable I/O functionality
Integrated verification – Heartbeat Technology
Videos
Smart instrumentation through Heartbeat Technology
You want to increase plant performance and reduce costs? Our smart instrumentation portfolio with Heartbeat Technology offers in-depth device insight for more cost-efficiency and operational safety.
Ethernet-APL portfolio
Ethernet is ready for the process industry: Ethernet-APL ensures a high cable length, an easy installation and explosion protection. This makes high-speed communication possible in the field.
Schluchseewerk AG wanted to record and optimize the efficiency of its turbines at the pumped storage plant in Wehr. Endress+Hauser offers the optimum solution with its ultrasonic clamp-on flowmeter.
GPsol, together with Endress+Hauser, developed a system that individually measures each component of extraction wells and provides as much information as possible about the current flow.
White Paper – Measurement challenges caused by process fluids that contain entrained gas on Coriolis flow technology: How to best overcome these challenges with Endress+Hauser Promass flowmeters.
Promass Q, the high-tech Coriolis flowmeter from Endress+Hauser, has some new additions to its lineup. This device is now also available for larger pipe sizes DN 150 to 250 (6 to 10").
Innovative specialist for challenging applications, as remote version with up to 4 I/Os. Secured measuring quality – unmatched accuracy of mass flow, volume flow and density. Highest measurement performance for custody transfer, density and under tough process conditions.
Sensor features
Optimized performance for liquids with entrained gas – MFT (Multi-Frequency Technology). Fewer process measuring points – multivariable measurement (flow, density, temperature). Space‐saving installation – no in-/outlet run needs. Mass flow: measurement error ±0.05 % (PremiumCal). Density: measurement error ±0.2 kg/m³. High turndown due to low pressure loss/zero point.
Transmitter features
Full access to process and diagnostic information – numerous, freely combinable I/Os and fieldbuses. Reduced complexity and variety – freely configurable I/O functionality. Integrated verification – Heartbeat Technology. Remote version with up to 4 I/Os. Backlit display with touch control and WLAN access. Standard cable between sensor and transmitter.
AlSi10Mg, coated; 1.4409 (CF3M) similar to 316L; Polycarbonat
Degree of protection
Sensor remote version (standard): IP66/67, type 4X enclosure Sensor remote version (option): IP69. Transmitter remote version: IP66/67, Type 4X enclosure
Display/Operation
4-line backlit display with touch control (operation from outside) Configuration via local display and operating tools possible
Outputs
4 outputs: 4-20 mA HART (active/passive) 4-20 mA WirelessHART 4-20 mA (active/passive) Pulse/frequency/switch output (active/passive) Double pulse output (active/passive) Relay output
Inputs
Status input 4-20 mA input
Digital communication
HART, PROFIBUS DP, PROFIBUS PA, FOUNDATION Fieldbus, Modbus RS485, PROFINET, PROFINET over Ethernet-APL, Ethernet/IP, OPC-UA
Power supply
DC 24 V AC 100 to 230 V AC 100 to 230 V / DC 24 V (non-hazardous area)
Hazardous area approvals
ATEX, IECEx, cCSAus, NEPSI, INMETRO, EAC, KC
Product safety
CE, C-tick, EAC marking
Functional safety
Functional safety according to IEC 61508, applicable in safety-relevant applications in accordance with IEC 61511
Metrological approvals and certificates
Calibration performed on accredited calibration facilities (acc. to ISO/IEC 17025) Heartbeat Technology complies with the requirements for measurement traceability according to ISO 9001:2015 – Section 7.1.5.2 a (TÜV SÜD attestation) MI-005 Liquids other than water (Hydrocarbons, Liquified gases, Cryogenic liquids) OIML R117 (Liquids other than water, Liquified gases, Cryogenic liquids) NTEP (Liquids other than water, Cryogenic liquids) MC (Liquids other than water, Cryogenic liquids)
Marine approvals and certificates
LR approval, DNV approval, ABS approval, BV approval, CCS approval
Pressure approvals and certificates
PED, CRN, AD 2000
Material certificates
3.1 material NACE MR0175/MR0103, PMI; welding test acc. to EN ISO, ASME, NORSOK
Hygienic approvals and certificates
3-A, EHEDG, cGMP
Measuring principle
Coriolis
Product headline
Innovative specialist for challenging applications, as remote version with up to 4 I/Os. Secured measuring quality – unmatched accuracy of mass flow, volume flow and density. Highest measurement performance for custody transfer, density and under tough process conditions.
Sensor features
Optimized performance for liquids with entrained gas – MFT (Multi-Frequency Technology). Fewer process measuring points – multivariable measurement (flow, density, temperature). Space‐saving installation – no in-/outlet run needs. Mass flow: measurement error ±0.05 % (PremiumCal). Density: measurement error ±0.2 kg/m³. High turndown due to low pressure loss/zero point.
Transmitter features
Full access to process and diagnostic information – numerous, freely combinable I/Os and fieldbuses. Reduced complexity and variety – freely configurable I/O functionality. Integrated verification – Heartbeat Technology. Remote version with up to 4 I/Os. Backlit display with touch control and WLAN access. Standard cable between sensor and transmitter.
AlSi10Mg, coated; 1.4409 (CF3M) similar to 316L; Polycarbonat
Degree of protection
IP66/67, type 4X enclosure. Transmitter remote version: IP66/67, Type 4X enclosure
Display/Operation
4-line backlit display with touch control (operation from outside) Configuration via local display and operating tools possible
Outputs
4 outputs: 4-20 mA HART (active/passive) 4-20 mA WirelessHART 4-20 mA (active/passive) Pulse/frequency/switch output (active/passive) Double pulse output (active/passive) Relay output
Inputs
Status input 4-20 mA input
Digital communication
HART, PROFIBUS DP, PROFIBUS PA, FOUNDATION Fieldbus, Modbus RS485, PROFINET, PROFINET over Ethernet-APL, Ethernet/IP, OPC-UA
Power supply
DC 24 V AC 100 to 230 V AC 100 to 230 V / DC 24 V (non-hazardous area)
Hazardous area approvals
ATEX, IECEx, cCSAus, NEPSI, INMETRO, EAC, KC
Product safety
CE, C-tick, EAC marking
Functional safety
Functional safety according to IEC 61508, applicable in safety-relevant applications in accordance with IEC 61511
Metrological approvals and certificates
Calibration performed on accredited calibration facilities (acc. to ISO/IEC 17025) Heartbeat Technology complies with the requirements for measurement traceability according to ISO 9001:2015 – Section 7.1.5.2 a (TÜV SÜD attestation) MI-005 Liquids other than water (Hydrocarbons, Liquified gases, Cryogenic liquids) OIML R117 (Liquids other than water, Liquified gases, Cryogenic liquids) NTEP (Liquids other than water, Cryogenic liquids)
Marine approvals and certificates
LR approval, DNV approval, ABS approval, BV approval, CCS approval
Pressure approvals and certificates
PED, CRN, AD 2000
Material certificates
3.1 material NACE MR0175/MR0103, PMI; welding test acc. to EN ISO, ASME, NORSOK
Hygienic approvals and certificates
3-A, EHEDG, cGMP
Measuring principle
Coriolis
Product headline
Innovative specialist for challenging applications, as remote version with up to 4 I/Os. Secured measuring quality – unmatched accuracy of mass flow, volume flow and density. Highest measurement performance for custody transfer, density and under tough process conditions.
Sensor features
Optimized performance for liquids with entrained gas – MFT (Multi-Frequency Technology). Fewer process measuring points – multivariable measurement (flow, density, temperature). Space‐saving installation – no in-/outlet run needs. Mass flow: measurement error ±0.05 % (PremiumCal). Density: measurement error ±0.2 kg/m³. High turndown due to low pressure loss/zero point.
Transmitter features
Full access to process and diagnostic information – numerous, freely combinable I/Os and fieldbuses. Reduced complexity and variety – freely configurable I/O functionality. Integrated verification – Heartbeat Technology. Remote version with up to 4 I/Os. Backlit display with touch control and WLAN access. Standard cable between sensor and transmitter.
Marine approvals and certificates
LR approval, DNV approval, ABS approval, BV approval
Measuring principle
Coriolis
Product Headline
Innovative specialist for challenging applications, as remote version with up to 4 I/Os. Secured measuring quality – unmatched accuracy of mass flow, volume flow and density. Highest measurement performance for custody transfer, density and under tough process conditions.
Sensor features
Optimized performance for liquids with entrained gas – MFT (Multi-Frequency Technology). Fewer process measuring points – multivariable measurement (flow, density, temperature). Space‐saving installation – no in-/outlet run needs. Mass flow: measurement error ±0.05 % (PremiumCal). Density: measurement error ±0.2 kg/m³. High turndown due to low pressure loss/zero point.
Transmitter features
Full access to process and diagnostic information – numerous, freely combinable I/Os and fieldbuses. Reduced complexity and variety – freely configurable I/O functionality. Integrated verification – Heartbeat Technology. Remote version with up to 4 I/Os. Backlit display with touch control and WLAN access. Standard cable between sensor and transmitter.
AlSi10Mg, coated; 1.4409 (CF3M) similar to 316L; Polycarbonat
Degree of protection
Sensor remote version (standard): IP66/67, type 4X enclosure Sensor remote version (option): IP69. Transmitter remote version: IP66/67, Type 4X enclosure
Display/Operation
4-line backlit display with touch control (operation from outside) Configuration via local display and operating tools possible
Outputs
4 outputs: 4-20 mA HART (active/passive) 4-20 mA WirelessHART 4-20 mA (active/passive) Pulse/frequency/switch output (active/passive) Double pulse output (active/passive) Relay output
Inputs
Status input 4-20 mA input
Digital communication
HART, PROFIBUS DP, PROFIBUS PA, FOUNDATION Fieldbus, Modbus RS485, PROFINET, PROFINET over Ethernet-APL, Ethernet/IP, OPC-UA
Power supply
DC 24 V AC 100 to 230 V AC 100 to 230 V / DC 24 V (non-hazardous area)
Hazardous area approvals
ATEX, IECEx, cCSAus, NEPSI, INMETRO, EAC, KC
Other approvals and certificates
CE, C-tick, EAC marking Functional safety according to IEC 61508, applicable in safety-relevant applications in accordance with IEC 61511 Calibration performed on accredited calibration facilities (acc. to ISO/IEC 17025) Heartbeat Technology complies with the requirements for measurement traceability according to ISO 9001:2015 – Section 7.1.5.2 a (TÜV SÜD attestation) MI-005 Liquids other than water (Hydrocarbons, Liquified gases, Cryogenic liquids) OIML R117 (Liquids other than water, Liquified gases, Cryogenic liquids) NTEP (Liquids other than water, Cryogenic liquids) MC (Liquids other than water, Cryogenic liquids) LR approval, DNV approval, ABS approval, BV approval PED, CRN, AD 2000 3.1 material NACE MR0175/MR0103, PMI; welding test acc. to EN ISO, ASME, NORSOK 3-A, EHEDG, cGMP
Measuring principle
Coriolis
Product headline
Innovative specialist for challenging applications, as remote version with up to 4 I/Os. Secured measuring quality – unmatched accuracy of mass flow, volume flow and density. Highest measurement performance for custody transfer, density and under tough process conditions.
Sensor features
Optimized performance for liquids with entrained gas – MFT (Multi-Frequency Technology). Fewer process measuring points – multivariable measurement (flow, density, temperature). Space‐saving installation – no in-/outlet run needs. Mass flow: measurement error ±0.05 % (PremiumCal). Density: measurement error ±0.2 kg/m³. High turndown due to low pressure loss/zero point.
Transmitter features
Full access to process and diagnostic information – numerous, freely combinable I/Os and fieldbuses. Reduced complexity and variety – freely configurable I/O functionality. Integrated verification – Heartbeat Technology. Remote version with up to 4 I/Os. Backlit display with touch control and WLAN access. Standard cable between sensor and transmitter.
AlSi10Mg, coated; 1.4409 (CF3M) similar to 316L; Polycarbonat
Degree of protection
IP66/67, type 4X enclosure. Transmitter remote version: IP66/67, Type 4X enclosure
Display/Operation
4-line backlit display with touch control (operation from outside) Configuration via local display and operating tools possible
Outputs
4 outputs: 4-20 mA HART (active/passive) 4-20 mA WirelessHART 4-20 mA (active/passive) Pulse/frequency/switch output (active/passive) Double pulse output (active/passive) Relay output
Inputs
Status input 4-20 mA input
Digital communication
HART, PROFIBUS DP, PROFIBUS PA, FOUNDATION Fieldbus, Modbus RS485, PROFINET, PROFINET over Ethernet-APL, Ethernet/IP, OPC-UA
Power supply
DC 24 V AC 100 to 230 V AC 100 to 230 V / DC 24 V (non-hazardous area)
Hazardous area approvals
ATEX, IECEx, cCSAus, NEPSI, INMETRO, EAC, KC
Product safety
CE, C-tick, EAC marking
Functional safety
Functional safety according to IEC 61508, applicable in safety-relevant applications in accordance with IEC 61511
Metrological approvals and certificates
Calibration performed on accredited calibration facilities (acc. to ISO/IEC 17025) Heartbeat Technology complies with the requirements for measurement traceability according to ISO 9001:2015 – Section 7.1.5.2 a (TÜV SÜD attestation) MI-005 Liquids other than water (Hydrocarbons, Liquified gases, Cryogenic liquids) OIML R117 (Liquids other than water, Liquified gases, Cryogenic liquids) NTEP (Liquids other than water, Cryogenic liquids)
Marine approvals and certificates
LR approval, DNV approval, ABS approval, BV approval, CCS approval
Pressure approvals and certificates
PED, CRN, AD 2000
Material certificates
3.1 material NACE MR0175/MR0103, PMI; welding test acc. to EN ISO, ASME, NORSOK
Product family: Cubemass C, Promass A, Promass E, Promass F, Promass H, Promass I, Promass O, Promass P, Promass Q, Promass S, Proma
ss X
English version - 10/2023
New version available in English
Product root: 8A5B-, 8A5C-, 8C5B-, 8E5B-, 8F5B-, 8H5B-, 8I5B-, 8O5B-, 8P5B-, 8Q5B-, 8S5B-, 8X5B-, O8E5B-, O8F5B-, O8O5B-, O8Q5B-, O8
X5B-
Region: International (IECEx)
Approval agency: CSA
Protection: Ex d, Ex e, Ex i, Ex t
WirelessHART and/or Bluetooth® communication interface, Operating frequency: 2.4 GHz (ISM band), Transmission range under reference conditions: WirelessHART communication - up to 200 m (656 ft), Bluetooth communication - up to 40 m (131 ft)
WirelessHART and/or Bluetooth® communication interface, Operating frequency: 2.4 GHz (ISM band), Transmission range under reference conditions: WirelessHART communication - up to 200 m (656 ft), Bluetooth communication - up to 40 m (131 ft)