Try searching by key words, order- or product code or serial number e.g. “CM442” or “Technical information”
Enter at least 2 characters to start the search.
Picture of Coriolis flowmeter Proline Promass O 100 / 8O1B for the oil and gas industry

Proline Promass O 100
Coriolis flowmeter

The robust high-pressure flowmeter with an ultra-compact transmitter

8O1B
Please Wait (spinning wheel)
Loading price
Prices temporarily unavailable
Price on request
activating price
price: provide information
from CHF ??.-

Specs at a glance

  • Max. measurement error

    Mass flow (liquid): ±0.1 (standard), 0.05 % (option)
    Volume flow (liquid): ±0.1 %
    Mass flow (gas): ±0.35 %
    Density (liquid): ±0.0005 g/cm³

  • Measuring range

    0 to 800 000 kg/h (0 to 29 400 lb/min)

  • Medium temperature range

    –40 to +205 °C (–40 to +401 °F)

  • Max. process pressure

    PN 250, Class 1500

  • Wetted materials

    Measuring tube: 25Cr duplex (Super Duplex), 1.4410 (UNS S32750) Connection: 25Cr duplex (Super Duplex), 1.4410 (F53)
    Measuring tube: 1.4539 (904L)
    Connection

Field of application

Promass O is designed for premium accuracy of liquids and gases at the highest process pressures in the oil and gas industry. The sensor is fully suitable for offshore conditions and resistant to stress corrosion cracking. Promass O 100 delivers full performance on the smallest footprint with its ultra-compact transmitter and thus enables seamless system integration. Heartbeat Technology enables process safety at all times.

  • Measuring principle operates independently of physical fluid properties such as viscosity or density

  • For premium accuracy at highest process pressures, fully suitable for offshore conditions

Device properties

  • Measuring tube in 25Cr Duplex, 1.4410 (UNS S32750)

  • Process pressure up to PN 250 (Class 1500)

  • Nominal diameter: DN 80 to 150 (3 to 6")

  • Robust, ultra-compact transmitter housing

  • High ingress protection: IP69K

  • Local display available

Benefits

  • Maximum safety – highest resistance to stress corrosion cracking

  • Fewer process measuring points – multivariable measurement (flow, density, temperature)

  • Space-saving installation – no in/outlet run needs

  • Space-saving transmitter – full functionality on the smallest footprint

  • Time-saving local operation without additional software and hardware – integrated web server

  • Integrated verification – Heartbeat Technology

Videos

  • Heartbeat Technology
    Smart instrumentation through Heartbeat Technology

    You want to increase plant performance and reduce costs? Our smart instrumentation portfolio with Heartbeat Technology offers in-depth device insight for more cost-efficiency and operational safety.

Xpert selection

  • Specialized products

  • Designed for demanding applications

Technical excellence

Simplicity

Variable

Xpert: Master your most challenging applications ©Endress+Hauser
  • Simple products

  • Easy to select, install and operate

Technical excellence

Simplicity

  • Standard products

  • Reliable, robust and low-maintenance

Technical excellence

Simplicity

  • High-end products

  • Highly functional and convenient

Technical excellence

Simplicity

  • Specialized products

  • Designed for demanding applications

Technical excellence

Simplicity

Variable

FLEX selections Technical excellence Simplicity
  • F
  • L
  • E
  • X

Fundamental selection

Meet your basic measurement needs

Technical excellence
Simplicity
  • F
  • L
  • E
  • X

Lean selection

Handle your core processes easily

Technical excellence
Simplicity
  • F
  • L
  • E
  • X

Extended selection

Optimize your processes with innovative technologies

Technical excellence
Simplicity
  • F
  • L
  • E
  • X

Xpert selection

Master your most challenging applications

Technical excellence
Simplicity

Variable

Please Wait (spinning wheel) Loading alternative products