Specs at a glance
-
Max. measurement error
Mass flow (liquid): ±0.10 %
Volume flow (liquid): ±0.10 %
Mass flow (gas, Tantalum only): ±0.50 %
Density (liquid): ±0.0005 g/cm³ -
Measuring range
0 to 1000 kg/h (0 to 37 lb/min)
-
Medium temperature range
Tantalum: –50 to +150 °C (–58 to +302 °F)
Zirconium: –50 to +205 °C (–58 to +401 °F) -
Max. process pressure
PN 40, Class 300, 10K, 400 bar (5800 psi)
-
Wetted materials
Measuring tube: 1.4539 (904L)
Connection: 1.4539 (904L); 1.4404 (316/316L)
Field of application
Cubemass C is the ideal sensor for the measurement of smallest flow rates in skids, test rigs and industrial robotics. Neither high pressure nor alternating flow conditions compromise its accuracy. With its compact transmitter Cubemass C 300 offers high flexibility in terms of operation and system integration: access from one side, remote display, improved connectivity options. Heartbeat Technology enables measurement reliability and compliant verification.
Measuring principle operates independently of physical fluid properties such as viscosity or density
Measuring accurately smallest quantities of liquids and gases
Device properties
Nominal diameter: DN 1 to 6 (¹⁄₂₄ to ¹⁄₄")
Process pressure up to 400 bar (5800 psi)
Medium temperature up to +205 °C (+401 °F)
Compact dual-compartment housing with up to 3 I/Os
Backlit display with touch control and WLAN access
Remote display available
Benefits
Space-saving installation – compact single-tube design
Fewer process measuring points – multivariable measurement (flow, density, temperature)
Suitable for skids – lightweight sensor
Full access to process and diagnostic information – numerous, freely combinable I/Os and Ethernet
Reduced complexity and variety – freely configurable I/O functionality
Integrated verification – Heartbeat Technology
Videos
Predecessor
-
Standard products
- Reliable, robust and low-maintenance
Technical excellence
Simplicity
-
Specialized products
- Designed for demanding applications
Technical excellence
Simplicity
Variable
FLEX selections | Technical excellence | Simplicity |
---|---|---|
Fundamental selection Meet your basic measurement needs |
Technical excellence
|
Simplicity
|
Lean selection Handle your core processes easily |
Technical excellence
|
Simplicity
|
Extended selection Optimize your processes with innovative technologies |
Technical excellence
|
Simplicity
|
Xpert selection Master your most challenging applications |
Technical excellence
|
Simplicity
Variable |
-
-
Technical Information (TI)
Proline Cubemass C 300
English version - 08/2022
Coriolis flowmeter
EN 01/08/202201/06/202016/09/201915/07/201901/11/2018Language:
English
Version:
01/08/2022
File size:
10.9 MB
File name:
TI01271DEN_0822-00.pdf
-
-
-
Device Type Manager (DTM)
Device Type Manager (DTM) - Promass 300/500 - HART
Language neutral - 09/2023
PACTware, PACTware, 6.0.0.26 Rockwell Automation, FieldCare in Rockwell, 1715-IF16 Rockwell Automation, FieldCare in Rockwel l, 1794-IF8IH Endress+Hauser, Field Xpert - SMT70, 1.07.00 Rockwell Automation, FieldCare in Rockwell, 1756-IF8H Rockwel l Automation, FieldCare in Rockwell, 1719-IF4HB Emerson, AMS DTM Launcher, 14.5 Rockwell Automation, FieldCare in Rockwell, 1719-CF4HB Yokogawa, Plant Resource Manager, R4.03 Rockwell Automation, FieldCare in Rockwell, 1734-IE2CH Rockwell Autom ation, FieldCare in Rockwell, 1734-IE4CH Rockwell Automation, FieldCare in Rockwell, 1756-IF16IH Endress+Hauser, DeviceCare, 1.07.06 Endress+Hauser, FieldCare, 2.17.00 Endress+Hauser, Memograph RSG45, 02.04.05 Rockwell Automatio
Language:
Language neutral
Version:
28/09/2023
File size:
234.2 MB
File name:
EH_Promass_300_500_8x3x_8x5x_HART_FW_1_01_zz_Dev_Rev_02.zip
-
-
-
Technical Information (TI)
Proline Cubemass C 300
Coriolis flowmeter
EN 01/08/202201/06/202016/09/201915/07/201901/11/2018Language:
English
Version:
01/08/2022
File size:
10.9 MB
File name:
TI01271DEN_0822-00.pdf
-
-
-
Operating Instruction (BA)
Proline Cubemass C 300 FOUNDATION Fieldbus
Coriolis flowmeter
EN 01/06/202001/11/2016Language:
English
Version:
01/06/2020
File size:
6.6 MB
File name:
BA01516DEN_0220.pdf
-
-
-
Operating Instruction (BA)
Proline Cubemass C 300
Coriolis flowmeter
Modbus RS485EN 01/08/202201/06/202001/09/201902/10/201701/08/2016Language:
English
Version:
01/08/2022
File size:
7.5 MB
File name:
BA01494DEN_0522-00.pdf
-
-
-
Operating Instruction (BA)
Proline Cubemass C 300
Coriolis flowmeter
HARTEN 01/08/202201/06/202001/09/201902/10/201701/08/2016Language:
English
Version:
01/08/2022
File size:
8.4 MB
File name:
BA01483DEN_0522-00.pdf
-
-
-
Operating Instruction (BA)
Proline Cubemass C 300 Ethernet/IP
Coriolis flowmeter
EN 01/06/202002/10/2017Language:
English
Version:
01/06/2020
File size:
7.7 MB
File name:
BA01726DEN_0220.pdf
-
-
-
Operating Instruction (BA)
Proline Cubemass C 300 PROFINET
Coriolis flowmeter
EN 01/06/202016/09/201915/07/201902/10/2017Language:
English
Version:
01/06/2020
File size:
9.6 MB
File name:
BA01737DEN_0420.pdf
-
-
-
Operating Instruction (BA)
Proline Cubemass C 300 PROFIBUS PA
Coriolis flowmeter
EN 01/06/202001/11/201801/08/2016Language:
English
Version:
01/06/2020
File size:
6.6 MB
File name:
BA01505DEN_0320.pdf
-
-
-
Operating Instruction (BA)
BA Proline Cubemass C 300
Coriolis flowmeter
PROFINET with Ethernet-APLEN 08/01/2024Language:
English
Version:
08/01/2024
File size:
7.5 MB
File name:
BA02109DEN_0122-00.pdf
-
-
-
Operating Instruction (BA)
Proline Cubemass C 300 PROFIBUS DP
Coriolis flowmeter
EN 01/06/202001/06/2018Language:
English
Version:
01/06/2020
File size:
6.6 MB
File name:
BA01856DEN_0220.pdf
-
-
-
Device Parameter (GP)
GP Proline Cubemass 300
Coriolis flowmeter
PROFINET with Ethernet-APLEN 08/01/2024Language:
English
Version:
08/01/2024
File size:
2.9 MB
File name:
GP01171DEN_0122-00.pdf
-